TPS74701

ACTIVE

500-mA, low-VIN (0.8-V), adjustable ultra-low-dropout voltage regulator with power good & enable

Product details

Output options Adjustable Output Iout (max) (A) 0.5 Vin (max) (V) 5.5 Vin (min) (V) 0.8 Vout (max) (V) 3.6 Vout (min) (V) 0.8 Noise (µVrms) 20 Iq (typ) (mA) 1 Thermal resistance θJA (°C/W) 42 Rating Catalog Load capacitance (min) (µF) 2.2 Regulated outputs (#) 1 Features Enable, Power good, Soft start Accuracy (%) 2 PSRR at 100 KHz (dB) 27 Dropout voltage (Vdo) (typ) (mV) 50 Operating temperature range (°C) -40 to 125
Output options Adjustable Output Iout (max) (A) 0.5 Vin (max) (V) 5.5 Vin (min) (V) 0.8 Vout (max) (V) 3.6 Vout (min) (V) 0.8 Noise (µVrms) 20 Iq (typ) (mA) 1 Thermal resistance θJA (°C/W) 42 Rating Catalog Load capacitance (min) (µF) 2.2 Regulated outputs (#) 1 Features Enable, Power good, Soft start Accuracy (%) 2 PSRR at 100 KHz (dB) 27 Dropout voltage (Vdo) (typ) (mV) 50 Operating temperature range (°C) -40 to 125
VSON (DRC) 10 9 mm² 3 x 3
  • V OUT range: 0.8 V to 3.6 V
  • Ultra-low V IN range: 0.8 V to 5.5 V
  • V BIAS range 2.7 V to 5.5 V
  • Low dropout:
    • 50 mV typically at 500 mA, V BIAS = 5 V
  • Power-good (PG) output allows supply monitoring or provides a sequencing signal for other supplies
  • Accuracy over line, load, and temperature: 2%
  • Programmable soft-start provides linear voltage start-up
  • V BIAS permits low V IN operation with good transient response
  • Stable with any output capacitor ≥ 2.2 µF
  • Available in a small 3-mm × 3-mm × 1-mm 10-pin package
  • V OUT range: 0.8 V to 3.6 V
  • Ultra-low V IN range: 0.8 V to 5.5 V
  • V BIAS range 2.7 V to 5.5 V
  • Low dropout:
    • 50 mV typically at 500 mA, V BIAS = 5 V
  • Power-good (PG) output allows supply monitoring or provides a sequencing signal for other supplies
  • Accuracy over line, load, and temperature: 2%
  • Programmable soft-start provides linear voltage start-up
  • V BIAS permits low V IN operation with good transient response
  • Stable with any output capacitor ≥ 2.2 µF
  • Available in a small 3-mm × 3-mm × 1-mm 10-pin package

The TPS74701 low-dropout (LDO) linear regulator provides an easy-to-use, robust power management solution for a wide variety of applications. User-programmable soft-start minimizes stress on the input power source by reducing capacitive inrush current on start-up. The soft-start is monotonic and designed for powering many different types of processors and application-specific integrated circuits (ASICs). The enable input and power-good output allow easy sequencing with external regulators. This complete flexibility allows a solution to be configured that meets the sequencing requirements of field-programmable gate arrays (FPGAs), digital signal processors (DSPs), and other applications with special start-up requirements.

A precision reference and error amplifier deliver 2% accuracy over load, line, temperature, and process. The device is stable with any type of capacitor greater than or equal to 2.2 µF, and is fully specified from –40°C to +125°C. The TPS74701 is offered in a small 3-mm × 3-mm VSON-10 package for compatibility with the TPS74801.

The TPS74701 low-dropout (LDO) linear regulator provides an easy-to-use, robust power management solution for a wide variety of applications. User-programmable soft-start minimizes stress on the input power source by reducing capacitive inrush current on start-up. The soft-start is monotonic and designed for powering many different types of processors and application-specific integrated circuits (ASICs). The enable input and power-good output allow easy sequencing with external regulators. This complete flexibility allows a solution to be configured that meets the sequencing requirements of field-programmable gate arrays (FPGAs), digital signal processors (DSPs), and other applications with special start-up requirements.

A precision reference and error amplifier deliver 2% accuracy over load, line, temperature, and process. The device is stable with any type of capacitor greater than or equal to 2.2 µF, and is fully specified from –40°C to +125°C. The TPS74701 is offered in a small 3-mm × 3-mm VSON-10 package for compatibility with the TPS74801.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
TPS745 ACTIVE 500-mA, low-IQ, high-accuracy, adjustable ultra-low-dropout voltage regulator with power good 500-mA LDO regulator with lower IQ in a 2-mm by 2-mm package

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 13
Type Title Date
* Data sheet TPS74701 500-mA, Low-Dropout Linear Regulator With Programmable Soft-Start datasheet (Rev. H) PDF | HTML 26 Apr 2023
EVM User's guide TPS74701EVM-177, TPS74801EVM-177 Evaluation Module (Rev. B) PDF | HTML 08 May 2023
Application note LDO Noise Demystified (Rev. B) PDF | HTML 18 Aug 2020
Application note Using Thermal Calculation Tools for Analog Components (Rev. A) 30 Aug 2019
Application note A Topical Index of TI LDO Application Notes (Rev. F) 27 Jun 2019
Selection guide Power Management Guide 2018 (Rev. R) 25 Jun 2018
Selection guide Low Dropout Regulators Quick Reference Guide (Rev. P) 21 Mar 2018
Application note LDO PSRR Measurement Simplified (Rev. A) PDF | HTML 09 Aug 2017
White paper Minimum Power Specifications for High-Performance ADC Power-Supply Designs 31 Mar 2016
Technical article Designing a power supply solution for pipeline ADCs – Part 2 PDF | HTML 04 Sep 2015
Application note Simple Power Solution Using LDOs for the DM365 (Rev. A) 11 Sep 2009
Application note Simple Power Solution Using LDOs for the DM365 04 Aug 2009
Application note Simple Power Solution Using LDOs For TMS320C2834x MCU 24 Jul 2009

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TMDXEVM368 — TMS320DM36x Evaluation Module

The TMS320DM36x Digital Video Evaluation Module (DVEVM) enables developers to start immediate evaluation of TI’s Digital Media (DMx) processors and begin building digital video applications such as IP security cameras, action cameras, drones, wearables, digital signage, video doorbells, and (...)

User guide: PDF
Not available on TI.com
Evaluation board

TPS74701EVM-177 — TPS74701 Evaluation Module

The TPS74701EVM-177 facilitates evaluation of the TPS74701 low-dropout linear regulator IC.

User guide: PDF | HTML
Not available on TI.com
Simulation model

TPS74701 PSpice Transient Model (Rev. B)

SLIM033B.ZIP (58 KB) - PSpice Model
Simulation model

TPS74701 TINA-TI Transient Reference Design

SLIM253.TSC (94 KB) - TINA-TI Reference Design
Simulation model

TPS74701 TINA-TI Transient Spice Model

SLIM252.ZIP (35 KB) - TINA-TI Spice Model
Simulation model

TPS74701 Unencrypted PSpice Transient Model

SBVM632.ZIP (3 KB) - PSpice Model
Reference designs

TIDA-00306 — Copper-to-fiber 100BASE-FX or 1000BASE-X media converter reference design for grid applications

This reference design details a methodology to use the DP83849 evaluation board to implement a 10/100BASE-TX to 10/100BASE-FX media converter, which enables copper based legacy equipment to be easily connected to a fiber network. Copper based Ethernet (10/100BASE-TX) has been widely used in grid (...)
Design guide: PDF
Schematic: PDF
Reference designs

PMP10630 — Xilinx Kintex UltraScale XCKU040 FPGA Power Solution, 6W Reference Design

The PMP10630 reference design is a complete high density power solution for Xilinx® Kintex® UltraScale™ XCKU040 FPGA. This design uses an optimal combination of SIMPLE SWITCHER® modules and LDOs to provide all the necessary voltage rails in a small solution size of 36 x 43 mm (1.4 (...)
Test report: PDF
Schematic: PDF
Reference designs

TIDA-00069 — FPGA Firmware Example of How To Interface Altera FPGAs to High-Speed LVDS-Interface Data Converters

This reference design and the associated example Verilog code can be used as a starting point for interfacing Altera FPGAs to Texas Instruments' high-speed LVDS-interface analog-to-digital converters (ADC) and digital-to-analog converters (DAC). The firmware implementation is explained and the (...)
User guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
VSON (DRC) 10 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos