TPS74901
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
Single-output 3A LDO regulator, adjustable (0.8V to 3.6V), programmable soft start

 

Models (4)

Title Category Type Date
TPS74901 Unencrypted PSpice Transient Model PSpice Model ZIP 09 Aug 2016
TPS74901 PSpice Transient Model (Rev. B) PSpice Model ZIP 09 Aug 2016
TPS74901 TINA-TI Transient Reference Design TINA-TI Spice Model TSC 27 Oct 2010
TPS74901 TINA-TI Transient Spice Model TINA-TI Spice Model ZIP 27 Oct 2010

Design kits & evaluation modules (1)

Name Part# Type
TPS74901EVM-210 Evaluation Module TPS74901EVM-210 Evaluation Modules & Boards

Reference designs

RF Sampling 4-GSPS ADC Reference Design with 8-GHz DC-Coupled Differential Amplifier

Wideband radio frequency (RF) receivers allow greatly increased flexibility in radio designs. The wide instantaneous bandwidth allows flexible tuning without changing hardware and the ability to capture multiple channels at widely separated frequencies.

This reference design describes a wideband RF (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.

CAD/CAE symbols

Part# Package | Pins CAD File (.bxl) STEP Model (.stp)
TPS74901 Download
Download Download
Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Please follow the instructions below to view the CAD symbols:

Step 1: Download and install the Ultra Librarian software

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.

Step 3: Open the .bxl file with the Ultra Librarian software.

You can always access the complete CAD/CAE Symbols database at //webench.ti.com/cad/

Both PCB footprints and schematic symbols are available for download in a vendor neutral format, which can then be exported to the leading EDA CAD/CAE design tools using the Ultra Librarian Reader. The reader is available as a free download.

The UL Reader is a subset of the Ultra Librarian toolset that can generate, import, and export components and their attributes in virtually any EDA CAD/CAE format.

New!
WEBENCH® Power Designer is now even easier to use. Try it now.

WEBENCH® Designer TPS74901

  Min   Max Range
Vin  V 0.8 to 5.5V
Vout  V 0.8 to 3.6V
Iout  A ≤ 3A
Ambient Temp  °C -40 to 125°C