TPS75003-EP

ACTIVE

Enhanced Product Triple-Supply Power Management IC (PMIC) For Powering FPGAs and DSPs

A newer version of this product is available

open-in-new Compare alternates
This product continues to be available for existing customers. New designs should consider an alternate product.
Similar functionality to the compared device
NEW TPS6522005-EP ACTIVE Enhanced-product PMIC with three step-down DC/DC converters and four LDOs Next-generation enhanced-product PMIC

Product details

Regulated outputs (#) 3 Configurability Factory programmable, Software configurable, User programmable Vin (min) (V) 2.2 Vin (max) (V) 6.5 Vout (min) (V) 1 Vout (max) (V) 6.5 Iout (max) (A) 3 Features Overcurrent protection Step-up DC/DC converter 0 Step-down DC/DC converter 0 Step-down DC/DC controller 2 Step-up DC/DC controller 0 LDO 1 Iq (typ) (mA) 0.075 Rating HiRel Enhanced Product Switching frequency (max) (kHz) 300 Operating temperature range (°C) -55 to 125 Processor supplier Xilinx Processor name Spartan-3 Shutdown current (ISD) (typ) (µA) 0.05 Switching frequency (typ) (kHz) 300 Product type Processor and FPGA
Regulated outputs (#) 3 Configurability Factory programmable, Software configurable, User programmable Vin (min) (V) 2.2 Vin (max) (V) 6.5 Vout (min) (V) 1 Vout (max) (V) 6.5 Iout (max) (A) 3 Features Overcurrent protection Step-up DC/DC converter 0 Step-down DC/DC converter 0 Step-down DC/DC controller 2 Step-up DC/DC controller 0 LDO 1 Iq (typ) (mA) 0.075 Rating HiRel Enhanced Product Switching frequency (max) (kHz) 300 Operating temperature range (°C) -55 to 125 Processor supplier Xilinx Processor name Spartan-3 Shutdown current (ISD) (typ) (µA) 0.05 Switching frequency (typ) (kHz) 300 Product type Processor and FPGA
VQFN (RHL) 20 15.75 mm² 4.5 x 3.5
  • Two 95% Efficient, 3-A Buck Controllers and One 300-mA LDO
  • Tested and Endorsed by Xilinx for Powering the Spartan-3, Spartan-3E, and Spartan-3L FPGAs
  • Adjustable (1.2 V to 6.5 V for Bucks, 1 V to 6.5 V for LDO) Output Voltages on All Channels
  • Input Voltage Range: 2.2 V to 6.5 V
  • Independent Soft-Start for Each Supply
  • Independent Enable for Each Supply for Flexible Sequencing
  • LDO Stable with 2.2-µF Ceramic Output Capicitor
  • Small, Low-Profile 4,5 mm × 3,5 mm × 0,9 mm QFN Package
  • SUPPORTS DEFENSE, AEROSPACE, AND MEDICAL APPLICATIONS
    • Controlled Baseline
    • One Assembly/Test Site
    • One Fabrication Site
    • Available in Military (–55°C/125°C) Temperature Range(1)
    • Extended Product Life Cycle
    • Extended Product-Change Notification
    • Product Traceability
  • APPLICATIONS
    • FPGA/DSP/ASIC Supplies
    • Set-Top Boxes
    • DSL Modems
    • Plasma TV Display Panels

(1) Additional temperature ranges available - contact factory
Spartan is a trademark of Xilinx, Inc.

  • Two 95% Efficient, 3-A Buck Controllers and One 300-mA LDO
  • Tested and Endorsed by Xilinx for Powering the Spartan-3, Spartan-3E, and Spartan-3L FPGAs
  • Adjustable (1.2 V to 6.5 V for Bucks, 1 V to 6.5 V for LDO) Output Voltages on All Channels
  • Input Voltage Range: 2.2 V to 6.5 V
  • Independent Soft-Start for Each Supply
  • Independent Enable for Each Supply for Flexible Sequencing
  • LDO Stable with 2.2-µF Ceramic Output Capicitor
  • Small, Low-Profile 4,5 mm × 3,5 mm × 0,9 mm QFN Package
  • SUPPORTS DEFENSE, AEROSPACE, AND MEDICAL APPLICATIONS
    • Controlled Baseline
    • One Assembly/Test Site
    • One Fabrication Site
    • Available in Military (–55°C/125°C) Temperature Range(1)
    • Extended Product Life Cycle
    • Extended Product-Change Notification
    • Product Traceability
  • APPLICATIONS
    • FPGA/DSP/ASIC Supplies
    • Set-Top Boxes
    • DSL Modems
    • Plasma TV Display Panels

(1) Additional temperature ranges available - contact factory
Spartan is a trademark of Xilinx, Inc.

The TPS75003 is a complete power management solution for FPGA, DSP and other multi-supply applications. The device has been tested with and meets all of the Xilinx Spartan-3, Spartan-3E, and Spartan-3L start-up profile requirements, including monotonic voltage ramp and minimum voltage rail rise time. Independent Enables for each output allow sequencing to minimize demand on the power supply at start-up. Soft-start on each supply limits inrush current during start-up. Two integrated buck controllers allow efficient, cost-effective voltage conversion for both low and high current supplies such as core and I/O. A 300-mA LDO is integrated to provide an auxiliary rail such as VCCAUX on the Xilinx Spartan-3 FPGA. All three supply voltages are offered in user-programmable options for maximum flexibility.

The TPS75003 is fully specified from –55°C to +125°C and is offered in a QFN package, yielding a highly compact total solution size with high power dissipation capability.

The TPS75003 is a complete power management solution for FPGA, DSP and other multi-supply applications. The device has been tested with and meets all of the Xilinx Spartan-3, Spartan-3E, and Spartan-3L start-up profile requirements, including monotonic voltage ramp and minimum voltage rail rise time. Independent Enables for each output allow sequencing to minimize demand on the power supply at start-up. Soft-start on each supply limits inrush current during start-up. Two integrated buck controllers allow efficient, cost-effective voltage conversion for both low and high current supplies such as core and I/O. A 300-mA LDO is integrated to provide an auxiliary rail such as VCCAUX on the Xilinx Spartan-3 FPGA. All three supply voltages are offered in user-programmable options for maximum flexibility.

The TPS75003 is fully specified from –55°C to +125°C and is offered in a QFN package, yielding a highly compact total solution size with high power dissipation capability.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet Triple Supply, Power Management IC for Powering FPGAs and DSPs datasheet (Rev. A) 21 Mar 2011
* Radiation & reliability report TPS75003MRHLREP Reliability Report 14 Mar 2018
* VID TPS75003-EP VID V6207614 21 Jun 2016

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
VQFN (RHL) 20 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos