TPS76201 Single Output LDO, 100mA, Adj.(0.7 to 5.5V), Low Quiescent Current, Over Current Limitation | TI.com

TPS76201
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
Single Output LDO, 100mA, Adj.(0.7 to 5.5V), Low Quiescent Current, Over Current Limitation

 

Description

The TPS76201 low-dropout (LDO) voltage regulator features an adjustable output voltage as low as 0.7 V. It is an ideal regulator for sub 1.2-V DSP core voltage supplies and is equally suited for similar applications with other low-voltage processors and controllers. SOT-23 packaging and the high-efficiency that results from the regulator’s ultralow power operation make the TPS76201 especially useful in handheld and portable battery applications. This regulator features low dropout voltages and ultralow quiescent current compared to conventional LDO regulators. Offered in a 5-terminal small outline integrated-circuit SOT-23 package, the TPS76201 is ideal for micropower operations and where board space is at a premium.

A combination of new circuit design and processinnovation has enabled the usual PNP pass transistor to be replaced by a PMOS pass element. Since the PMOS pass element is a voltage-driven device, the quiescent current is ultralow (30 µA maximum) and is stable over the entire range of output load current (10 µA to 100 mA). Intended for use in portable systems such as laptops and cellular phones, the ultralow-power operation results in a significant increase in the system battery operating life.

The TPS76201 also features a logic-enabled sleep mode to shut down the regulator, reducing quiescent current to 1 µA typical at TJ = 25°C. The TPS76201 is offered in an adjustable version (programmable over the range of 0.7 V to 5.5 V).

Features

  • 100-mA Low-Dropout Regulator
  • Adjustable Output Voltage (0.7 V to 5.5 V)
  • Only 23 µA Quiescent Current at 100 mA
  • 1 µA Quiescent Current in Standby Mode
  • Over Current Limitation
  • -40°C to 125°C Operating Junction Temperature Range
  • 5-Pin SOT-23 (DBV) Package

All trademarks are the property of their respective owners.

Parametrics

Compare all products in Linear regulators (LDO) Email Download to Excel
Part number Order Output options Iout (Max) (A) Vin (Max) (V) Vin (Min) (V) Vout (Max) (V) Vout (Min) (V) Fixed output options (V) Package Group Features Regulated outputs (#) Operating temperature range (C) Thermal resistance θJA (°C/W) Noise (uVrms) Approx. price (US$) Rating PSRR @ 100 KHz (dB) Accuracy (%) Dropout voltage (Vdo) (Typ) (mV) Iq (Typ) (mA) Package size: mm2:W x L (PKG)
TPS76201 Order now Adjustable Output     0.1     10     2.7     5.5     0.7       SOT-23 | 5     Enable     1     -40 to 125     180     60     0.37 | 1ku     Catalog     40     3     100     0.02     5SOT-23: 5 mm2: 1.6 x 2.9 (SOT-23 | 5)    
TPS761 Order now Fixed Output     0.1     16     3.7     5     3     3
3.2
3.3
3.8
5    
SOT-23 | 5     Enable     1     -40 to 125     180     190     0.39 | 1ku     Catalog       2     170     0.09     5SOT-23: 5 mm2: 1.6 x 2.9 (SOT-23 | 5)    
TPS763 Order now Adjustable Output
Fixed Output    
0.15     10     2.7     5     1.5     1.6
1.8
2.5
2.7
2.8
3
3.3
3.8
5    
SOT-23 | 5     Enable     1     -40 to 125     205     140     0.25 | 1ku     Catalog     41     3     375     0.08     5SOT-23: 5 mm2: 1.6 x 2.9 (SOT-23 | 5)    
TPS764 Order now Fixed Output     0.15     10     2.7     3.3     2.5     2.5
2.7
2.8
3
3.3    
SOT-23 | 5     Enable     1     -40 to 125     180     50     0.29 | 1ku     Catalog     32     3     300     0.08     5SOT-23: 5 mm2: 1.6 x 2.9 (SOT-23 | 5)    
TPS765 Order now Adjustable Output
Fixed Output    
0.15     10