TPS76201-Q1

ACTIVE

Automotive 100-mA, 10-V, low-IQ, adjustable low-dropout voltage regulator with enable

A newer version of this product is available

open-in-new Compare alternates
This product continues to be available for existing customers. New designs should consider an alternate product.
Drop-in replacement with upgraded functionality to the compared device
TPS784-Q1 ACTIVE Automotive, 300-mA, low-IQ, high-PSRR, LDO voltage regulator with high accuracy and enable Better PSRR and noise

Product details

Output options Adjustable Output Iout (max) (A) 0.1 Vin (max) (V) 10 Vin (min) (V) 2.7 Vout (max) (V) 5.5 Vout (min) (V) 0.7 Noise (µVrms) 60 Iq (typ) (mA) 0.02 Thermal resistance θJA (°C/W) 184 Rating Automotive Load capacitance (min) (µF) 4.7 Regulated outputs (#) 1 Features Enable Accuracy (%) 3 PSRR at 100 KHz (dB) 40 Dropout voltage (Vdo) (typ) (mV) 100 Operating temperature range (°C) -40 to 125
Output options Adjustable Output Iout (max) (A) 0.1 Vin (max) (V) 10 Vin (min) (V) 2.7 Vout (max) (V) 5.5 Vout (min) (V) 0.7 Noise (µVrms) 60 Iq (typ) (mA) 0.02 Thermal resistance θJA (°C/W) 184 Rating Automotive Load capacitance (min) (µF) 4.7 Regulated outputs (#) 1 Features Enable Accuracy (%) 3 PSRR at 100 KHz (dB) 40 Dropout voltage (Vdo) (typ) (mV) 100 Operating temperature range (°C) -40 to 125
SOT-23 (DBV) 5 8.12 mm² 2.9 x 2.8
  • Qualified for Automotive Applications
  • 100-mA Low-Dropout Regulator
  • Adjustable Output Voltage: 0.7 V to 5.5 V
  • Only 27-µA Quiescent Current at 100 mA
  • 1-µA Quiescent Current in Standby Mode
  • Overcurrent Limitation
  • –40°C to +125°C Operating Ambient Temperature Range
  • Available in 5-Pin SOT-23 (DBV) Package

All other trademarks are the property of their respective owners

  • Qualified for Automotive Applications
  • 100-mA Low-Dropout Regulator
  • Adjustable Output Voltage: 0.7 V to 5.5 V
  • Only 27-µA Quiescent Current at 100 mA
  • 1-µA Quiescent Current in Standby Mode
  • Overcurrent Limitation
  • –40°C to +125°C Operating Ambient Temperature Range
  • Available in 5-Pin SOT-23 (DBV) Package

All other trademarks are the property of their respective owners

The TPS76201-Q1 low-dropout (LDO) voltage regulator features an adjustable output voltage as low as 0.7 V. It is an ideal regulator for sub 1.2-V DSP core voltage supplies and is equally suited for similar applications with other low-voltage processors and controllers. SOT-23 packaging and the high-efficiency that results from the ultralow power regulator operation make the TPS76201-Q1 especially useful in handheld and portable battery applications. This regulator features low dropout voltages and ultralow quiescent current compared to conventional LDO regulators. Offered in a five-terminal, small outline integrated circuit (SOT-23) package, the TPS76201-Q1 is ideal for micropower operations and where board space is at a premium.

A combination of new circuit design and process innovation has enabled the usual PNP pass transistor to be replaced by a PMOS pass element. Because the PMOS pass element is a voltage-driven device, the quiescent current is ultralow (30 µA maximum) and is stable over the entire range of output load current (10 µA to 100 mA). Intended for use in portable systems such as laptops and cellular phones, the ultralow-power operation results in a significant increase in the system battery operating life.

The TPS76201-Q1 also features a logic-enabled sleep mode to shut down the regulator, reducing quiescent current to 1 µA typical at TJ = +25°C. The TPS76201-Q1 is offered in an adjustable version (programmable over the range of 0.7 V to 5.5 V).

The TPS76201-Q1 low-dropout (LDO) voltage regulator features an adjustable output voltage as low as 0.7 V. It is an ideal regulator for sub 1.2-V DSP core voltage supplies and is equally suited for similar applications with other low-voltage processors and controllers. SOT-23 packaging and the high-efficiency that results from the ultralow power regulator operation make the TPS76201-Q1 especially useful in handheld and portable battery applications. This regulator features low dropout voltages and ultralow quiescent current compared to conventional LDO regulators. Offered in a five-terminal, small outline integrated circuit (SOT-23) package, the TPS76201-Q1 is ideal for micropower operations and where board space is at a premium.

A combination of new circuit design and process innovation has enabled the usual PNP pass transistor to be replaced by a PMOS pass element. Because the PMOS pass element is a voltage-driven device, the quiescent current is ultralow (30 µA maximum) and is stable over the entire range of output load current (10 µA to 100 mA). Intended for use in portable systems such as laptops and cellular phones, the ultralow-power operation results in a significant increase in the system battery operating life.

The TPS76201-Q1 also features a logic-enabled sleep mode to shut down the regulator, reducing quiescent current to 1 µA typical at TJ = +25°C. The TPS76201-Q1 is offered in an adjustable version (programmable over the range of 0.7 V to 5.5 V).

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet Low Output Adjustable, Ultralow-Power 100-mA LDO Linear Regulator datasheet 08 Dec 2010

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
SOT-23 (DBV) 5 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos