TPS763
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
Low-power low-IQ 150-mA low-dropout (LDO) linear regulator

 

Models (20)

Title Category Type Date
TPS76318 PSpice Transient Model PSpice Model ZIP 29 May 2015
TPS76318 Unencrypted PSpice Transient Model PSpice Model ZIP 29 May 2015
TPS76350 PSpice Transient Model PSpice Model ZIP 29 May 2015
TPS76350 Unencrypted PSpice Transient Model PSpice Model ZIP 29 May 2015
TPS76327 Unencrypted PSpice Transient Model PSpice Model ZIP 29 May 2015
TPS76327 PSpice Transient Model PSpice Model ZIP 29 May 2015
TPS76325 PSpice Transient Model PSpice Model ZIP 29 May 2015
TPS76325 Unencrypted PSpice Transient Model PSpice Model ZIP 29 May 2015
TPS76333 PSpice Transient Model PSpice Model ZIP 29 May 2015
TPS76333 Unencrypted PSpice Transient Model PSpice Model ZIP 29 May 2015
TPS76330 Unencrypted PSpice Transient Model PSpice Model ZIP 29 May 2015
TPS76330 PSpice Transient Model PSpice Model ZIP 29 May 2015
TPS76301 PSpice Transient Model PSpice Model ZIP 29 May 2015
TPS76301 Unencrypted PSpice Transient Model PSpice Model ZIP 29 May 2015
TPS76316 PSpice Transient Model PSpice Model ZIP 29 May 2015
TPS76316 Unencrypted PSpice Transient Model PSpice Model ZIP 29 May 2015
TPS76328 Unencrypted PSpice Transient Model PSpice Model ZIP 29 May 2015
TPS76328 PSpice Transient Model PSpice Model ZIP 29 May 2015
TPS76338 Unencrypted PSpice Transient Model PSpice Model ZIP 29 May 2015
TPS76338 PSpice Transient Model PSpice Model ZIP 29 May 2015

Reference designs

Current Sense Reference Design for High-Switching Transient Three-Phase Inverter for Servo Drives

The TIDA-01455 is a reinforced isolated, in-line, shunt-based, precision-phase current sensing reference design for three-phase inverters. One of the challenges with GaN or SiC inverters at high PWM switching is accurate phase current sensing across the shunt in presence of noise due to the high PWM (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.

Description Part Number Company Tool Type
Sync Buck for Intel Atom E6xx Tunnel Creek (1.8V @ 5A) PMP5855 Texas Instruments Reference designs

WEBENCH® Designer TPS763

  Min   Max Range
Vin  V 2.7 to 10.0V
Product Option
Vout  V
Iout  A ≤ 0.15A
Ambient Temp  °C -40.0 to 125.0°C