TPS768 Fast Transient Response, 1-A, Low-Dropout Voltage Regulators | TI.com

TPS768
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
Fast Transient Response, 1-A, Low-Dropout Voltage Regulators

 

Recommended alternative parts

  • TPS7A26  -  An 18-V, 500-mA LDO regulator with power-good and ultra-low IQ (2.5 μA)

Description

This device is designed to have a fast transient response and be stable with 10 µF capacitors. This combination provides high performance at a reasonable cost.

Since the PMOS device behaves as a low-value resistor, the dropout voltage is very low (typically 230 mV at an output current of 1 A for the TPS76850) and is directly proportional to the output current. Additionally, because the PMOS pass element is a voltage-driven device, the quiescent current is very low and independent of output loading (typically 85 µA over the full range of output current, 0 mA to 1 A). These two key specifications yield a significant improvement in operating life for battery-powered systems. This LDO family also features a shutdown mode; applying a TTL high signal to EN (enable) shuts down the regulator, reducing the quiescent current to less than 1 µA at TJ = 25°C.

Power good (PG) is an active high output, which can be used to implement a power-on reset or a low-battery indicator.

Features

  • Input Voltage Range: 2.7 V to 10 V
  • Low-Dropout Voltage: 230 mV typical at 1 A (TPS76850)
  • 2% Tolerance Over Specified Conditions for Fixed-Output Versions
  • Open Drain Power Good (See TPS767xx for Power-On Reset With 200-ms Delay Option)
  • Ultralow 85 µA Typical Quiescent Current
  • Available in 1.5-V, 1.8-V, 2.5-V, 2.7-V, 2.8-V, 3.0-V, 3.3-V, 5.0-V Fixed Output and Adjustable (1.2 V to 5.5 V) Versions
  • Fast Transient Response
  • Thermal Shutdown Protection
  • SOIC-8 (D) and TSSOP-20 (PWP) Package

All trademarks are the property of their respective owners.

Parametrics

Compare all products in Linear regulators (LDO) Email Download to Excel
Part number Order Output options Iout (Max) (A) Vin (Max) (V) Vin (Min) (V) Vout (Max) (V) Vout (Min) (V) Fixed output options (V) Package Group Features Regulated outputs (#) Operating temperature range (C) Thermal resistance θJA (°C/W) Noise (uVrms) Approx. price (US$) Rating PSRR @ 100 KHz (dB) Accuracy (%) Dropout voltage (Vdo) (Typ) (mV) Iq (Typ) (mA) Package size: mm2:W x L (PKG)
TPS768 Order now Adjustable Output
Fixed Output    
1     10     2.7     5.5     1.2     1.5
1.8
2.5
2.7
2.8
3
3.3
5    
HTSSOP | 20
SOIC | 8    
Enable
Power Good    
1     -40 to 125     33     55     1.19 | 1ku     Catalog     29     2     230     0.08     20HTSSOP: 42 mm2: 6.4 x 6.5 (HTSSOP | 20)
8SOIC: 19 mm2: 3.91 x 4.9 (SOIC | 8)