TPS772 Low Iq, 150-mA Low-Dropout Linear Regulator with Power Good Output | TI.com

TPS772 (ACTIVE)

Low Iq, 150-mA Low-Dropout Linear Regulator with Power Good Output

 

Recommended alternative parts

  • TPS7A25  -  An 18-V, 300-mA LDO regulator with power-good and ultra-low IQ (2.5 μA)

Description

The TPS771xx and TPS772xx are low-dropout regulators with integrated power-on reset and power good (PG) function respectively. These devices are capable of supplying 150 mA of output current with a dropout of 115 mV (TPS77133, TPS77233). Quiescent current is 92 uA at full load dropping down to 1 uA when device is disabled. These devices are optimized to be stable with a wide range of output capacitors including low ESR ceramic (10uF) or low capacitance (1uF) tantalum capacitors. These devices have extremely low noise output performance (55 uVrms) without using any added filter capacitors. TPS771xx and TPS772xx are designed to have fast transient response for larger load current changes.

The TPS771xx or TPS772xx is offered in 1.5 V, 1.8-V, 2.7-V, 2.8-V, 3.3-V, and 5.0 V fixed-voltage versions and in an adjustable version (programmable over the range of 1.5 V to 5.5 V). Output voltage tolerance is 2% over line, load, and temperature ranges. The TPS771xx and TPS772xx families are available in 8-pin MSOP (DGK) packages.

Because the PMOS device behaves as a low-value resistor, the dropout voltage is very low (typically 115 mV at an output current of 150 mA for 3.3 volt option) and is directly proportional to the output current. Additionally, since the PMOS pass element is a voltage-driven device, the quiescent current is very low and independent of output loading (typically 92 uA over the full range of output current, 0 mA to 150 mA). These two key specifications yield a significant improvement in operating life for battery-powered systems.

The device is enabled when the EN\ pin is connected to a low-level input voltage. This LDO family also features a sleep mode; applying a TTL high signal to EN\ (enable) shuts down the regulator, reducing the quiescent current to less than 1 uA at TJ = 25°C.

The TPS771xx features an integrated power-on reset, commonly used as a supply voltage supervisor (SVS) or reset output voltage. The RESET\ output of the TPS771xx initiates a reset in DSP, microcomputer or microprocessor systems at power up and in the event of an undervoltage condition. An internal comparator in the TPS771xx monitors the output voltage of the regulator to detect an undervoltage condition on the regulated output voltage. When OUT reaches 95% of its regulated voltage, RESET\ will go to a high-impedance state after a 220 ms delay. RESET\ will go to low-impedance state when OUT is pulled below 95% (i.e. over load condition) of its regulated voltage.

For the TPS772xx, the power good terminal (PG) is an active high output, which can be used to implement a power-on reset or a low-battery indicator. An internal comparator in the TPS772xx monitors the output voltage of the regulator to detect an undervoltage condition on the regulated output voltage. When OUT falls below 82% of its regulated voltage, PG will go to a low-impedance state. PG will go to a high-impedance state when OUT is above 82% of its regulated voltage.

Features

  • Open Drain Power-On Reset With 220-ms Delay (TPS771xx)
  • Open Drain Power-Good (PG) Status Output (TPS772xx)
  • 150-mA Low-Dropout Voltage Regulator
  • Available in 1.5-V, 1.8-V, 2.7-V, 2.8-V, 3.3-V, 5.0-V Fixed Output and Adjustable Versions
  • Dropout Voltage Typically 115 mV
    at 150 mA (TPS77133, TPS77233)
  • Ultralow 92-uA Quiescent Current (Typ)
  • 8-Pin MSOP (DGK) Package
  • Low Noise (55 uVrms) Without External Filter (Bypass) Capacitor (TPS77118, TPS77218)
  • 2% Tolerance Over Specified Conditions
    for Fixed-Output Versions
  • Fast Transient Response
  • Thermal Shutdown Protection

View more

Parametrics Compare all products in Linear regulators (LDO)

 
Output options
Iout (Max) (A)
Vin (Max) (V)
Vin (Min) (V)
Vout (Max) (V)
Vout (Min) (V)
Fixed output options (V)
Package Group
Features
Regulated outputs (#)
Operating temperature range (C)
Thermal Resistance θJA (°C/W)
Noise (uVrms)
Approx. price (US$)
Rating
Output capacitor type
PSRR @ 100 KHz (dB)
Accuracy (%)
Vdo (Typ) (mV)
Iq (Typ) (mA)
Package size: mm2:W x L (PKG)
TPS772
Adjustable Output
Fixed Output    
0.15    
10    
2.7    
5.5    
1.5    
1.5
1.8
2.7
3.3
5    
VSSOP | 8    
Enable
Power Good    
1    
-40 to 125    
243    
55    
0.85 | 1ku    
Catalog    
Non-Ceramic    
26    
2    
75    
0.09    
8VSSOP: 15 mm2: 4.9 x 3 (VSSOP | 8)