TPS783

ACTIVE

150-mA, nano-IQ, low-dropout voltage regulator with enable from -40°C to +105°C

Product details

Output options Fixed Output Iout (max) (A) 0.15 Vin (max) (V) 5.5 Vin (min) (V) 2.2 Vout (max) (V) 4.2 Vout (min) (V) 1.8 Fixed output options (V) 1.8, 1.9, 2.6, 3, 4.2 Noise (µVrms) 86 Iq (typ) (mA) 0.0005 Thermal resistance θJA (°C/W) 193 Rating Catalog Load capacitance (min) (µF) 1 Regulated outputs (#) 1 Features Enable Accuracy (%) 3 PSRR at 100 KHz (dB) 13 Dropout voltage (Vdo) (typ) (mV) 130 Operating temperature range (°C) -40 to 105
Output options Fixed Output Iout (max) (A) 0.15 Vin (max) (V) 5.5 Vin (min) (V) 2.2 Vout (max) (V) 4.2 Vout (min) (V) 1.8 Fixed output options (V) 1.8, 1.9, 2.6, 3, 4.2 Noise (µVrms) 86 Iq (typ) (mA) 0.0005 Thermal resistance θJA (°C/W) 193 Rating Catalog Load capacitance (min) (µF) 1 Regulated outputs (#) 1 Features Enable Accuracy (%) 3 PSRR at 100 KHz (dB) 13 Dropout voltage (Vdo) (typ) (mV) 130 Operating temperature range (°C) -40 to 105
SOT-23-THN (DDC) 5 8.12 mm² 2.9 x 2.8
  • Input Voltage Range: 2.2 V to 5.5 V
  • Low Quiescent Current (IQ): 500 nA
  • 150-mA, Low-Dropout Regulator
  • Low-Dropout at 25°C, 130 mV at 150 mA
  • Low-Dropout at 85°C, 175 mV at 150 mA
  • 3% Accuracy Over Load, Line, and Temperature
  • Stable with a 1.0-µF Ceramic Capacitor
  • Thermal Shutdown and Overcurrent Protection
  • CMOS Logic Level-Compatible Enable Pin
  • DDC (SOT-5) Package
  • Input Voltage Range: 2.2 V to 5.5 V
  • Low Quiescent Current (IQ): 500 nA
  • 150-mA, Low-Dropout Regulator
  • Low-Dropout at 25°C, 130 mV at 150 mA
  • Low-Dropout at 85°C, 175 mV at 150 mA
  • 3% Accuracy Over Load, Line, and Temperature
  • Stable with a 1.0-µF Ceramic Capacitor
  • Thermal Shutdown and Overcurrent Protection
  • CMOS Logic Level-Compatible Enable Pin
  • DDC (SOT-5) Package

The TPS783 family of low-dropout regulators (LDOs) offers the benefits of ultralow power and miniaturized packaging.

This LDO family is designed specifically for battery-powered applications where ultralow quiescent current is a critical parameter. The TPS783, with ultralow IQ (500 nA), is ideal for microprocessors, microcontrollers, and other battery-powered applications.

The absence of pulldown circuitry at the output of the LDO provides the flexibility to use the regulator output capacitor as a temporary backup power supply (for example, during battery replacement).

The ultralow power and miniaturized packaging allow designers to customize power consumption for specific applications. Consult with your local factory representative for exact voltage options and ordering information; minimum order quantities may apply.

The TPS783 family is compatible with the TI MSP430 and other similar products. The enable pin (EN) is compatible with standard CMOS logic. This device allows for minimal board space because of miniaturized packaging and a potentially small output capacitor. The TPS783 family also features thermal shutdown and current limit to protect the device during fault conditions. All packages have a specified operating temperature range of TJ = –40°C to 105°C.

The TPS783 family of low-dropout regulators (LDOs) offers the benefits of ultralow power and miniaturized packaging.

This LDO family is designed specifically for battery-powered applications where ultralow quiescent current is a critical parameter. The TPS783, with ultralow IQ (500 nA), is ideal for microprocessors, microcontrollers, and other battery-powered applications.

The absence of pulldown circuitry at the output of the LDO provides the flexibility to use the regulator output capacitor as a temporary backup power supply (for example, during battery replacement).

The ultralow power and miniaturized packaging allow designers to customize power consumption for specific applications. Consult with your local factory representative for exact voltage options and ordering information; minimum order quantities may apply.

The TPS783 family is compatible with the TI MSP430 and other similar products. The enable pin (EN) is compatible with standard CMOS logic. This device allows for minimal board space because of miniaturized packaging and a potentially small output capacitor. The TPS783 family also features thermal shutdown and current limit to protect the device during fault conditions. All packages have a specified operating temperature range of TJ = –40°C to 105°C.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
TPS7A02 ACTIVE 200mA, nanopower-IQ (25 nA), low-dropout (LDO) voltage regulator with enable Higher current rating with lower quiescent current
TPS7A03 ACTIVE Nanopower-IQ 200nA 200mA low-dropout (LDO) voltage regulator with fast transient response 200 mA, 1.5% tolerance, 200-nA IQ, smaller packages, fixed voltage options
TPS7A05 ACTIVE 200mA, ultra-low-IQ, high-accuracy, low-dropout voltage regulator with enable 200 mA, fixed voltage options, 2% accuracy

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Data sheet TPS783xx 500-nA IQ, 150-mA, Ultralow Quiescent Current Low-Dropout Linear Regulator datasheet (Rev. A) PDF | HTML 04 Nov 2014
White paper Understanding the Foundations of Quiescent Current in Linear Power Systems 18 Feb 2021
Application note A Topical Index of TI LDO Application Notes (Rev. F) 27 Jun 2019
EVM User's guide TPS78833EVM LDO Regulation Evaluation Module 11 Jan 2002

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

TPS78318 PSpice Transient Model

SBVM280.ZIP (21 KB) - PSpice Model
Simulation model

TPS78319 PSpice Transient Model

SBVM281.ZIP (21 KB) - PSpice Model
Simulation model

TPS78326 PSpice Transient Model

SBVM263.ZIP (21 KB) - PSpice Model
Simulation model

TPS78330 PSpice Transient Model

SNVM684.ZIP (46 KB) - PSpice Model
Simulation model

TPS78342 PSPICE transient model

SLVMAG9.ZIP (47 KB) - PSpice Model
Package Pins CAD symbols, footprints & 3D models
SOT-23-THN (DDC) 5 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos