TPS797-Q1 Automotive 10-mA, Micro-Power LDO Voltage Regulator in SC-70 | TI.com

TPS797-Q1 (ACTIVE)

Automotive 10-mA, Micro-Power LDO Voltage Regulator in SC-70

 

Description

The TPS797xx family of low-dropout (LDO) voltage regulators offers the benefits of low-dropout voltage and ultralow-power operation. The device is stable with any capacitor (>0.47 µF). Therefore, implementations of this device require little board space due to the miniaturized packaging and potentially small output capacitor. In addition, the family includes an integrated open drain active-high power good (PG) output. Intended for use in microcontroller based, battery-powered applications, the TPS797xx family’s low dropout and ultralow-powered operation results in a significant increase in system battery operating life. The small packaging minimizes consumption of board space.

The device is enabled when the applied voltage exceeds the minimum input voltage. The usual PNP pass transistor has been replaced by a PMOS pass element. Because the PMOS pass element behaves as a low-value resistor, the dropout voltage is low, typically 105 mV at 10 mA of load current and is directly proportional to the load current. The quiescent current is ultralow (1.2 µA typically) and is stable over the entire range of output load current (0 mA to 10 mA). When properly configured with a pullup resistor, the PG output can be used to implement a power-on reset or low battery indicator. The TPS797xx is offered in 1.8-V, 3-V, and 3.3-V fixed options.

Features

  • Qualified for Automotive Applications
  • 10-mA Low-Dropout Regulator
  • Ultralow 1.2-µA Quiescent Current at 10 mA
  • 5-Pin SC70/SOT-323 (DCK) Package
  • Integrated Power Good Output
  • Stable With Any Capacitor (>0.47 µF)
  • Dropout Voltage Typically 105 mV at 10 mA (TPS79733)
  • Over Current Limitation
  • –40°C to 125°C Operating Junction Temperature Range
  • APPLICATIONS
    • Battery Powered Microcontrollers and Microprocessors

Parametrics

Compare all products in Linear regulators (LDO) Email Download to Excel
Part number Order Output options Iout (Max) (A) Vin (Max) (V) Vin (Min) (V) Vout (Max) (V) Vout (Min) (V) Fixed output options (V) Package Group Features Regulated outputs (#) Operating temperature range (C) Thermal resistance θJA (°C/W) Noise (uVrms) Approx. price (US$) Rating Output capacitor type PSRR @ 100 KHz (dB) Accuracy (%) Vdo (Typ) (mV) Iq (Typ) (mA) Package size: mm2:W x L (PKG)
TPS797-Q1 Order now Fixed Output     0.01     5.5     1.8     3.3     1.8     1.8
3
3.3    
SC70 | 5     Power Good     1     -40 to 125     314     600     0.40 | 1ku     Automotive     Ceramic       4     110     0.001     5SC70: 4 mm2: 2.1 x 2 (SC70 | 5)    
TPS782-Q1 Order now Fixed Output     0.15     5.5     2.2     3     1.8     2.5
2.7
2.8
3    
WSON | 6     Enable
Output Discharge    
1     -40 to 125     65     86     0.29 | 1ku     Automotive     Ceramic     13     3     130     0.0005     See datasheet (WSON)