TPS7A6201-Q1

ACTIVE

Automotive 300-mA, off-battery (40-V), low-IQ, adjustable low-dropout voltage regulator with enable

A newer version of this product is available

open-in-new Compare alternates
This product continues to be available for existing customers. New designs should consider an alternate product.
Same functionality with different pin-out to the compared device
TPS7B86-Q1 ACTIVE Automotive 500-mA, 40-V, ultra-low-IQ, low-dropout (LDO) linear regulator with power good Smaller package, lower dropout and tighter accuracy.

TPS7A6201-Q1

ACTIVE

Product details

Output options Adjustable Output Iout (max) (A) 0.3 Vin (max) (V) 40 Vin (min) (V) 11 Vout (max) (V) 7 Vout (min) (V) 2.5 Iq (typ) (mA) 0.02 Thermal resistance θJA (°C/W) 30 Rating Automotive Load capacitance (min) (µF) 1 Regulated outputs (#) 1 Features Enable Accuracy (%) 2 PSRR at 100 KHz (dB) 40 Dropout voltage (Vdo) (typ) (mV) 300 Operating temperature range (°C) -40 to 125
Output options Adjustable Output Iout (max) (A) 0.3 Vin (max) (V) 40 Vin (min) (V) 11 Vout (max) (V) 7 Vout (min) (V) 2.5 Iq (typ) (mA) 0.02 Thermal resistance θJA (°C/W) 30 Rating Automotive Load capacitance (min) (µF) 1 Regulated outputs (#) 1 Features Enable Accuracy (%) 2 PSRR at 100 KHz (dB) 40 Dropout voltage (Vdo) (typ) (mV) 300 Operating temperature range (°C) -40 to 125
TO-263 (KTT) 5 154.8384 mm² 10.16 x 15.24
  • AEC-Q100 qualified for automotive applications:
    • Temperature grade 1: –40°C to 125°C, TA
    • Junction Temperature: –40C to 150C, TJ
  • Low dropout voltage:
    • 300 mV at IOUT = 150 mA
  • 7-V to 40-V wide input voltage range with up to 45-V transients
  • 300-mA maximum output current
  • Ultra-low quiescent current:
    • IQUIESCENT = 25 µA (typical) at light loads
    • ISLEEP < 2 µA when EN = Low
  • 2.5-V to 7-V adjustable output voltage
  • Low-ESR ceramic output stability capacitor
  • Integrated fault protection:
    • Short-circuit and overcurrent protection
    • Thermal shutdown
  • Low input voltage tracking
  • Thermally enhanced power package:
    • 5-pin TO-263 (KTT, D2PAK)
  • AEC-Q100 qualified for automotive applications:
    • Temperature grade 1: –40°C to 125°C, TA
    • Junction Temperature: –40C to 150C, TJ
  • Low dropout voltage:
    • 300 mV at IOUT = 150 mA
  • 7-V to 40-V wide input voltage range with up to 45-V transients
  • 300-mA maximum output current
  • Ultra-low quiescent current:
    • IQUIESCENT = 25 µA (typical) at light loads
    • ISLEEP < 2 µA when EN = Low
  • 2.5-V to 7-V adjustable output voltage
  • Low-ESR ceramic output stability capacitor
  • Integrated fault protection:
    • Short-circuit and overcurrent protection
    • Thermal shutdown
  • Low input voltage tracking
  • Thermally enhanced power package:
    • 5-pin TO-263 (KTT, D2PAK)

The TPS7A6201-Q1 is a low-dropout linear voltage regulator designed for low power consumption and quiescent current less than 25 µA in light-load applications. This device features an integrated over-current protection, and is designed to achieve stable operation even with low-ESR ceramic output capacitors. The output voltage can be programmed using external resistors. The low-voltage tracking feature allows for a smaller input capacitor and can possibly eliminate the need of using a boost converter during cold crank conditions. Because of these features, this device is well suited in power supplies for various automotive applications.

The TPS7A6201-Q1 is a low-dropout linear voltage regulator designed for low power consumption and quiescent current less than 25 µA in light-load applications. This device features an integrated over-current protection, and is designed to achieve stable operation even with low-ESR ceramic output capacitors. The output voltage can be programmed using external resistors. The low-voltage tracking feature allows for a smaller input capacitor and can possibly eliminate the need of using a boost converter during cold crank conditions. Because of these features, this device is well suited in power supplies for various automotive applications.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet TPS7A6201-Q1 300-mA, 40-V, Low-Dropout Regulator With 25-µA Quiescent Current datasheet (Rev. E) PDF | HTML 11 Mar 2020
User guide TPS7A6201QKTT EVM 01 Apr 2011

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

TPS7A6201 Q1 TINA-TI Transient Reference Design

SLVMAG1.ZIP (16 KB) - TINA-TI Reference Design
Simulation model

TPS7A6201-Q1 PSpice Transient Model

SLVMAD3.ZIP (40 KB) - PSpice Model
Simulation model

TPS7A6201-Q1 TINA transient model

SLVMAG2.ZIP (9 KB) - TINA-TI Spice Model
Package Pins CAD symbols, footprints & 3D models
TO-263 (KTT) 5 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos