Datasheet
- Low-Noise, Wide-Bandwidth, High PSRR, Low-Dropout 1A Linear Regulator (Rev. H)
(PDF , 1553 KB) 10 Jan 2013 - View All Technical Documents
Related End Equipment
- Automated External Defibrillator
- Blood Pressure Monitor
- Cable Modem Termination System
- DVD Recorder & Player
- IP Phone: Wired
- Multichannel Video Transcoder
- Network Projector Front End
- Optical Line Card
- Point of Sale
- Portable Data Terminal
- Power Line Communication Modem
- Programmable Multicore Video Processor
- Scanner
- TETRA Base Station
- Telecom Base Band Unit
- Telehealth Aggregation Manager
- Video Conferencing: IP-Based HD
- Video Doorbell / Baby Monitor
- Wireless LAN Card
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Top Side Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | | TPS7A8001DRBR | ACTIVE | -40 to 125 | 1.00 | 1ku | SON (DRB) | 8 | View | 3000 | LARGE T&R | >5K | 1k quantity lead time: In stock | Not Available | | TPS7A8001DRBT | ACTIVE | -40 to 125 | 1.15 | 1ku | SON (DRB) | 8 | View | 250 | SMALL T&R | >5K | 1k quantity lead time: In stock |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part # | Name | Product Family | Comments |
|---|---|---|---|
| TPS54120 | Low-Noise, 1A Power Supply with Integrated DC-DC Converter and Low-Dropout Regulator | CONVERTER (INTEGRATED SWITCH) - STEP-DOWN (BUCK) CONVERTER |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 1553 | 10 Jan 2013 |
User Guides (2)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 1285 | 13 Dec 2012 | 1,084 | |||
| 111 | 14 Jul 2010 | 309 |
Selection & Solution Guides (5)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 273 | 16 Jul 2012 | 1,913 | ||
| 1595 | 14 Mar 2012 | 1,594 | ||
| 184 | 22 Feb 2012 | 1,850 | ||
| 435 | 13 Feb 2012 | 873 | ||
| 320 | 08 Jun 2011 | 1,464 |
Circuit Design & Simulation
Models (1)
| Title | Category | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| TPS7A8001 PSpice Transient Model (Rev. A) | PSpice Model | ZIP | 23 KB | 20 Feb 2013 | 61 views |
Design Kits & Evaluation Modules (1)
| Name | Part# | Type |
|---|---|---|
| Evaluation Module for TPS7A8001 Low-Noise, High-Bandwidth PSRR, 1A Low-Dropout Linear Regulator | TPS7A8001DRBEVM | Evaluation Modules & Boards |
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
| Multi-Day PFC Design Workshop (Analog & Digital) sponsored by Biricha Digital Power Ltd. | In-Person | 15 Mar 2014 - 22 Mar 2014 |
| In-depth PFC Design Workshop | In-Person | 12 Nov 2013 - 14 Nov 2013 |
| Digital Power Multi-Day Workshop | In-Person | 05 Nov 2013 - 07 Nov 2013 |
| Optimizing Efficiency of Switching Mode Chargers | Recorded Content | On Demand |
| Single Cell Gauging 101 - Part 2: Classic Fuel Gauging Approaches | Recorded Content | On Demand |
See More Training & Events

Cart 