TPS7A92 2A High-Accuracy Low-Noise Low-Dropout (LDO) Voltage Regulator | TI.com

TPS7A92 (ACTIVE) 2A High-Accuracy Low-Noise Low-Dropout (LDO) Voltage Regulator

 

Recommended alternative parts

  • TPS7A89  -  The TPS7A89 is a dual 2-A LDO regulator with improved noise (3.8µVrms) in a very small package (4 mm x 4 mm)
  • TPS7A83A  -  The TPS7A83A is 2-A LDO with low-noise (4.4 µVRMS) and low-dropout (200mV) and improved accuracy (0.75%)

Description

The TPS7A92 is a low-noise (4.8 µVRMS), low-dropout (LDO) voltage regulator capable of sourcing 2 A with only 180 mV of dropout.

The TPS7A92 output is adjustable with external resistors from 0.8 V to 5.2 V. The TPS7A92 wide input-voltage range supports operation as low as 1.4 V and up to 6.5 V.

With 1% output voltage accuracy (over line, load, and temperature) and soft-start capabilities to reduce in-rush current, the TPS7A92 is ideal for powering sensitive analog low-voltage devices [such as voltage-controlled oscillators (VCOs), analog-to-digital converters (ADCs), digital-to-analog converters (DACs), high-end processors, and field-programmable gate arrays (FPGAs)].

The TPS7A92 is designed to power noise-sensitive components such as those found in high-speed communication, video, medical, or test and measurement applications. The very low 4.6-µVRMS output noise and wideband PSRR (40 dB at 1 MHz) minimizes phase noise and clock jitter. These features maximize performance of clocking devices, ADCs, and DACs.

Features

  • 1.0% Accuracy Over Line, Load, and Temperature
  • Low Output Noise: 4.6 µVRMS (10 Hz–100 kHz)
  • Low Dropout: 180 mV (Typ) at 2 A
  • Wide Input Voltage Range: 1.4 V to 6.5 V
  • Wide Output Voltage Range: 0.8 V to 5.2 V
  • High Power-Supply Ripple Rejection (PSRR):
    • 60 dB at DC
    • 40 dB at 100 kHz
    • 40 dB at 1 MHz
  • Fast Transient Response
  • Adjustable Start-Up In-Rush Control With Selectable Soft-Start Charging Current
  • Open-Drain Power-Good (PG) Output
  • RθJC = 3.2°C/W
  • Stable With a 22-µF or Larger Ceramic Output Capacitor
  • 2.5-mm × 2.5-mm, 10-Pin WSON Package

All trademarks are the property of their respective owners.

Parametrics

Compare all products in Linear regulators (LDO) Email Download to Excel
Part number Order Output options Iout (Max) (A) Vin (Max) (V) Vin (Min) (V) Vout (Max) (V) Vout (Min) (V) Package Group Features Regulated outputs (#) Operating temperature range (C) Thermal resistance θJA (°C/W) Noise (uVrms) Approx. price (US$) Rating PSRR @ 100 KHz (dB) Accuracy (%) Vdo (Typ) (mV) Iq (Typ) (mA) Package size: mm2:W x L (PKG)
TPS7A92 Order now Adjustable Output     2     6.5     1.4     5.2     0.8     SON | 10     Enable
Foldback Overcurrent Protection
Output Discharge
Power Good
Soft Start    
1     -40 to 125     57     4.7     1.50 | 1ku     Catalog     48     1     260     2.1     See datasheet (SON)    
TPS7A90 Order now Adjustable Output     0.5     6.5     1.4     5.7     0.8     SON | 10     Enable
Foldback Overcurrent Protection
Output Discharge
Power Good
Soft Start    
1     -40 to 125     57     4.7     0.60 | 1ku     Catalog     48     1     75     2.1     See datasheet (SON)    
TPS7A91 Order now Adjustable Output     1     6.5     1.4     5.2     0.8     SON | 10     Enable
Foldback Overcurrent Protection
Output Discharge
Power Good
Soft Start    
1     -40 to 125     57     4.7     1.20 | 1ku     Catalog     48     1     130     2.1     See datasheet (SON)