Home Power management DC/DC power modules Power modules (integrated inductor)

TPS84620

ACTIVE

4.5-V to 14.5-V Input, 6-A Synchronous Buck, Integrated Power Solution

Product details

Iout (max) (A) 6 Vin (max) (V) 14.5 Vin (min) (V) 4.5 Vout (max) (V) 5.5 Vout (min) (V) 1.2 Rating Catalog Operating temperature range (°C) -40 to 85 Topology Buck Features EMI Tested, Enable, Frequency synchronization, Power good, Remote Sense, Tracking Control mode current mode Switching frequency (max) (Hz) 780000 Switching frequency (min) (Hz) 480000
Iout (max) (A) 6 Vin (max) (V) 14.5 Vin (min) (V) 4.5 Vout (max) (V) 5.5 Vout (min) (V) 1.2 Rating Catalog Operating temperature range (°C) -40 to 85 Topology Buck Features EMI Tested, Enable, Frequency synchronization, Power good, Remote Sense, Tracking Control mode current mode Switching frequency (max) (Hz) 780000 Switching frequency (min) (Hz) 480000
B1QFN (RUQ) 47 135 mm² 15 x 9
  • Complete Integrated Power Solution Allows
    Small Footprint, Low-Profile Design
  • Efficiencies Up To 96%
  • Wide-Output Voltage Adjust
    1.2 V to 5.5 V, with 1% Reference Accuracy
  • Optional Split Power Rail allows
    Input Voltage Down to 1.7 V
  • Adjustable Switching Frequency
    (480 kHz to 780 kHz)
  • Synchronizes to an External Clock
  • Adjustable Slow Start
  • Output Voltage Sequencing / Tracking
  • Power Good Output
  • Programmable Undervoltage Lockout (UVLO)
  • Output Overcurrent Protection
  • Over Temperature Protection
  • Pre-bias Output Start-up
  • Operating Temperature Range: –40°C to +85°C
  • Enhanced Thermal Performance: 13°C/W
  • Meets EN55022 Class B Emissions
  • For Design Help Including SwitcherPro™ visit http://www.ti.com/tps84620
  • Complete Integrated Power Solution Allows
    Small Footprint, Low-Profile Design
  • Efficiencies Up To 96%
  • Wide-Output Voltage Adjust
    1.2 V to 5.5 V, with 1% Reference Accuracy
  • Optional Split Power Rail allows
    Input Voltage Down to 1.7 V
  • Adjustable Switching Frequency
    (480 kHz to 780 kHz)
  • Synchronizes to an External Clock
  • Adjustable Slow Start
  • Output Voltage Sequencing / Tracking
  • Power Good Output
  • Programmable Undervoltage Lockout (UVLO)
  • Output Overcurrent Protection
  • Over Temperature Protection
  • Pre-bias Output Start-up
  • Operating Temperature Range: –40°C to +85°C
  • Enhanced Thermal Performance: 13°C/W
  • Meets EN55022 Class B Emissions
  • For Design Help Including SwitcherPro™ visit http://www.ti.com/tps84620

The TPS84620RUQ is an easy-to-use integrated power solution that combines a 6-A DC/DC converter with power MOSFETs, an inductor, and passives into a low profile, BQFN package. This total power solution allows as few as 3 external components and eliminates the loop compensation and magnetics part selection process.

The 9×15×2.8 mm BQFN package is easy to solder onto a printed circuit board and allows a compact point-of-load design with greater than 90% efficiency and excellent power dissipation with a thermal impedance of 13°C/W junction to ambient. The device delivers the full 6-A rated output current at 85°C ambient temperature without airflow.

The TPS84620 offers the flexibility and the feature-set of a discrete point-of-load design and is ideal for powering performance DSPs and FPGAs. Advanced packaging technology afford a robust and reliable power solution compatible with standard QFN mounting and testing techniques.

The TPS84620RUQ is an easy-to-use integrated power solution that combines a 6-A DC/DC converter with power MOSFETs, an inductor, and passives into a low profile, BQFN package. This total power solution allows as few as 3 external components and eliminates the loop compensation and magnetics part selection process.

The 9×15×2.8 mm BQFN package is easy to solder onto a printed circuit board and allows a compact point-of-load design with greater than 90% efficiency and excellent power dissipation with a thermal impedance of 13°C/W junction to ambient. The device delivers the full 6-A rated output current at 85°C ambient temperature without airflow.

The TPS84620 offers the flexibility and the feature-set of a discrete point-of-load design and is ideal for powering performance DSPs and FPGAs. Advanced packaging technology afford a robust and reliable power solution compatible with standard QFN mounting and testing techniques.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 12
Type Title Date
* Data sheet TPS84620 4.5-V to 14.5-V Input, 6-A Synchronous Buck, Integrated Power Solution datasheet (Rev. F) 10 Apr 2018
Application note QFN and SON PCB Attachment (Rev. C) PDF | HTML 06 Dec 2023
Application note Soldering Requirements for BQFN Packages (Rev. C) 05 Mar 2020
Application note AN-1889 How to Measure the Loop Transfer Function of Power Supplies (Rev. A) 23 Apr 2013
Application note Powering TPS84k Devices from 3.3 V 04 Jan 2013
More literature TPS84k Integrated Power Modules Info Card (Rev. A) 28 Aug 2012
User guide TPS84620EVM-692 6-A, Integrated Power Solution EVM (Rev. A) 24 Aug 2011
More literature TPS84620 Data Sheet [Русско] 28 Sep 2010
More literature TPS84620 Datasheet [Português] 28 Sep 2010
More literature TPS84620 Datenblatt [Deutsch] 28 Sep 2010
More literature SEM1600 Topic 4: Constructing Your Power Supply – Layout Considerations 12 Jul 2005
Application note AN-643 EMI/RFI Board Design (Rev. B) 03 May 2004

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Reference designs

PMP10581 — Power Solution for Terasic DE2-115 (Cyclone IV)

The PMP10581 reference design provides all the power supply rails necessary to power Altera’s Cyclone® IV E FPGA. DE2-115 was developed by Terasic and this board is available for purchase through Terasic’s website.
Test report: PDF
Schematic: PDF
Package Pins Download
B1QFN (RUQ) 47 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos