Home Power management DC/DC power modules Power modules (integrated inductor)

TPS84A20

ACTIVE

2.95V to 17V, 10A Synchronous Buck, Integrated Power Solution

A newer version of this product is available

open-in-new Compare alternates
This product continues to be available for existing customers. New designs should consider an alternate product.
Same functionality with different pin-out to the compared device
TPSM843A22 ACTIVE 4-V to 18-V input, advanced current mode, 12-A synchronous SWIFT™ step-down power module Smaller solution size and higher efficiency

Product details

Rating Catalog Operating temperature range (°C) -40 to 85 Topology Buck Type Module Iout (max) (A) 10 Vin (min) (V) 2.95 Vin (max) (V) 17 Vout (min) (V) 0.6 Vout (max) (V) 5.5 Switching frequency (min) (kHz) 200 Switching frequency (max) (kHz) 1200 Features Current Sharing, EMI Tested, Frequency synchronization, Light Load Efficiency, Power good, Remote Sense, Tracking Control mode current mode Duty cycle (max) (%) 100
Rating Catalog Operating temperature range (°C) -40 to 85 Topology Buck Type Module Iout (max) (A) 10 Vin (min) (V) 2.95 Vin (max) (V) 17 Vout (min) (V) 0.6 Vout (max) (V) 5.5 Switching frequency (min) (kHz) 200 Switching frequency (max) (kHz) 1200 Features Current Sharing, EMI Tested, Frequency synchronization, Light Load Efficiency, Power good, Remote Sense, Tracking Control mode current mode Duty cycle (max) (%) 100
B3QFN (RVQ) 42 100 mm² 10 x 10
  • Complete integrated power solution allows
    small footprint, low-profile design
  • 10-mm × 10-mm × 4.3-mm package
  • Efficiencies up to 95%
  • Eco-mode™ / light load efficiency (LLE)
  • Wide-output voltage adjust
    0.6 V to 5.5 V, with 1% reference accuracy
  • Supports parallel operation for higher current
  • Optional split power rail allows
    input voltage down to 2.95 V
  • Adjustable switching frequency
    (200 kHz to 1.2 MHz)
  • Synchronizes to an external clock
  • Provides 180° out-of-phase clock signal
  • Adjustable slow-start
  • Output voltage sequencing / tracking
  • Power-good output
  • Programmable undervoltage lockout (UVLO)
  • Overcurrent and overtemperature protection
  • Prebias output start-up
  • Operating temperature range: –40°C to +85°C
  • Enhanced thermal performance: 13.3°C/W
  • Meets EN55022 Class B Emissions
  • Complete integrated power solution allows
    small footprint, low-profile design
  • 10-mm × 10-mm × 4.3-mm package
  • Efficiencies up to 95%
  • Eco-mode™ / light load efficiency (LLE)
  • Wide-output voltage adjust
    0.6 V to 5.5 V, with 1% reference accuracy
  • Supports parallel operation for higher current
  • Optional split power rail allows
    input voltage down to 2.95 V
  • Adjustable switching frequency
    (200 kHz to 1.2 MHz)
  • Synchronizes to an external clock
  • Provides 180° out-of-phase clock signal
  • Adjustable slow-start
  • Output voltage sequencing / tracking
  • Power-good output
  • Programmable undervoltage lockout (UVLO)
  • Overcurrent and overtemperature protection
  • Prebias output start-up
  • Operating temperature range: –40°C to +85°C
  • Enhanced thermal performance: 13.3°C/W
  • Meets EN55022 Class B Emissions

The TPS84A20 is an easy-to-use integrated power solution that combines a 10-A DC/DC converter with power MOSFETs, an inductor, and passives into a low profile, QFN package. This total power solution allows as few as three external components and eliminates the loop compensation and magnetics part selection process.

The 10-mm × 10-mm × 4.3-mm QFN package is easy to solder onto a printed circuit board and allows a compact point-of-load design. Achieves greater than 95% efficiency and excellent power dissipation capability with a thermal impedance of 13.3°C/W. The TPS84A20 offers the flexibility and the feature-set of a discrete point-of-load design and is ideal for powering a wide range of ICs and systems. Advanced packaging technology affords a robust and reliable power solution compatible with standard QFN mounting and testing techniques.

The TPS84A20 is an easy-to-use integrated power solution that combines a 10-A DC/DC converter with power MOSFETs, an inductor, and passives into a low profile, QFN package. This total power solution allows as few as three external components and eliminates the loop compensation and magnetics part selection process.

The 10-mm × 10-mm × 4.3-mm QFN package is easy to solder onto a printed circuit board and allows a compact point-of-load design. Achieves greater than 95% efficiency and excellent power dissipation capability with a thermal impedance of 13.3°C/W. The TPS84A20 offers the flexibility and the feature-set of a discrete point-of-load design and is ideal for powering a wide range of ICs and systems. Advanced packaging technology affords a robust and reliable power solution compatible with standard QFN mounting and testing techniques.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
LMZ31710 ACTIVE 2.95V to 17V, 10A Step-Down Power Module with Current Sharing in 10x10x4.3mm QFN Package Offers same functionality with current sharing.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 9
Type Title Date
* Data sheet TPS84A20 2.95-V to 17-V Input, 10-A Synchronous Buck, Integrated Power Solution datasheet (Rev. C) PDF | HTML 19 Dec 2019
Application note Soldering Requirements for BQFN Packages (Rev. C) 05 Mar 2020
Selection guide Power Management Guide 2018 (Rev. R) 25 Jun 2018
Application note AN-1889 How to Measure the Loop Transfer Function of Power Supplies (Rev. A) 23 Apr 2013
Application note TPS84A20 Parallel Operation 21 Feb 2013
Application note Powering TPS84k Devices from 3.3 V 04 Jan 2013
More literature TPS84k Integrated Power Modules Info Card (Rev. A) 28 Aug 2012
More literature SEM1600 Topic 4: Constructing Your Power Supply – Layout Considerations 12 Jul 2005
Application note AN-643 EMI/RFI Board Design (Rev. B) 03 May 2004

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
B3QFN (RVQ) 42 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos