Home Power management LED drivers Automotive LED drivers

TPS92662A-Q1

ACTIVE

12-Channel high-brightness LED matrix manager for automotive headlight systems

TPS92662A-Q1

ACTIVE

Product details

Number of channels 12 Topology Floating Switch Rating Automotive TI functional safety category Functional Safety-Capable Operating temperature range (°C) -40 to 125 Vin (min) (V) 4.5 Vin (max) (V) 60 Vout (min) (V) 0 Vout (max) (V) 62 Features Fault Detection, Hybrid Dimming/Phase Shift, Integrated Switch, LED Open Detection, LED Shorted Detection, Precision Dimming Control, Synchronization Pin, Temperature Compensation
Number of channels 12 Topology Floating Switch Rating Automotive TI functional safety category Functional Safety-Capable Operating temperature range (°C) -40 to 125 Vin (min) (V) 4.5 Vin (max) (V) 60 Vout (min) (V) 0 Vout (max) (V) 62 Features Fault Detection, Hybrid Dimming/Phase Shift, Integrated Switch, LED Open Detection, LED Shorted Detection, Precision Dimming Control, Synchronization Pin, Temperature Compensation
HTQFP (PHP) 48 81 mm² 9 x 9
  • AEC-Q100 qualified for automotive applications
    • Grade 1: –40°C to 125°C ambient operating temperature
    • Device HBM classification level H1C
    • Device CDM classification level C5
  • Input voltage range: 4.5 V to 60 V
  • 12 Integrated bypass switches
  • Multi-drop UART communication interface
    • Compatible with TPS92662-Q1 and TPS92663-Q1 devices
    • Compatible with CAN physical layer
  • Eight-bit ADC with two MUXed inputs
  • Programmable crystal oscillator driver and clock buffer strength
    • Improved radiated and conducted EMI performance
  • External EEPROM I2C interface
  • Programmable 10-bit PWM dimming
  • LED open and short detection and protection
  • Supports multi-LMM synchronization for more than 12-LED string via time division multiplexing
  • AEC-Q100 qualified for automotive applications
    • Grade 1: –40°C to 125°C ambient operating temperature
    • Device HBM classification level H1C
    • Device CDM classification level C5
  • Input voltage range: 4.5 V to 60 V
  • 12 Integrated bypass switches
  • Multi-drop UART communication interface
    • Compatible with TPS92662-Q1 and TPS92663-Q1 devices
    • Compatible with CAN physical layer
  • Eight-bit ADC with two MUXed inputs
  • Programmable crystal oscillator driver and clock buffer strength
    • Improved radiated and conducted EMI performance
  • External EEPROM I2C interface
  • Programmable 10-bit PWM dimming
  • LED open and short detection and protection
  • Supports multi-LMM synchronization for more than 12-LED string via time division multiplexing

The TPS92662A-Q1 LED matrix manager device enables fully dynamic adaptive lighting solutions by providing individual pixel-level LED control. The device includes four sub-strings of three series-connected integrated switches for bypassing individual LEDs. The individual sub-strings allow the device to accept either single or multiple current sources.

The TPS92662A-Q1 features a programmable Pierce crystal oscillator driver. Optimal performance is achieved by selecting the driver strength based on the quartz crystal or ceramic resonator manufacturers recommendations. The device also incorporates a selectable drive strength clock buffer. The rise and fall times and the EMI generated by clock signal is controlled by varying the drive strength of the clock buffer. When necessary, the clock buffer can be disabled to eliminate the noise generated by the clock signal and provide the lowest EMI performance.

The TPS92662A-Q1 supports the multi-drop universal asynchronous receiver transmitter (UART) serial interface and is compatible with TPS92662-Q1 and TPS92663-Q1 devices. The I2C communication interface can be used to read from and write to an external EEPROM that can store system calibration data.

An on-board 8-bit ADC with two multiplexed inputs can be used for system temperature compensation and used to measure a binning value which allows for LED binning and coding.

The internal charge pump rail supplies the gate drive voltage for the LED bypass switches. The low on-resistance (RDS(on)) of the bypass switch minimizes conduction loss and power dissipation.

The TPS92662A-Q1 and TPS92662-Q1 both incorporate identical register settings for programming phase shift and pulse width of each individual LED in the string and for reporting LED open and short circuit faults.

The TPS92662A-Q1 LED matrix manager device enables fully dynamic adaptive lighting solutions by providing individual pixel-level LED control. The device includes four sub-strings of three series-connected integrated switches for bypassing individual LEDs. The individual sub-strings allow the device to accept either single or multiple current sources.

The TPS92662A-Q1 features a programmable Pierce crystal oscillator driver. Optimal performance is achieved by selecting the driver strength based on the quartz crystal or ceramic resonator manufacturers recommendations. The device also incorporates a selectable drive strength clock buffer. The rise and fall times and the EMI generated by clock signal is controlled by varying the drive strength of the clock buffer. When necessary, the clock buffer can be disabled to eliminate the noise generated by the clock signal and provide the lowest EMI performance.

The TPS92662A-Q1 supports the multi-drop universal asynchronous receiver transmitter (UART) serial interface and is compatible with TPS92662-Q1 and TPS92663-Q1 devices. The I2C communication interface can be used to read from and write to an external EEPROM that can store system calibration data.

An on-board 8-bit ADC with two multiplexed inputs can be used for system temperature compensation and used to measure a binning value which allows for LED binning and coding.

The internal charge pump rail supplies the gate drive voltage for the LED bypass switches. The low on-resistance (RDS(on)) of the bypass switch minimizes conduction loss and power dissipation.

The TPS92662A-Q1 and TPS92662-Q1 both incorporate identical register settings for programming phase shift and pulse width of each individual LED in the string and for reporting LED open and short circuit faults.

Download View video with transcript Video

Request more information

Full data sheet and other information are available. Request now

The TPS92662A-Q1 functional safety application report is available. Request now

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TPS92663A-Q1 ACTIVE High-brightness LED matrix manager for automotive headlight systems 2x3 (six-channel) 1.5-A matrix manager with improved EMI performance
TPS92664-Q1 ACTIVE 16-channel low noise LED matrix manager with internal clock and EEPROM 16-channel EMI-optimized matrix manager option.
TPS92665-Q1 ACTIVE 16-channel low noise LED matrix manager with internal clock 16-channel EMI-optimized matrix manager with internal oscillator
Similar functionality to the compared device
TPS92667-Q1 ACTIVE Automotive low-noise 16-channel LED matrix manager with advanced diagnostics 16-channel EMI-optimized matrix manager

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 5
Type Title Date
* Data sheet TPS92662A-Q1 High Brightness LED Matrix Manager with EMI Mitigation Techniques datasheet (Rev. A) PDF | HTML 15 Jan 2020
Application note Automotive Front Headlight Selection Guide PDF | HTML 16 Apr 2021
Functional safety information Streamlining Functional Safety Certification in Automotive and Industrial 09 Jun 2020
White paper 簡化汽車及工業領域的功 能安全認證 09 Jun 2020
White paper 자동차 및 산업 분야의 기능적 안전성 인증 간소화 09 Jun 2020

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS92662AEVM6-104 — TPS92662A-Q1 six channel matrix evaluation module

The TPS92662AEVM6-104 consists of 66 invidividually controllable LEDs configured into a six channel application. This evaluation module shows the versatility and configurability of the TPS92662A-Q1 LED Matrix Manager Device. Using the companion control PCB, 6CHAUTOECU-899, and the TPS92662AEVM (...)
Driver or library

TPS92662A-Q1-DESIGN TPS92662A-Q1 design resources

TPS92662A-Q1 design resources
Supported products & hardware

Supported products & hardware

Products
Automotive LED drivers
TPS92662A-Q1 12-Channel high-brightness LED matrix manager for automotive headlight systems
Driver or library

TPS92662A-Q1-FS-NDA TPS92662A-Q1 functional safety information

TPS92662A-Q1 functional safety information
Supported products & hardware

Supported products & hardware

Products
Automotive LED drivers
TPS92662A-Q1 12-Channel high-brightness LED matrix manager for automotive headlight systems
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
HTQFP (PHP) 48 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos