TPSM84205 (ACTIVE)

1.5A, 28V Input, 5V Output TO-220 Power Module

1.5A, 28V Input, 5V Output TO-220 Power Module - TPSM84205
 

Models (2)

Title Category Type Size (KB) Date Views
TPSM84205 PSpice Transient Model PSpice Model ZIP 150 KB 14 Jul 2017 54 views
Export TINA-TI Transient Spice Model from WEBENCH (Rev. A) TINA-TI Spice Model PDF 245 KB 06 Nov 2015 6,327 views

Design kits & evaluation modules (1)

Name Part# Type
TPSM84205 5.0V, 1.5A Power Module Evaluation Module TPSM84205EVM-888 Evaluation Modules & Boards
New! Interactive Design
Click to instantly view a schematic, charts, Bill of Materials, and Operating Values.

WEBENCH® Designer TPSM84205

  Min   Max Range
Vin  V 7.0 to 28.0V
Vout  V 5 to 5V
Iout  A ≤ 1.5A
Ambient Temp  °C -40 to 85°C


Footprint BOM Cost Efficiency


Preview design