Home Power management DC/DC power modules Power modules (integrated inductor)

TPSM84209

ACTIVE

4.5-V to 28-V input, 1.2-V to 6-V output, 2.5-A power module

Product details

Rating Catalog Operating temperature range (°C) -40 to 85 Iout (max) (A) 2.5 Vin (max) (V) 28 Vin (min) (V) 4.5 Vout (max) (V) 6 Vout (min) (V) 1.2 Topology Buck, Inverting Buck-Boost, Synchronous Buck Features Adjustable current limit, Enable, Light Load Efficiency, Overcurrent protection Control mode current mode Switching frequency (max) (Hz) 923000 Switching frequency (min) (Hz) 578000
Rating Catalog Operating temperature range (°C) -40 to 85 Iout (max) (A) 2.5 Vin (max) (V) 28 Vin (min) (V) 4.5 Vout (max) (V) 6 Vout (min) (V) 1.2 Topology Buck, Inverting Buck-Boost, Synchronous Buck Features Adjustable current limit, Enable, Light Load Efficiency, Overcurrent protection Control mode current mode Switching frequency (max) (Hz) 923000 Switching frequency (min) (Hz) 578000
QFN-FCMOD (RKH) 9 18 mm² 4.5 x 4
  • Complete Integrated Power Solution Allows
    Small Footprint, Low-Profile Design
  • 4.5-mm × 4-mm × 2-mm QFN Package
  • Wide-Output Voltage Range (1.2 V to 6 V)
  • Fixed Switching Frequency (750 kHz)
  • Advanced Eco-mode™ for Light Load Efficiency
  • Programmable Undervoltage Lockout (UVLO)
  • Overtemperature Thermal Shutdown Protection
  • Overcurrent Protection (Hiccup Mode)
  • Safe Prebias Output Start-Up
  • Operating IC Junction Range: –40°C to +125°C
  • Operating Ambient Range: –40°C to +85°C
  • Enhanced Thermal Performance: 29.5°C/W
  • Meets EN55011 Radiated EMI Standards
    – Integrated Shielded Inductor
  • Create a Custom Design Using the TPSM84209 With the WEBENCH® Power Designer
  • Complete Integrated Power Solution Allows
    Small Footprint, Low-Profile Design
  • 4.5-mm × 4-mm × 2-mm QFN Package
  • Wide-Output Voltage Range (1.2 V to 6 V)
  • Fixed Switching Frequency (750 kHz)
  • Advanced Eco-mode™ for Light Load Efficiency
  • Programmable Undervoltage Lockout (UVLO)
  • Overtemperature Thermal Shutdown Protection
  • Overcurrent Protection (Hiccup Mode)
  • Safe Prebias Output Start-Up
  • Operating IC Junction Range: –40°C to +125°C
  • Operating Ambient Range: –40°C to +85°C
  • Enhanced Thermal Performance: 29.5°C/W
  • Meets EN55011 Radiated EMI Standards
    – Integrated Shielded Inductor
  • Create a Custom Design Using the TPSM84209 With the WEBENCH® Power Designer

The TPSM84209 power module is an easy-to-use integrated power supply that combines a 2.5-A DC/DC converter with a shielded inductor and passives into a low-profile QFN package. This total power solution allows as few as four external components while maintaining an ability to adjust key parameters to meet specific design requirements.

The wide input voltage range and small package size of the TPSM84209 makes the device an excellent fit for power rails that require up to 2.5 A of output current.

The QFN package is easy to solder to a printed circuit board and has excellent power dissipation capability. The TPSM84209 offers flexibility with many features and is ideal for powering a wide range of devices and systems.

The TPSM84209 power module is an easy-to-use integrated power supply that combines a 2.5-A DC/DC converter with a shielded inductor and passives into a low-profile QFN package. This total power solution allows as few as four external components while maintaining an ability to adjust key parameters to meet specific design requirements.

The wide input voltage range and small package size of the TPSM84209 makes the device an excellent fit for power rails that require up to 2.5 A of output current.

The QFN package is easy to solder to a printed circuit board and has excellent power dissipation capability. The TPSM84209 offers flexibility with many features and is ideal for powering a wide range of devices and systems.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet TPSM84209 4.5-V to 28-V Input, 1.2-V to 6-V Output, 2.5-A Power Module datasheet (Rev. C) PDF | HTML 27 Jul 2018
EVM User's guide TPSM84209 Power Module Evaluation Module User's Guide (Rev. A) PDF | HTML 23 Jun 2021
Technical article Shrink module size with Flip Chip On Lead (FCOL) package technology PDF | HTML 20 Apr 2018

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPSM84209EVM — TPSM84209 4.5-V to 28-V input, 1.2-V to 6-V output, 2.5-A power module evaluation module

The TPSM84209 evaluation board is configured to evaluate the operation of the TPSM84209 power module for current up to 2.5A. The input voltage range is 4.5V to 28V. The output voltage range is 1.2V to 6V. The evaluation board makes it easy to evaluate the TPSM84209 operation.
User guide: PDF | HTML
Not available on TI.com
Simulation model

TPSM84209 Unencrypted PSpice Transient Model Package (Rev. A)

SLVMCF1A.ZIP (101 KB) - PSpice Model
Package Pins Download
QFN-FCMOD (RKH) 9 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos