Home Power management DC/DC power modules Power modules (integrated inductor)

TPSM84A22

ACTIVE

8V to 14V Input, 1.2V to 2.05V Output, 10A Power Module with Integrated Input and Output Capacitors

A newer version of this product is available

open-in-new Compare alternates
This product continues to be available for existing customers. New designs should consider an alternate product.
Same functionality with different pin-out to the compared device
TPSM843A22 ACTIVE 4-V to 18-V input, advanced current mode, 12-A synchronous SWIFT™ step-down power module Smaller solution size and higher efficiency

Product details

Rating Catalog Operating temperature range (°C) -40 to 85 Topology Buck, Synchronous Buck Type Module Iout (max) (A) 10 Vin (min) (V) 8 Vin (max) (V) 14 Vout (min) (V) 1.2 Vout (max) (V) 2 Switching frequency (min) (kHz) 3700 Switching frequency (max) (kHz) 4300 Features Enable, Frequency synchronization, Power good Control mode Constant on-time (COT) Duty cycle (max) (%) 50
Rating Catalog Operating temperature range (°C) -40 to 85 Topology Buck, Synchronous Buck Type Module Iout (max) (A) 10 Vin (min) (V) 8 Vin (max) (V) 14 Vout (min) (V) 1.2 Vout (max) (V) 2 Switching frequency (min) (kHz) 3700 Switching frequency (max) (kHz) 4300 Features Enable, Frequency synchronization, Power good Control mode Constant on-time (COT) Duty cycle (max) (%) 50
QFM (MOJ) 20 135 mm² 15 x 9
  • Fully Integrated Power Solution Includes Input and Output Capacitors
  • Only Requires a Single Voltage Setting Resistor
  • 9 mm x 15 mm Footprint
    • 2.3 mm Max Height
    • Pin Compatible with TPSM84A21
  • Ultra-Fast Load Step Response
  • Efficiencies up to 90%
  • 1% Output Voltage Accuracy
  • 4 MHz Switching Frequency
  • Synchronizes to an External Clock
  • Power Good Output
  • Pre-bias Output Start-up
  • Programmable Under-Voltage Lockout (UVLO)
  • Operating IC Junction Range: -40°C to +125°C
  • Operating Ambient Range: -40°C to +85°C
  • Meets EN55022 Class B Emissions
  • Fully Integrated Power Solution Includes Input and Output Capacitors
  • Only Requires a Single Voltage Setting Resistor
  • 9 mm x 15 mm Footprint
    • 2.3 mm Max Height
    • Pin Compatible with TPSM84A21
  • Ultra-Fast Load Step Response
  • Efficiencies up to 90%
  • 1% Output Voltage Accuracy
  • 4 MHz Switching Frequency
  • Synchronizes to an External Clock
  • Power Good Output
  • Pre-bias Output Start-up
  • Programmable Under-Voltage Lockout (UVLO)
  • Operating IC Junction Range: -40°C to +125°C
  • Operating Ambient Range: -40°C to +85°C
  • Meets EN55022 Class B Emissions

The TPSM84A22 is an easy-to-use integrated power solution that combines the TPS54A20, a 10-A, DC/DC, synchronous, step-down converter with power MOSFETs, shielded inductors, input and output capacitors, and passives into a low profile package. This total power solution requires only one voltage-setting resistor, and eliminates the loop compensation and magnetics part selection from the design process.

The completely integrated power solution allows standard applications to operate with no additional input or output capacitors and only a single external resistor to set the output voltage. High frequency operation, ultra-fast transient response, and accurate voltage regulation allow the TPSM84A22 to meet tight regulation specs.

The 9 x 15 mm PCB footprint is easy to solder onto a printed circuit board and allows a compact, low-profile point-of-load design.

The TPSM84A22 is an easy-to-use integrated power solution that combines the TPS54A20, a 10-A, DC/DC, synchronous, step-down converter with power MOSFETs, shielded inductors, input and output capacitors, and passives into a low profile package. This total power solution requires only one voltage-setting resistor, and eliminates the loop compensation and magnetics part selection from the design process.

The completely integrated power solution allows standard applications to operate with no additional input or output capacitors and only a single external resistor to set the output voltage. High frequency operation, ultra-fast transient response, and accurate voltage regulation allow the TPSM84A22 to meet tight regulation specs.

The 9 x 15 mm PCB footprint is easy to solder onto a printed circuit board and allows a compact, low-profile point-of-load design.

Download View video with transcript Video

Technical documentation

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPSM84A22EVM-809 — TPSM84A22 10A SWIFT™ Power Module Evaluation Module

The TPSM84A22EVM-809 evaluation board is configured to evaluate the operation of the TPSM84A22 power module for increased current up to 10 A. The input voltage range is 8 V to 14 V. The output voltage can be selected from 5 popular voltages (1.2 V, 1.3 V, 1.5 V, 1.8 V, & 2.0 V) using a single (...)
User guide: PDF | HTML
Not available on TI.com
Simulation model

TPSM84A22 PSpice Transient Model

SLVMBW9.ZIP (129 KB) - PSpice Model
Package Pins CAD symbols, footprints & 3D models
QFM (MOJ) 20 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos