TS5A3166 0.9-Ω, 5-V, 1:1 (SPST), 1-channel analog switch (active high) | TI.com

TS5A3166
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
0.9-Ω, 5-V, 1:1 (SPST), 1-channel analog switch (active high)

0.9-Ω, 5-V, 1:1 (SPST), 1-channel analog switch (active high) - TS5A3166
Datasheet
 

Description

The TS5A3166 device is a single-pole single-throw (SPST) analog switch that is designed to operate from 1.65 V to 5.5 V. The device offers a low ON-state resistance. The device has excellent total harmonic distortion (THD) performance and consumes very low power. These features make this device suitable for portable audio applications.

Features

  • Low ON-State Resistance (0.9 Ω)
  • Control Inputs Are 5.5-V Tolerant
  • Low Charge Injection
  • Low Total Harmonic Distortion (THD)
  • 1.65-V to 5.5-V Single-Supply Operation
  • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
  • ESD Performance Tested Per JESD 22
    • 2000-V Human-Body Model
      (A114-B, Class II)
    • 1000-V Charged-Device Model (C101)

All trademarks are the property of their respective owners.

Parametrics

Compare all products in Analog switches/muxes Email Download to Excel
Part number Order Configuration Number of channels (#) Ron (Typ) (Ohms) Bandwidth (MHz) Rating Operating temperature range (C) Package Group Input/output continuous current (Max) (mA) Supply current (Typ) (uA) Features ON-state leakage current (Max) (µA) CON (Typ) (pF)
TS5A3166 Order now 1:1 SPST     1     0.7     200     Catalog     -40 to 85     DSBGA | 5
SC70 | 5
SOT-23 | 5    
200     0.001     Break-before-make     0.02     36.5    
TS5A1066 Order now 1:1 SPST     1     7.5     400     Catalog     -40 to 85     DSBGA | 5
SC70 | 5
SOT-23 | 5    
50     0.05       2     14    
TS5A3167 Order now 1:1 SPST     1     0.75     200     Catalog     -40 to 85     DSBGA | 5
SC70 | 5
SOT-23 | 5    
200     0.01     Powered-off protection     0.05     35.5