Fully Integrated Power Management IC (PMIC) with Switch Mode Charger

TWL6030 is not recommended for new designs
This product continues to be available for existing customers. New designs should consider an alternate product.
open-in-new Compare alternates
Similar functionality to the compared device
TPS65218D0 ACTIVE Integrated power management (PMIC) for ARM® Cortex™-A8/A9 SOCs and FPGAs Lowest power consumption PMIC for powering Sitara™ AM437x processors in EPOS applications.

Product details

Vin (min) (V) 2.5 Vin (max) (V) 4.8 Vout (min) (V) 0.6 Vout (max) (V) 3.3 Iout (max) (A) 2 Features Comm control Rating Catalog Operating temperature range (°C) -40 to 85 Processor supplier Texas Instruments Processor name OMAP Product type Processor and FPGA
Vin (min) (V) 2.5 Vin (max) (V) 4.8 Vout (min) (V) 0.6 Vout (max) (V) 3.3 Iout (max) (A) 2 Features Comm control Rating Catalog Operating temperature range (°C) -40 to 85 Processor supplier Texas Instruments Processor name OMAP Product type Processor and FPGA
FCCSP (CMR) 187 49 mm² 7 x 7
  • Seven highly efficient 6-MHz buck converters
    • Two 0.6 to 2.1 V @ 1.6 A
    • Five 0.6 to 2.1 V @ 1.0 A
  • 11 General-purpose LDOs
    • Six 1.0 to 3.3 V @ 0.2 A with battery or preregulated supply
      (One can be used as a vibrator driver.)
    • One 1.0 to 3.3 V @ 50 mA with battery or preregulated supply
    • One low noise 1.0 to 3.3 V @ 50 mA with battery or preregulated supply
    • 3.3 V @ 35 mA USB LDO
    • One LDO for TWL6030 internal use
    • One LDO for internal and external use
  • USB OTG module
  • Backup battery charger
  • 10-bit ADC with 17 input channels
  • 13-bit Coulomb counter with four programmable integration periods
  • Low power consumption
    • 5 µA in backup mode
    • 20 µA in wait-on mode
    • 110 µA in deep sleep, with two DCDCs active
  • RTC with alarm wake-up mechanism
  • SIM and MMC card detections
  • Two digital PWM outputs
  • Thermal monitoring
    • High-temperature warning
    • Thermal shutdown
  • Control
    • Configurable power-up and power-down sequences (EPROM programmable)
    • Three output signals that can be included in the start-up sequence
    • Two I2C™ interfaces
    • All resources configurable by I2C
  • Clock management
    32-kHz output
  • Battery charger 1.5 A
    • Charger for single-cell Li-Ion and Li-Polymer battery packs
    • Switched mode charger with integrated power FET for up to 1.5-A current
    • High-accuracy voltage and current regulation
    • Safety timer and reset control
    • Thermal regulation protection
    • Input/output overvoltage protection
    • Charging indicator LED driver
    • Boost mode operation for USB OTG
    • Compliant with:
      • USB 2.0
      • OTG and EH 2.0
      • YD/T 1591-2006
      • USB battery charging 1.1 and 1.2
      • Japanese battery charging requirements
  • Package 7 mm × 7 mm 187-pin nFBGA
  • Seven highly efficient 6-MHz buck converters
    • Two 0.6 to 2.1 V @ 1.6 A
    • Five 0.6 to 2.1 V @ 1.0 A
  • 11 General-purpose LDOs
    • Six 1.0 to 3.3 V @ 0.2 A with battery or preregulated supply
      (One can be used as a vibrator driver.)
    • One 1.0 to 3.3 V @ 50 mA with battery or preregulated supply
    • One low noise 1.0 to 3.3 V @ 50 mA with battery or preregulated supply
    • 3.3 V @ 35 mA USB LDO
    • One LDO for TWL6030 internal use
    • One LDO for internal and external use
  • USB OTG module
  • Backup battery charger
  • 10-bit ADC with 17 input channels
  • 13-bit Coulomb counter with four programmable integration periods
  • Low power consumption
    • 5 µA in backup mode
    • 20 µA in wait-on mode
    • 110 µA in deep sleep, with two DCDCs active
  • RTC with alarm wake-up mechanism
  • SIM and MMC card detections
  • Two digital PWM outputs
  • Thermal monitoring
    • High-temperature warning
    • Thermal shutdown
  • Control
    • Configurable power-up and power-down sequences (EPROM programmable)
    • Three output signals that can be included in the start-up sequence
    • Two I2C™ interfaces
    • All resources configurable by I2C
  • Clock management
    32-kHz output
  • Battery charger 1.5 A
    • Charger for single-cell Li-Ion and Li-Polymer battery packs
    • Switched mode charger with integrated power FET for up to 1.5-A current
    • High-accuracy voltage and current regulation
    • Safety timer and reset control
    • Thermal regulation protection
    • Input/output overvoltage protection
    • Charging indicator LED driver
    • Boost mode operation for USB OTG
    • Compliant with:
      • USB 2.0
      • OTG and EH 2.0
      • YD/T 1591-2006
      • USB battery charging 1.1 and 1.2
      • Japanese battery charging requirements
  • Package 7 mm × 7 mm 187-pin nFBGA

The TWL6030 device is an integrated power-management integrated circuit (IC) for applications powered by a rechargeable battery. The device provides seven configurable step-down converters with up to 1.6A capability for memory, processor core, I/O, auxiliary, preregulation for LDOs, etc. The device also contains 11 LDO regulators that can be supplied from a battery or a preregulated supply. Power-up/power-down controller is configurable and can support any power-up/power-down sequences (EPROM based). The real-time clock (RTC) provides a 32-kHz output buffer, second/minute/hour/day/month/year information, and alarm wake up. The TWL6030 supports 32-kHz clock generation based on a crystal oscillator. The device integrates a switched-mode charger allowing faster battery charge, higher efficiency, and less power dissipation.

The TWL6030 device generates power supplies for OMAP™ 4 processors and operates together with the TWL6040 device, which includes all audio and related detection features. For audio IC parameters, see the TWL6040 datasheet. In addition, the TWL6030 device can be used as a power management multichannel IC (PMIC) for several other processors, thanks to the programmable startup/shutdown controller and default supply voltage levels. The TWL6030 is available in an nFBGA package, 7.0 mm x 7.0 mm, with a 0.4-mm ball pitch.

shows the TWL6030 block diagram.

The TWL6030 device is an integrated power-management integrated circuit (IC) for applications powered by a rechargeable battery. The device provides seven configurable step-down converters with up to 1.6A capability for memory, processor core, I/O, auxiliary, preregulation for LDOs, etc. The device also contains 11 LDO regulators that can be supplied from a battery or a preregulated supply. Power-up/power-down controller is configurable and can support any power-up/power-down sequences (EPROM based). The real-time clock (RTC) provides a 32-kHz output buffer, second/minute/hour/day/month/year information, and alarm wake up. The TWL6030 supports 32-kHz clock generation based on a crystal oscillator. The device integrates a switched-mode charger allowing faster battery charge, higher efficiency, and less power dissipation.

The TWL6030 device generates power supplies for OMAP™ 4 processors and operates together with the TWL6040 device, which includes all audio and related detection features. For audio IC parameters, see the TWL6040 datasheet. In addition, the TWL6030 device can be used as a power management multichannel IC (PMIC) for several other processors, thanks to the programmable startup/shutdown controller and default supply voltage levels. The TWL6030 is available in an nFBGA package, 7.0 mm x 7.0 mm, with a 0.4-mm ball pitch.

shows the TWL6030 block diagram.

Download

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet TWL6030 DM Version C datasheet (Rev. C) 04 Jul 2011

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location