UC3543M

ACTIVE

Power Supply Supervisory Circuit

Product details

Operating temperature range (°C) 0 to 70 Rating Military Features Overcurrent sense, Undervoltage and overvoltage monitor, Wide input voltage Iq (typ) (µA) 7000
Operating temperature range (°C) 0 to 70 Rating Military Features Overcurrent sense, Undervoltage and overvoltage monitor, Wide input voltage Iq (typ) (µA) 7000
CDIP (J) 16 135.3552 mm² 19.56 x 6.92
  • Includes Over-Voltage, Under-Voltage, and Current Sensing Circuits
  • Internal 1% Accurate Reference
  • Programmable Time Delays
  • SCR "Crowbar" Drive of 300 mA
  • Remote Activation Capability
  • Optional Over-Voltage Latch
  • Uncommitted Comparator Inputs for Low Voltage Sensing (UC1544 Series Only)

  • Includes Over-Voltage, Under-Voltage, and Current Sensing Circuits
  • Internal 1% Accurate Reference
  • Programmable Time Delays
  • SCR "Crowbar" Drive of 300 mA
  • Remote Activation Capability
  • Optional Over-Voltage Latch
  • Uncommitted Comparator Inputs for Low Voltage Sensing (UC1544 Series Only)

The monolithic integrated circuits contain all the functions necessary to monitor and control the output of a sophisticated power supply system. Over-voltage (O.V.) sensing with provision to trigger an external SCR "crowbar" shutdown; an undervoltage (U.V.) circuit which can be used to monitor either the output or to sample the input line voltage; and a third op amp/comparator usable for current sensing (C.L.) are all included in this device, together with an independent, accurate reference generator.

Both over- and under-voltage sensing circuits can be externally programmed for minimum time duration of fault before triggering. All functions contain open collector outputs which can be used independently or wire-or’ed together, and although the SCR trigger is directly connected only to the over-voltage sensing circuit, it may be optionally activated by any of the other outputs, or from an external signal. The O.V. circuit also includes an optional latch and external reset capability.

The UC1544/2544/3544 devices have the added versatility of completely uncommitted inputs to the voltage sensing comparators so that levels less than 2.5 V may be monitored by dividing down the internal reference voltage. The current sense circuit may be used with external compensation as a linear amplifier or as a highgain comparator. Although nominally set for zero input offset, a fixed threshold may be added with an external resistor. Instead of current limiting, this circuit may also be used as an additional voltage monitor.

The reference generator circuit is internally trimmed to eliminate the need for external potentiometers and the entire circuit may be powered directly from either the output being monitored or from a separate bias voltage.

The monolithic integrated circuits contain all the functions necessary to monitor and control the output of a sophisticated power supply system. Over-voltage (O.V.) sensing with provision to trigger an external SCR "crowbar" shutdown; an undervoltage (U.V.) circuit which can be used to monitor either the output or to sample the input line voltage; and a third op amp/comparator usable for current sensing (C.L.) are all included in this device, together with an independent, accurate reference generator.

Both over- and under-voltage sensing circuits can be externally programmed for minimum time duration of fault before triggering. All functions contain open collector outputs which can be used independently or wire-or’ed together, and although the SCR trigger is directly connected only to the over-voltage sensing circuit, it may be optionally activated by any of the other outputs, or from an external signal. The O.V. circuit also includes an optional latch and external reset capability.

The UC1544/2544/3544 devices have the added versatility of completely uncommitted inputs to the voltage sensing comparators so that levels less than 2.5 V may be monitored by dividing down the internal reference voltage. The current sense circuit may be used with external compensation as a linear amplifier or as a highgain comparator. Although nominally set for zero input offset, a fixed threshold may be added with an external resistor. Instead of current limiting, this circuit may also be used as an additional voltage monitor.

The reference generator circuit is internally trimmed to eliminate the need for external potentiometers and the entire circuit may be powered directly from either the output being monitored or from a separate bias voltage.

Download

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
TPS3704 ACTIVE Multichannel window supervisor with high accuracy and compact form factor Window supervisor with up to four monitored supplies and included separate VDD and sense pins

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet Power Supply Supervisory Circuit datasheet (Rev. A) 08 Feb 2007

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos