UC3855B High Performance Power Factor Preregulator | TI.com

UC3855B (ACTIVE) High Performance Power Factor Preregulator

High Performance Power Factor Preregulator - UC3855B
Datasheet
 

Description

The UC3855A/B provides all the control features necessary for high power, high frequency PFC boost converters. The average current mode control method allows for stable, low distortion AC line current programming without the need for slope compensation. In addition, the UC3855 utilizes an active snubbing or ZVT (Zero Voltage Transition technique) to dramatically reduce diode recovery and MOSFET turn-on losses, resulting in lower EMI emissions and higher efficiency. Boost converter switching frequencies up to 500kHz are now realizable, requiring only an additional small MOSFET, diode, and inductor to resonantly soft switch the boost diode and switch. Average current sensing can be employed using a simple resistive shunt or a current sense transformer. Using the current sense transformer method, the internal current synthesizer circuit buffers the inductor current during the switch on-time, and reconstructs the inductor current during the switch off-time. Improved signal to noise ratio and negligible current sensing losses make this an attractive solution for higher power applications.

The UC3855A/B also features a single quadrant multiplier, squarer, and divider circuit which provides the programming signal for the current loop. The internal multiplier current limit reduces output power during low line conditions. An overvoltage protection circuit disables both controller outputs in the event of a boost output OV condition.

Low startup supply current, UVLO with hysteresis, a 1% 7.5V reference, voltage amplifier with softstart, input supply voltage clamp, enable comparator, and overcurrent comparator complete the list of features. Available packages include: 20 pin N, DW, Q, J, and L.

Features

  • Controls Boost PWM to Near Unity Power Factor
  • Fixed Frequency Average Current Mode Control Minimizes Line Current Distortion
  • Built-in Active Snubber (ZVT) Allows Operation to 500kHz, Improved EMI and Efficiency
  • Inductor Current Synthesizer allows Single Current Transformer Current Sense for Improved Efficiency and Noise Margin
  • Accurate Analog Multiplier with Line Compensator allows for Universal Input Voltage Operation
  • High Bandwidth (5MHz), Low Offset Current Amplifier
  • Overvoltage and Overcurrent protection
  • Two UVLO Threshold Options
  • 150&mirco;A Startup Supply Current Typical
  • Precision 1% 7.5V Reference

Parametrics

Compare all products in Power factor correction (PFC) controllers Email Download to Excel
Part number Order Device type Control method UVLO thresholds on/off (V) Operating supply (Max) (V) Operating supply current (mA) Operating temperature range (C) Rating Features Package Group Package size: mm2:W x L (PKG)
UC3855B Order now Single-phase PFC     CCM     10.5/10     20     17     0 to 70     Catalog     > 750W Applications
Average Current Mode
Enable
OVP    
PDIP | 20
SOIC | 20    
20PDIP: 229 mm2: 9.4 x 24.33 (PDIP | 20)
20SOIC: 132 mm2: 10.3 x 12.8 (SOIC | 20)    
UC3854 Order now Single-phase PFC     CCM     16/10     30     10     0 to 70     Catalog     Average Current Mode
Enable    
PDIP | 16
SOIC | 16    
16PDIP: 181 mm2: 9.4 x 19.3 (PDIP | 16)
16SOIC: 77 mm2: 7.5 x 10.3 (SOIC | 16)    
UC3854A Order now Single-phase PFC     CCM     16/10     20     12     0 to 70     Catalog     > 750W Applications
Average Current Mode
Enable    
PDIP | 16
SOIC | 16    
16PDIP: 181 mm2: 9.4 x 19.3 (PDIP | 16)
16SOIC: 77 mm2: 7.5 x 10.3 (SOIC | 16)    
UC3854B Order now Single-phase PFC     CCM     10.5/10     20     12     0 to 70     Catalog     > 750W Applications
Average Current Mode
Enable    
PDIP | 16
SOIC | 16    
16PDIP: 181 mm2: 9.4 x 19.3 (PDIP | 16)
16SOIC: 77 mm2: 7.5 x 10.3 (SOIC | 16)    
UC3855A Samples not available Single-phase PFC     CCM     16/10     20     17     0 to 70     Catalog     > 750W Applications
Average Current Mode
Enable
OVP    
SOIC | 20     20SOIC: 132 mm2: 10.3 x 12.8 (SOIC | 20)