UCC21220A 4-A, 6-A, 3.0-kVRMS isolated dual-channel gate driver | TI.com

UCC21220A (ACTIVE) 4-A, 6-A, 3.0-kVRMS isolated dual-channel gate driver

 

Description

The UCC21220 and UCC21220A devices are basic and functional isolated dual-channel gate drivers with 4-A peak-source and 6-A peak-sink current. They are designed to drive power MOSFETs and GaNFETs in PFC, Isolated DC/DC, and synchronous rectification applications, with fast switching performance and robust ground bounce protection through greater than 100-V/ns common-mode transient immunity (CMTI).

These devices can be configured as two low-side drivers, two high-side drivers, or half-bridge drivers. Two outputs can be paralleled to form a single driver which doubles the drive strength for heavy load conditions due to the best-in-class delay matching performance.

Protection features include: DIS pin shuts down both outputs simultaneously when it is set high; INA/B pin rejects input transient shorter than 5-ns; both inputs and outputs can withstand –2-V spikes for 200-ns, all supplies have undervoltage lockout (UVLO), and active pull down protection clamps the output below 2.1-V when unpowered or floated.

With these features, these devices enable high efficiency, high power density, and robustness in a wide variety of power applications.

Features

  • Supports basic and functional isolation
  • CMTI greater than 100-V/ns
  • 4-A peak source, 6-A peak sink output
  • Switching parameters:
    • 40-ns maximum propagation delay
    • 5-ns maximum delay matching
    • 5.5-ns maximum pulse-width distortion
    • 35-µs maximum VDD power-up delay
  • Up to 18-V VDD output drive supply
    • 5-V and 8-V VDD UVLO Options
  • Operating temp. range (TA) –40°C to 125°C
  • Narrow body SOIC-16 (D) package
  • Rejects input pulses shorter than 5-ns
  • TTL and CMOS compatible inputs
  • Safety-related certifications:
    • 4242-VPK isolation per DIN V VDE V 0884-11:2017-01 and DIN EN 61010-1 (planned)
    • 3000-VRMS isolation for 1 minute per UL 1577
    • CQC certification per GB4943.1-2011 (planned)

All trademarks are the property of their respective owners.

Parametrics

Compare all products in Isolated gate drivers Email Download to Excel
Part number Order Isolation rating (Vrms) DIN V VDE V 0884-10 transient overvoltage rating (Vpk) DIN V VDE V 0884-10 working voltage (Vpk) Number of channels (#) Power switch Enable/disable function Output VCC/VDD (Max) (V) Output VCC/VDD (Min) (V) Input VCC (Min) (V) Input VCC (Max) (V) Peak output current (A) Prop delay (ns) Operating temperature range (C) Package Group
UCC21220A Order now 3000     4242     990     2     MOSFET
IGBT
GaNFET    
Disable     18     6.0     3     5.5     6     28     -40 to 125     SOIC | 16    
UCC21220 Order now 3000     4242     990     2     MOSFET
IGBT
GaNFET    
Disable     18     9.2     3     5.5     6     28     -40 to 125     SOIC | 16    
UCC21222 Order now 3000     4242     990     2     MOSFET
IGBT
GaNFET    
Disable     18     9.2     3     5.5     6     28     -40 to 125     SOIC | 16    
UCC21225A Order now 2500     3535     792     2     MOSFET
GaNFET    
Disable     25     6.5     3     18     6     19     -40 to 125     VLGA | 13