Home Power management Gate drivers Isolated gate drivers

UCC21736-Q1

LAST TIME BUY

Automotive 5.7kVrms, ±10A isolated single-channel gate driver with active short circuit for IGBT/SiC

UCC21736-Q1 is in the process of being discontinued
This product is in the process of being discontinued. New designs should consider an alternate product.
open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
UCC21737-Q1 ACTIVE Automotive 10-A isolated single-channel gate driver for SiC/IGBT, active short-circuit protection Automotive 10-A source and sink reinforced isolated single-channel
Same functionality with different pin-out to the compared device
UCC21759-Q1 ACTIVE Automotive 3.0kVrms, ±10A single-channel isolated gate driver w/ DESAT & internal clamp for IGBT/SiC Basic isolation, internal Miller clamp, DESAT protection, has no active short circuit or integrated analog-to-PWM sensor

Product details

Number of channels 1 Isolation rating Reinforced Withstand isolation voltage (VISO) (Vrms) 5700 Working isolation voltage (VIOWM) (Vrms) 2121 Transient isolation voltage (VIOTM) (VPK) 8000, 8400 Power switch IGBT, SiCFET Peak output current (A) 10 Features Active miller clamp, Disable, Enable, Fault reporting, High CMTI, Power good, Short circuit protection, Soft turn-off, Split output Output VCC/VDD (max) (V) 33 Output VCC/VDD (min) (V) 13 Input supply voltage (min) (V) 3 Input supply voltage (max) (V) 5.5 Propagation delay time (µs) 0.09 Input threshold CMOS Operating temperature range (°C) -40 to 125 Rating Automotive Bootstrap supply voltage (max) (V) 2121 Rise time (ns) 28 Fall time (ns) 24 Undervoltage lockout (typ) (V) 12
Number of channels 1 Isolation rating Reinforced Withstand isolation voltage (VISO) (Vrms) 5700 Working isolation voltage (VIOWM) (Vrms) 2121 Transient isolation voltage (VIOTM) (VPK) 8000, 8400 Power switch IGBT, SiCFET Peak output current (A) 10 Features Active miller clamp, Disable, Enable, Fault reporting, High CMTI, Power good, Short circuit protection, Soft turn-off, Split output Output VCC/VDD (max) (V) 33 Output VCC/VDD (min) (V) 13 Input supply voltage (min) (V) 3 Input supply voltage (max) (V) 5.5 Propagation delay time (µs) 0.09 Input threshold CMOS Operating temperature range (°C) -40 to 125 Rating Automotive Bootstrap supply voltage (max) (V) 2121 Rise time (ns) 28 Fall time (ns) 24 Undervoltage lockout (typ) (V) 12
SOIC (DW) 16 106.09 mm² 10.3 x 10.3
  • 5.7-kVRMS single channel isolated gate driver
  • AEC-Q100 qualified for automotive applications
  • SiC MOSFETs and IGBTs up to 2121 Vpk
  • 33-V maximum output drive voltage (VDD-VEE)
  • ±10-A drive strength and split output
  • 150-V/ns minimum CMTI
  • 270-ns response time fast overcurrent protection
  • External active miller clamp
  • 900-mA soft turn-off when fault happens
  • ASC input on isolated side to turn on power switch during system fault
  • Alarm FLT on over current and reset from RST/EN
  • Fast enable/disable response on RST/EN
  • Reject <40-ns noise transient and pulse on input pins
  • 12V VDD UVLO and -3V VEE UVLO with power good on RDY
  • Inputs/outputs with over/under-shoot transient voltage Immunity up to 5 V
  • 130-ns (maximum) propagation delay and 30-ns (maximum) pulse/part skew
  • SOIC-16 DW package with creepage and clearance distance > 8 mm
  • Operating junction temperature –40°C to 150°C
  • 5.7-kVRMS single channel isolated gate driver
  • AEC-Q100 qualified for automotive applications
  • SiC MOSFETs and IGBTs up to 2121 Vpk
  • 33-V maximum output drive voltage (VDD-VEE)
  • ±10-A drive strength and split output
  • 150-V/ns minimum CMTI
  • 270-ns response time fast overcurrent protection
  • External active miller clamp
  • 900-mA soft turn-off when fault happens
  • ASC input on isolated side to turn on power switch during system fault
  • Alarm FLT on over current and reset from RST/EN
  • Fast enable/disable response on RST/EN
  • Reject <40-ns noise transient and pulse on input pins
  • 12V VDD UVLO and -3V VEE UVLO with power good on RDY
  • Inputs/outputs with over/under-shoot transient voltage Immunity up to 5 V
  • 130-ns (maximum) propagation delay and 30-ns (maximum) pulse/part skew
  • SOIC-16 DW package with creepage and clearance distance > 8 mm
  • Operating junction temperature –40°C to 150°C

The UCC21736-Q1 is a galvanic isolated single channel gate driver designed for SiC MOSFETs and IGBTs up to 2121-V DC operating voltage with advanced protection features, best-in-class dynamic performance and robustness. UCC21736-Q1 has up to ±10-A peak source and sink current.

The input side is isolated from the output side with SiO2 capacitive isolation technology, supporting up to 1.5-kVRMS working voltage, 12.8-kVPK surge immunity with longer than 40 years isolation barrier life, as well as providing low part-to-part skew, and >150V/ns common mode noise immunity (CMTI).

The UCC21736-Q1 includes the state-of-art protection features, such as fast overcurrent and short circuit detection, shunt current sensing support, fault reporting, active miller clamp, input and output side power supply UVLO to optimize SiC and IGBT switching behavior and robustness. The ASC feature can be utilized to force ON power switch during system failure events, further increasing the drivers’ versatility and simplifying the system design effort, size and cost.

The UCC21736-Q1 is a galvanic isolated single channel gate driver designed for SiC MOSFETs and IGBTs up to 2121-V DC operating voltage with advanced protection features, best-in-class dynamic performance and robustness. UCC21736-Q1 has up to ±10-A peak source and sink current.

The input side is isolated from the output side with SiO2 capacitive isolation technology, supporting up to 1.5-kVRMS working voltage, 12.8-kVPK surge immunity with longer than 40 years isolation barrier life, as well as providing low part-to-part skew, and >150V/ns common mode noise immunity (CMTI).

The UCC21736-Q1 includes the state-of-art protection features, such as fast overcurrent and short circuit detection, shunt current sensing support, fault reporting, active miller clamp, input and output side power supply UVLO to optimize SiC and IGBT switching behavior and robustness. The ASC feature can be utilized to force ON power switch during system failure events, further increasing the drivers’ versatility and simplifying the system design effort, size and cost.

Download

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet UCC21736-Q1 10-A Source and Sink Reinforced Isolated Single Channel Gate Driver for SiC/IGBT with Active Protection and High-CMTI datasheet (Rev. A) PDF | HTML 06 May 2020

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location