Title | Category | Type | Size (KB) | Date | Views |
---|---|---|---|---|---|
UCC27517 Unencrypted PSpice Transient Model | PSpice Model | ZIP | 2 KB | 23 Sep 2015 | 0 views |
UCC27517 PSpice Transient Model (Rev. B) | PSpice Model | ZIP | 51 KB | 18 Sep 2015 | 0 views |
UCC27517 TINA-TI Transient Spice Model | TINA-TI Spice Model | ZIP | 8 KB | 05 Jul 2012 | 0 views |
UCC27517 TINA-TI Transient Reference Design | TINA-TI Reference Design | TSC | 67 KB | 05 Jul 2012 | 0 views |
TI Designs Reference Design Library is a robust reference design library spanning analog, embedded processor and connectivity. Created by TI experts to help you jump start your system design, all TI Designs include schematic or block diagrams, BOMs and design files to speed your time to market. Search and download designs at ti.com/tidesigns
2kW, 48V to 400V, >93% Efficiency, Isolated Bidirectional DC-DC Converter Reference Design for UPS
The 2-kW isolated bidirectional DC-DC converter reference design (TIDA-00951) is capable of power transfer between a 400-V DC-BUS and a 12-14 cell lithium battery pack for use in UPS, battery backup and power storage applications. This reference design works as active clamped boost converter with (...)
View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.