UCC27532
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
2.5-A, 5-A, 35-VMAX VDD FET and IGBT Single Gate Driver

 

Models (2)

Title Category Type Date
UCC27532 Unencrypted PSpice Transient Model PSpice Model ZIP 10 Feb 2016
UCC27532 PSpice Transient Model (Rev. A) PSpice Model ZIP 27 Aug 2014

Design kits & evaluation modules (2)

Name Part# Type
Gate Driver daughter card with isolation based on UCC27532 UCC27532EVM-538 Daughter Cards
UCC27531 Evaluation Module UCC27531EVM-184 Evaluation Modules & Boards

Reference designs

High Efficiency 300W AC/DC Power Supply Reference Design

PMP20367 is high-efficiency AC/DC power supply reference design with universal AC input and 55V/5.5A and 12V/1A outputs. LLC+PFC combo IC UCC29950 is applied for the main power stages with 55V/5.5A output while UCC28730 is applied for the auxiliary power with 12V/1A output.  This design has (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.