UCC28089

ACTIVE

Primary-side push-pull Oscillator with Dead-Time control

Product details

Vin (max) (V) 14 Operating temperature range (°C) -40 to 105 Control mode Current Topology Full bridge, Half bridge, Push pull Rating Catalog Features Dead time control, Soft start, Synchronization pin Duty cycle (max) (%) 50
Vin (max) (V) 14 Operating temperature range (°C) -40 to 105 Control mode Current Topology Full bridge, Half bridge, Push pull Rating Catalog Features Dead time control, Soft start, Synchronization pin Duty cycle (max) (%) 50
SOIC (D) 8 29.4 mm² 4.9 x 6
  • Push-Pull Oscillator With Programmable Deadtime
  • High-Current Totem-Pole Dual Output Stage Drives Push-Pull Configuration with 1-A Sink and 0.5-A Source Capability
  • Can be Used in Push-Pull, Half-Bridge, or Full-Bridge Topologies
  • Oscillator Synchronization Output
  • Low Start-Up Current of 130 µA and 1.4-mA Typical Run Current
  • Over-Current Shutdown
  • Digitally Controlled Over-Current/Retry Feature
  • Undervoltage Lockout With Hysteresis
  • APPLICATIONS
    • High Efficiency Cascaded Converters
    • Inverters
    • Electronic Ballasts
    • Uninterruptable Power Supplies (UPS)
    • AC or DC Links

  • Push-Pull Oscillator With Programmable Deadtime
  • High-Current Totem-Pole Dual Output Stage Drives Push-Pull Configuration with 1-A Sink and 0.5-A Source Capability
  • Can be Used in Push-Pull, Half-Bridge, or Full-Bridge Topologies
  • Oscillator Synchronization Output
  • Low Start-Up Current of 130 µA and 1.4-mA Typical Run Current
  • Over-Current Shutdown
  • Digitally Controlled Over-Current/Retry Feature
  • Undervoltage Lockout With Hysteresis
  • APPLICATIONS
    • High Efficiency Cascaded Converters
    • Inverters
    • Electronic Ballasts
    • Uninterruptable Power Supplies (UPS)
    • AC or DC Links

The UCC28089 is a versatile BiCMOS controller for dc-to-dc or off-line fixed-frequency switching power supplies. The UCC28089 has dual alternating output stages in dual-alternating push-pull configuration. Both outputs switch at half the oscillator frequency using a toggle flip-flop and duty cycle is limited to less than 50%.

The UCC28089 is optimized for use as the primary-side companion controller for a cascaded converter that has secondary-side control. The device incorporates dead-time programming. The synchronization output also provides dead-time information. The retry and soft-start duration scales with the oscillator clock frequency for high performance fault recovery.

The UCC28089 also provides primary side under-voltage protection (UVLO), and over-current protection. Both the soft start and retry after fault durations scale with oscillator frequency for high performance. The turn-on/off UVLO thresholds are 10.5 V/8.0 V.

The UCC28089 is a versatile BiCMOS controller for dc-to-dc or off-line fixed-frequency switching power supplies. The UCC28089 has dual alternating output stages in dual-alternating push-pull configuration. Both outputs switch at half the oscillator frequency using a toggle flip-flop and duty cycle is limited to less than 50%.

The UCC28089 is optimized for use as the primary-side companion controller for a cascaded converter that has secondary-side control. The device incorporates dead-time programming. The synchronization output also provides dead-time information. The retry and soft-start duration scales with the oscillator clock frequency for high performance fault recovery.

The UCC28089 also provides primary side under-voltage protection (UVLO), and over-current protection. Both the soft start and retry after fault durations scale with oscillator frequency for high performance. The turn-on/off UVLO thresholds are 10.5 V/8.0 V.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet Primary-Side Push-Pull Oscillator with Dead-Time Control datasheet (Rev. A) 25 Aug 2006
White paper Understanding Functional Safety FIT Base Failure Rate Estimates per IEC 62380 and SN 29500 (Rev. A) PDF | HTML 30 Apr 2024
Selection guide Power Management Guide 2018 (Rev. R) 25 Jun 2018

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins Download
SOIC (D) 8 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos