UCC2813-5
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
Low Power Economy BiCMOS Current Mode PWM

 

Models (5)

Title Category Type Date
UCCx805 & UCCx813-5 Unencrypted PSpice Transient Model PSpice Model ZIP 18 Feb 2016
UCCX805 & UCCX813-5 TINA-TI Startup Reference Design TINA-TI Reference Design TSC 11 Oct 2011
UCCX805 & UCCX813-5 TINA-TI Steady State Reference Design TINA-TI Reference Design TSC 11 Oct 2011
UCCX805 & UCCX813-5 TINA-TI Transient Spice Model TINA-TI Spice Model ZIP 11 Oct 2011
UCCx805, UCCx813-5 Families PSpice Transient Model (Rev. B) PSpice Model ZIP 06 Jul 2010

Reference designs

Description Part Number Company Tool Type
Flyback, Linear Regulator for Medical Pack (5.75V @ 10mA) PMP2187 Texas Instruments Reference designs

WEBENCH® Designer UCC2813-5

 AC  DC  
AC Frequency  60 Hz  50 Hz
Use Isolated Output?
  Min   Max Range
VinRMS  V 5.50 to 2000.00V
Vout  V 3.3 to 1000V
Iout  A ≤ 100A
Ambient Temp  °C -40 to 85°C