Title | Category | Type | Date |
---|---|---|---|
UCC28742 SIMPLIS Model (Rev. A) | SIMPLIS Model | ZIP | 08 Jun 2018 |
Name | Part# | Type |
---|---|---|
UCC28742 10W AC/DC Converter Evaluation Module | UCC28742EVM-001 | Evaluation Modules & Boards |
60-W, Ultra-wide range power supply reference design
This reference design provides a 12-Vdc, 5-Vdc, and 3.3-Vdc output from an ultra-wide range of both AC and DC inputs. A universal 85 to 265-Vac input can be applied to the input of the quasi-resonant flyback. For DC inputs ranging from 24 to 150-Vdc, a boost creates a 150-V bus voltage that is fed (...)
View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.
UCC28742 Design Calculator (Rev. B) (ZIP 301 KB ) 15 Apr 2019 |