UCC2897

LAST TIME BUY

Current Mode Active Clamp PWM Controller

UCC2897 is in the process of being discontinued
This product is in the process of being discontinued. New designs should consider an alternate product.
open-in-new Compare alternates
Similar functionality to the compared device
UCC2897A ACTIVE 110-V active clamp current mode PWM controller with P-channel clamp FET and line OV protection This product is a replacement device for 0 to 70 degrees C. Designs can achieve better performance.

Product details

Operating temperature range (°C) -40 to 105 Rating Catalog
Operating temperature range (°C) -40 to 105 Rating Catalog
TSSOP (PW) 20 41.6 mm² 6.5 x 6.4
  • Ideal for Active Clamp/Reset Forward, Flyback and Synchronous Rectifier Apps
  • Provides Complementary Auxiliary Driver with Programmable Deadtime (Turn-On Delay) between AUX and MAIN Switches
  • Peak Current-Mode Control with 0.5-V Cycle-by-Cycle Current Limiting
  • Hiccup Mode 0.75-V Current Limit
  • TrueDrive™ 2-A Sink, 2-A Source Outputs
  • 110-V Input Startup Device
  • Trimmed Internal Bandgap Reference for Accurate Line UV and Line OV Threshold
  • Programmable Slope Compensation
  • High-Performance 1.0-MHz Synchronizable Oscillator with Internal Timing Capacitor
  • Precise Programmable Maximum Duty Cycle
  • PB-Free Lead Finish Package
  • APPLICATIONS
    • High-Efficiency DC/DC Power Supplies
    • Server Power, 48-V Telecom, Datacom, and 42-V Automotive Applications

  • Ideal for Active Clamp/Reset Forward, Flyback and Synchronous Rectifier Apps
  • Provides Complementary Auxiliary Driver with Programmable Deadtime (Turn-On Delay) between AUX and MAIN Switches
  • Peak Current-Mode Control with 0.5-V Cycle-by-Cycle Current Limiting
  • Hiccup Mode 0.75-V Current Limit
  • TrueDrive™ 2-A Sink, 2-A Source Outputs
  • 110-V Input Startup Device
  • Trimmed Internal Bandgap Reference for Accurate Line UV and Line OV Threshold
  • Programmable Slope Compensation
  • High-Performance 1.0-MHz Synchronizable Oscillator with Internal Timing Capacitor
  • Precise Programmable Maximum Duty Cycle
  • PB-Free Lead Finish Package
  • APPLICATIONS
    • High-Efficiency DC/DC Power Supplies
    • Server Power, 48-V Telecom, Datacom, and 42-V Automotive Applications

The UCC2897 PWM controller simplifies implementation of the various active clamp/reset and synchronous rectifier switching power topologies.

Based on the UCC2891 active-clamp controller the UCC2897 is a peak current-mode, fixed-frequency, high-performance pulse width modulator. It includes the logic and the drive capability for the P-channel auxiliary switch along with a simple method of programming the critical delays for proper active clamp operation.

Features include an internal programmable slope compensation circuit, precise DMAX limit, and a synchronizable oscillator with an internal timing capacitor. An accurate line monitoring function also programs the converter's ON and OFF transitions with regard to the bulk input voltage.

The UCC2897 adds a second level hiccup mode current sense threshold, bi-directional synchronization and the input overvoltage protection functionalities that are not available on the 16-pin UCC2891. The UCC2897 is offered in 20-pin TSSOP (PW) and 20-pin QFN (RTJ) package.

The UCC2897 PWM controller simplifies implementation of the various active clamp/reset and synchronous rectifier switching power topologies.

Based on the UCC2891 active-clamp controller the UCC2897 is a peak current-mode, fixed-frequency, high-performance pulse width modulator. It includes the logic and the drive capability for the P-channel auxiliary switch along with a simple method of programming the critical delays for proper active clamp operation.

Features include an internal programmable slope compensation circuit, precise DMAX limit, and a synchronizable oscillator with an internal timing capacitor. An accurate line monitoring function also programs the converter's ON and OFF transitions with regard to the bulk input voltage.

The UCC2897 adds a second level hiccup mode current sense threshold, bi-directional synchronization and the input overvoltage protection functionalities that are not available on the 16-pin UCC2891. The UCC2897 is offered in 20-pin TSSOP (PW) and 20-pin QFN (RTJ) package.

Download

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet Advanced Current-Mode Active Clamp PWM Controller datasheet (Rev. G) 17 Dec 2008

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location