UCC38050
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
Transition Mode PFC Controller

 

Design kits & evaluation modules (1)

Name Part# Type
UCC28051 Evaluation Module UCC28051EVM Evaluation Modules & Boards

Reference designs

Description Part Number Company Tool Type
PFC Flyback PMP2614 Texas Instruments Reference designs

Software (1)

UCC38050 MathCad tool (Rev. B)  (ZIP 24 KB )    13 Aug 2004  

Development tools (1)

Name Part# Type
MathCAD Calculation Tool for UCC38050 Transition Mode PFC Controller UCC38050-CALC Calculation Tools

WEBENCH® Designer UCC38050

AC Frequency  60 Hz  50 Hz
  Min   Max Range
VinRMS  V 70.0 to 300.0V
Vout  V 110 to 450V
Iout  A ≤ 1A
Ambient Temp  °C 0 to 70°C