UCD7231 Digital Control Compatible Synchronous Buck Gate Driver with Current Sense and Fault Protection | TI.com

UCD7231
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
Digital Control Compatible Synchronous Buck Gate Driver with Current Sense and Fault Protection

 

Description

The UCD7231 high current driver is specifically designed for digitally-controlled, point-of-load, synchronous buck switching power supplies. Two driver circuits provide high charge and discharge current for the high-side NMOS switch and the low-side NMOS synchronous rectifier in a synchronous buck circuit. The MOSFET gates are driven to +6 V by an internally regulated VGG supply. The internal VGG regulator can be disabled to permit the user to supply their own gate drive voltage. This flexibility allows a wide power conversion input voltage range of 2.2 to 15 V. Internal under voltage lockout (UVLO) logic insures VGG is good before allowing chip operation.

A drive logic block allows operation in one of two modes selected by the SRE Mode pin. In Synchronous Mode, the logic block uses the PWM signal to control both the high-side and low-side gate drive signals. Dead time is automatically adjusted to prevent cross conduction. The Synchronous Rectifier Enable (SRE) pin controls whether or not the low-side FET is turned on when the PWM signal is low. In Independent Mode, the PWM and SRE pins control the high-side and low-side gates directly. No anti-cross-conduction logic is used in this mode.

On-board comparators monitor the voltage across the high side switch and the voltage across an external current sense element to safeguard the power stage from sudden high current loads. Blanking delay is set for the high side comparator by a single resistor in order to avoid false reports coincident with switching edge noise. In the event of a high-side fault or an over-current fault, the high-side FET turned off and the Fault Flag (FLT) is asserted to alert the digital controller. The fault thresholds are independently set by the HS Sense and ILIM pins.

Output current is measured and monitored by a precision, high gain, switched capacitor differential amplifier that processes the voltage present across an external current sense element. The amplified signal is available for use by the digital controller on the IMON pin. The current sense amplifier has output offset of 0.5 V so that both positive (sourcing) and negative (sinking) current can be sensed.

An on-chip temperature sense monitors the die temperature. If it exceeds approximately 165°C, the temperature sensor will initiate a thermal shutdown that halts output switching and sets the FLT flag. The temperature fault automatically clears when the die temperatures falls by approximately 20°.

Features

  • Dual High Current Drivers.
  • Full Compatibility with TI Fusion Digital Power Supply Controllers, such as UCD91xx and UCD92xx Families
  • Operational to 2 MHz Switching Frequency
  • High-Side FET and Output Current Limit Protection with Independently Adjustable Thresholds
  • Fast High-Side Over-Current Sense Circuit with Fault Flag Output – Prevents Catastrophic Current Levels on a Cycle by Cycle Basis
  • Differential High-Gain Current Sense Amplifier
  • Voltage Proportional to Load Current Monitor Output
  • Wide Input Voltage Range: 4.7 V to 15 V
    Operation to 2.2 V Input Supported with an External 4.5-6.5 V Bias Supply
  • Onboard Regulated Supplies for Gate Drive and Internal Circuits
  • Integrated Thermal Shutdown
  • Selectable Operation Modes:
    • PWM plus Synchronous Rectifier Enable (SRE) with Automatic Dead-Time Control
    • Direct High-Gate and Low-Gate Inputs for Direct FET Control
  • 3-State PWM Input for Power Stage Shutdown
  • UVLO Housekeeping Circuit
  • Rated from –40°C to +125°C Junction Temperature
  • Pb (Lead) Free Packaging
  • APPLICATIONS
    • Digitally-Controlled Synchronous-Buck Power Stages for Single- and Multi-Phase Applications
    • Digitally-Controlled Power Modules

Parametrics

Compare all products in Digital power control drivers & powertrain modules Email Download to Excel
Part number Order Number of outputs VCC (Min) (V) VCC (Max) (V) Peak output current (A) Input threshold Prop delay (ns) Driver configuration Operating temperature range (C) Rating
UCD7231 Order now 1     4.7     15     6     CMOS
TTL    
50     Dual     -40 to 125     Catalog    
UCD7230 Samples not available 1     4.5     15     4     CMOS
TTL    
30     Dual       Catalog    
UCD7230A Samples not available 1     4.5     15     4     CMOS
TTL    
30     Dual     -40 to 105     Catalog    
UCD7232 Order now 1     4.7     15     6     CMOS
TTL    
50     Dual     -40 to 125     Catalog