UCD90910 10-Rail Sequencer and System Health Monitor with Integrated 10-Channel Fan Controller | TI.com

UCD90910
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
10-Rail Sequencer and System Health Monitor with Integrated 10-Channel Fan Controller

 

The most current UCD90xxx PMBus™ Command Reference is available at http://www.ti.com/fusiondocs

Description

The UCD90910 is a ten-rail I2C / PMBus addressable power-supply sequencer and system-health monitor. The device integrates a 12-bit ADC for monitoring up to 13 power-supply voltage, current, or temperature inputs.

Twenty-six GPIO pins can be used for power-supply enables, power-on-reset signals, external interrupts, cascading, or other system functions. Twelve of these pins offer PWM functionality. Using these pins, the UCD90910 offers support for fan control, margining, and general-purpose PWM functions.

Fan-control signals can be sent using PMBus commands or generated from one of two built-in fan-control algorithms. PWM outputs combined with temperature and fan-speed measurements provide a complete fan-control solution for up to ten independent fans.

The TI Fusion Digital Power designer software is provided for device configuration. This PC-based graphical user interface (GUI) offers an intuitive interface for configuring, storing, and monitoring all system operating parameters.

Features

  • Monitor and Sequence Ten Voltage Rails
    • All Rails Sampled Every 400 µs
    • 12-Bit ADC With 2.5-V, 0.5% Internal VREF
    • Sequence Based on Time, Rail and Pin Dependencies
    • Four Programmable Undervoltage and Overvoltage Thresholds per Monitor
  • Fan Control and Monitoring
    • Supports Ten Fans With Five User-Defined Speed-vs-Temperature Setpoints
    • Supports Two-, Three-, and Four-Wire Fans
  • Nonvolatile Error and Peak-Value Logging per Monitor (up to 12 Faults)
  • Closed-Loop Margining for Ten Rails
    • Margin Output Adjusts Rail Voltage to Match User-Defined Margin Thresholds
  • Programmable Watchdog Timer and System Reset
  • Flexible Digital I/O Configuration
  • Multiphase PWM Clock Generator
    • Clock Frequencies From 15.259 kHz to 125 MHz
    • Capability to Configure Independent Clock Outputs for Synchronizing Switch-Mode Power Supplies
  • Internal Temperature Sensor
  • JTAG and I2C / SMBus / PMBus Interfaces
  • Full Configuration Update while in Normal Mode Capability
  • APPLICATIONS
    • Industrial / ATE
    • Telecommunications and Networking Equipment
    • Servers and Storage Systems
    • Any System Requiring Sequencing and Monitoring of Multiple Power Rails

Parametrics

Compare all products in Sequencers Email Download to Excel
Part number Order Number of supplies monitored VCC (Min) (V) VCC (Max) (V) Iq (Typ) (uA) Time delay (ms) Number of sequenced outputs Rating Package Group Package size: mm2:W x L (PKG)
UCD90910 Order now 10     3     3.6     50000     Programmable     10     Catalog     VQFN | 64     64VQFN: 81 mm2: 9 x 9 (VQFN | 64)    
UCD90120 Samples not available 13         50000     Programmable     12     Catalog     VQFN | 64     64VQFN: 81 mm2: 9 x 9 (VQFN | 64)    
UCD90120A Order now 13     3     3.6     50000     Programmable     12     Catalog     VQFN | 64     64VQFN: 81 mm2: 9 x 9 (VQFN | 64)    
UCD90124 Samples not available 13         50000     Programmable     12     Catalog     VQFN | 64     64VQFN: 81 mm2: 9 x 9 (VQFN | 64)    
UCD90124A Order now 12     3     3.6     50000     Programmable     12     Catalog     VQFN | 64     64VQFN: 81 mm2: 9 x 9 (VQFN | 64)    
UCD90160 Samples not available 16     3     3.6     50000     Programmable     16     Catalog     VQFN | 64     64VQFN: 81 mm2: 9 x 9 (VQFN | 64)    
UCD90160A Order now 16     3     3.6     50000     Programmable     16     Catalog     VQFN | 64     64VQFN: 81 mm2: 9 x 9 (VQFN | 64)    
UCD90320 Order now 32     3.15     3.63     31400     Programmable     32     Catalog     NFBGA | 169     169NFBGA: 144 mm2: 12 x 12 (NFBGA | 169)    
UCD9090 Order now 11     3     3.6     50000     Programmable     10     Catalog     VQFN | 48     48VQFN: 49 mm2: 7 x 7 (VQFN | 48)    
UCD9090A Order now 10     3     3.6     50000     Programmable     10     Catalog     VQFN | 48     48VQFN: 49 mm2: 7 x 7 (VQFN | 48)