Product details

Sample rate (max) (Msps) 3000 Resolution (Bits) 8 Number of input channels 1 Interface type Parallel CMOS Analog input BW (MHz) 3000 Features Ultra High Speed Rating Catalog Peak-to-peak input voltage range (V) 0.81 Power consumption (typ) (mW) 1600 Architecture Folding Interpolating SNR (dB) 45.3 ENOB (bit) 7.2 SFDR (dB) 55.4 Operating temperature range (°C) -40 to 85 Input buffer Yes
Sample rate (max) (Msps) 3000 Resolution (Bits) 8 Number of input channels 1 Interface type Parallel CMOS Analog input BW (MHz) 3000 Features Ultra High Speed Rating Catalog Peak-to-peak input voltage range (V) 0.81 Power consumption (typ) (mW) 1600 Architecture Folding Interpolating SNR (dB) 45.3 ENOB (bit) 7.2 SFDR (dB) 55.4 Operating temperature range (°C) -40 to 85 Input buffer Yes
HLQFP (NNB) 128 484 mm² 22 x 22
  • Single +1.9V ±0.1V Operation
  • Choice of SDR or DDR Output Clocking
  • Internal selectable 4K Data Buffer
  • Serial Interface for Extended Control
  • Adjustment of Input Full-Scale Range, Offset and Clock Phase
  • Duty Cycle Corrected Sample Clock
  • Test Pattern Output Capability

Key Specifications

  • Resolution: 8 Bits
  • Max Conversion Rate: 3 Gsps (min)
  • Code Error Rate: 10-18 (typ)
  • ENOB @ 748 MHz Input: 7.1 Bits (typ)
  • SNR @ 748 MHz: 44.9 dB (typ)
  • Full Power Bandwidth: 3 GHz (typ)
  • Power Consumption
    • Full Power Capure: 1.6 W (typ)
    • Power Down Mode: 25 mW (typ)

All trademarks are the property of their respective owners.

  • Single +1.9V ±0.1V Operation
  • Choice of SDR or DDR Output Clocking
  • Internal selectable 4K Data Buffer
  • Serial Interface for Extended Control
  • Adjustment of Input Full-Scale Range, Offset and Clock Phase
  • Duty Cycle Corrected Sample Clock
  • Test Pattern Output Capability

Key Specifications

  • Resolution: 8 Bits
  • Max Conversion Rate: 3 Gsps (min)
  • Code Error Rate: 10-18 (typ)
  • ENOB @ 748 MHz Input: 7.1 Bits (typ)
  • SNR @ 748 MHz: 44.9 dB (typ)
  • Full Power Bandwidth: 3 GHz (typ)
  • Power Consumption
    • Full Power Capure: 1.6 W (typ)
    • Power Down Mode: 25 mW (typ)

All trademarks are the property of their respective owners.

The ADC08B3000 is a single, low power, high performance CMOS analog-to-digital converter that digitizes signals to 8 bits resolution at sample rates up to 3.4 Gigasamples Per Second, (Gsps). Consuming a typical 1.6 Watts at 3 Gsps from a single 1.9 Volt supply, this device is ensured to have no missing codes over the full operating temperature range. The unique folding and interpolating architecture, the fully differential comparator design, the innovative design of the internal sample-and-hold amplifier and the calibration scheme enable an excellent response of all dynamic parameters up to Nyquist, producing a high 7.1 Effective Number Of Bits, (ENOB), with a 748 MHz input signal and a 3 GHz sample rate while providing a 10-18 Code Error Rate. A sample rate of 3 Gsps is achieved by interleaving two ADCs, each operating at 1.5 Gsps. Output formatting is offset binary. The device contains a 4K Capture Buffer with output on two 8-bit Low Voltage CMOS (LVCMOS) output buses at rates up to 200MHz.

The converter typically consumes less than 25 mW in the Power Down Mode and is available in a 128-lead, thermally enhanced exposed pad HLQFP and operates over the Industrial (-40°C ≤ TA ≤ +85°C) temperature range.

The ADC08B3000 is a single, low power, high performance CMOS analog-to-digital converter that digitizes signals to 8 bits resolution at sample rates up to 3.4 Gigasamples Per Second, (Gsps). Consuming a typical 1.6 Watts at 3 Gsps from a single 1.9 Volt supply, this device is ensured to have no missing codes over the full operating temperature range. The unique folding and interpolating architecture, the fully differential comparator design, the innovative design of the internal sample-and-hold amplifier and the calibration scheme enable an excellent response of all dynamic parameters up to Nyquist, producing a high 7.1 Effective Number Of Bits, (ENOB), with a 748 MHz input signal and a 3 GHz sample rate while providing a 10-18 Code Error Rate. A sample rate of 3 Gsps is achieved by interleaving two ADCs, each operating at 1.5 Gsps. Output formatting is offset binary. The device contains a 4K Capture Buffer with output on two 8-bit Low Voltage CMOS (LVCMOS) output buses at rates up to 200MHz.

The converter typically consumes less than 25 mW in the Power Down Mode and is available in a 128-lead, thermally enhanced exposed pad HLQFP and operates over the Industrial (-40°C ≤ TA ≤ +85°C) temperature range.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
ADC083000 ACTIVE 8-Bit, 3.0-GSPS Analog-to-Digital Converter (ADC) Same speed and resolution, without 4-k internal data buffer

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet ADC08B3000 8-Bit, 3 GSPS, High Perf Low Pwr ADC w/4K Buffer datasheet (Rev. M) 18 Apr 2013
User guide Single low power, ultra high speed CMOS A D Converter with data buffer 25 Jan 2012

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Application software & framework

WAVEVISION4 — Data acquisition and analysis software

WaveVision 4 software is part of the WaveVision system that includes the WaveVision Data Capture Board. The WaveVision system an easy-to-use data acquisition and analysis tool, designed to help you evaluate TI's analog-to-digital and digital-to-analog converter products. Used in conjunction with (...)
Schematic

ADC083000, ADC08B3000 Reference Design

SNAR001.PDF (269 KB)
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins Download
HLQFP (NNB) 128 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos