DRV8304 38V Three-Phase Smart Gate Driver With Three Current Shunt Amplifiers | TI.com

DRV8304 (ACTIVE)

38V Three-Phase Smart Gate Driver With Three Current Shunt Amplifiers

38V Three-Phase Smart Gate Driver With Three Current Shunt Amplifiers  - DRV8304
Datasheet
 

Recommended alternative parts

  • DRV8306  -  DRV8306 features trapezoidal commutation with Hall-Element comparators

Description

The DRV8304 device is an integrated gate driver for 3-phase brushless DC (BLDC) motors applications for 12-V and 24-V DC rails. These applications include field-oriented control (FOC), sinusoidal current control, and trapezoidal current control of BLDC motors. The device integrates three current-sense amplifiers (CSA) for sensing the phase currents of BLDC motors for optimum FOC and current-control system implementation. An AUTOCAL feature automatically calibrates the CSA offset error for accurate current sensing.

The device is based on smart gate-drive (SGD) architecture to eliminate the need of any external gate components (resistors and Zener diodes) while fully protecting the external FETs. The SGD architecture optimizes dead time to avoid any shoot-through conditions, provides flexibility in decreasing electromagnetic interference (EMI) by gate slew-rate control, and protects against any gate-short conditions through VGS hand-shaking and dead time insertion. Strong pulldown current also prevents any dv/dt gate turnon.

Various PWM control modes (1x, 3x, 6x, and independent) are supported for simple interfacing to control circuits that can be powered by the 30-mA, 3.3-V internal regulator. These modes decrease the number of output peripherals of the controller for the specific motor-control requirements and provide flexibility of control. The device also has a 1x mode for sensored trapezoidal control of the BLDC motor by using the internal block-commutation table. The device can also be configured to drive multiple loads, such as solenoids, in independent mode.

Features

  • 6-V to 38-V, Triple Half-Bridge Gate Driver With Integrated 3x Current Sense Amplifiers (CSA)
    • 40-V Absolute Maximum Rating
    • Fully Optimized for 12-V and 24-V DC Rails
    • Drives High-Side and Low-Side N-Channel MOSFETs
    • Supports 100% PWM Duty Cycle
  • Smart Gate-Drive Architecture
    • Adjustable Slew-Rate Control for Better EMI and EMC Performance
    • VGS Hand-Shake and Minimum Dead-Time Insertion to Avoid Shoot-Through
    • 15-mA to 150-mA Peak Source Current
    • 30-mA to 300-mA Peak Sink Current
  • 6x, 3x, 1x and Independent PWM Modes
    • Supports 120º Sensored Operation
  • Integrated Gate-Driver Power Supplies
    • High-Side Doubler Charge Pump
    • Low-Side Linear Regulator
  • Integrated Triple Current-Shunt Amplifiers
    • Adjustable Gain (5, 10, 20, 40 V/V)
    • Bidirectional or Unidirectional Support
  • SPI (Preview) or Hardware Device Variants
  • Supports 1.8-V, 3.3-V, and 5-V Logic Inputs
  • Low-Power Sleep Mode
  • Linear Voltage Regulator, 3.3-V, 30-mA
  • Integrated Protection Features
    • VM Undervoltage Lockout (UVLO)
    • Charge Pump Undervoltage (CPUV)
    • MOSFET VDS Overcurrent Protection (OCP)
    • MOSFET Shoot-Through Protection
    • Gate Driver Fault (GDF)
    • Thermal Warning and Shutdown (OTW/OTSD)
    • Fault Condition Indicator (nFAULT)

All trademarks are the property of their respective owners.

View more

Parametrics Compare all products in Brushless DC (BLDC) motor drivers

 
Rating
Control method
Architecture
Gate drive (A)
Vs (Min) (V)
Vs ABS (Max) (V)
Control I/F
Operating temperature range (C)
Package Group
Approx. price (US$)
DRV8304
Catalog    
External Control
Trapezoidal Control    
Gate Driver    
0.15    
6    
40    
6xPWM
3xPWM
1xPWM    
-40 to 125    
VQFN | 40    
1.25 | 1ku