A newer version of this product is available

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
DRV8410 ACTIVE 1.65-V to 11-V, 2.5-A, dual H-bridge motor driver with current regulation Integrated capacitors on VCP and VINT, Lower Rdson, higher output current and ultra low sleep current

Product details

Number of full bridges 2 Vs (min) (V) 2.7 Vs ABS (max) (V) 11.8 Full-scale current (A) 0.7 Peak output current (A) 1 RDS(ON) (HS + LS) (mΩ) 1735 Sleep current (µA) 1.6 Control mode PWM Control interface Hardware (GPIO) Features Current Regulation Rating Catalog Operating temperature range (°C) -40 to 85
Number of full bridges 2 Vs (min) (V) 2.7 Vs ABS (max) (V) 11.8 Full-scale current (A) 0.7 Peak output current (A) 1 RDS(ON) (HS + LS) (mΩ) 1735 Sleep current (µA) 1.6 Control mode PWM Control interface Hardware (GPIO) Features Current Regulation Rating Catalog Operating temperature range (°C) -40 to 85
HTSSOP (PWP) 16 32 mm² 5 x 6.4 WQFN (RTE) 16 9 mm² 3 x 3
  • Dual H-Bridge Motor Driver With Current Control
    • 1 or 2 DC Motors or 1 Stepper Motor
    • Low On-Resistance: HS + LS = 1735 mΩ
      (Typical, 25°C)
  • Output Current Capability (at VM = 5 V, 25°C)
    • PWP (HTSSOP) Package
      • 0.7-A RMS, 1-A Peak per H-Bridge
      • 1.4-A RMS in Parallel Mode
    • RTE (QFN) Package
      • 0.6-A RMS, 1-A Peak per H-Bridge
      • 1.2-A RMS in Parallel Mode
  • Wide Power Supply Voltage Range
    • 2.7 to 10.8 V
  • Integrated Current Regulation
  • Easy Pulse-Width-Modulation (PWM) Interface
  • 1.6-µA Low-Current Sleep Mode (at 5 V)
  • Small Package and Footprint
    • 16 HTSSOP (PowerPAD™) 5.00 × 6.40 mm
    • 16 QFN (PowerPAD) 3.00 × 3.00 mm
  • Protection Features
    • VM Undervoltage Lockout (UVLO)
    • Overcurrent Protection (OCP)
    • Thermal Shutdown (TSD)
    • Fault Indication Pin (nFAULT)
  • Dual H-Bridge Motor Driver With Current Control
    • 1 or 2 DC Motors or 1 Stepper Motor
    • Low On-Resistance: HS + LS = 1735 mΩ
      (Typical, 25°C)
  • Output Current Capability (at VM = 5 V, 25°C)
    • PWP (HTSSOP) Package
      • 0.7-A RMS, 1-A Peak per H-Bridge
      • 1.4-A RMS in Parallel Mode
    • RTE (QFN) Package
      • 0.6-A RMS, 1-A Peak per H-Bridge
      • 1.2-A RMS in Parallel Mode
  • Wide Power Supply Voltage Range
    • 2.7 to 10.8 V
  • Integrated Current Regulation
  • Easy Pulse-Width-Modulation (PWM) Interface
  • 1.6-µA Low-Current Sleep Mode (at 5 V)
  • Small Package and Footprint
    • 16 HTSSOP (PowerPAD™) 5.00 × 6.40 mm
    • 16 QFN (PowerPAD) 3.00 × 3.00 mm
  • Protection Features
    • VM Undervoltage Lockout (UVLO)
    • Overcurrent Protection (OCP)
    • Thermal Shutdown (TSD)
    • Fault Indication Pin (nFAULT)

The DRV8833C provides a dual-bridge motor driver solution for toys, printers, and other mechatronic applications.

The device has two H-bridges and can drive two DC brushed motors, a bipolar stepper motor, solenoids, or other inductive loads.

Each H-bridge output consists of a pair of N-channel and P-channel MOSFETs, with circuitry that regulates the winding current. With proper PCB design, each H-bridge of the DRV8833C can drive up to 700-mA RMS (or DC) continuously, at 25°C with a VM supply of 5 V. The device can support peak currents of up to 1 A per bridge. Current capability is reduced slightly at lower VM voltages.

Internal shutdown functions with a fault output pin are provided for overcurrent protection, short-circuit protection, UVLO, and overtemperature. A low-power sleep mode is also provided.

The DRV8833C provides a dual-bridge motor driver solution for toys, printers, and other mechatronic applications.

The device has two H-bridges and can drive two DC brushed motors, a bipolar stepper motor, solenoids, or other inductive loads.

Each H-bridge output consists of a pair of N-channel and P-channel MOSFETs, with circuitry that regulates the winding current. With proper PCB design, each H-bridge of the DRV8833C can drive up to 700-mA RMS (or DC) continuously, at 25°C with a VM supply of 5 V. The device can support peak currents of up to 1 A per bridge. Current capability is reduced slightly at lower VM voltages.

Internal shutdown functions with a fault output pin are provided for overcurrent protection, short-circuit protection, UVLO, and overtemperature. A low-power sleep mode is also provided.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
DRV8411A ACTIVE 1.65-V to 11-V, 4-A dual H-bridge motor driver with IPROPI current regulation P2P replacement (with modification) with lower Rdson with higher output current and IPROPI current regulation
Pin-for-pin with same functionality to the compared device
DRV8411 ACTIVE 1.65-V to 11-V, 4-A, dual H-bridge motor driver with current regulation Lower Rdson, higher output current and ultra low sleep current

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 7
Type Title Date
* Data sheet DRV8833C Dual H-Bridge Motor Driver datasheet PDF | HTML 20 Aug 2014
White paper Understanding Functional Safety FIT Base Failure Rate Estimates per IEC 62380 and SN 29500 (Rev. A) PDF | HTML 30 Apr 2024
Application note Best Practices for Board Layout of Motor Drivers (Rev. B) PDF | HTML 14 Oct 2021
Application note PowerPAD™ Thermally Enhanced Package (Rev. H) 06 Jul 2018
More literature TM4C123x Stepper Motor Control Product Summary 06 Jul 2015
EVM User's guide DRV8833C EVM User Guide 05 Nov 2014
Application brief PowerPAD™ Made Easy (Rev. B) 12 May 2004

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DRV8833CEVM — DRV8833C Evaluation Module

The DRV8833CEVM (evaluation module) serves as a user-friendly evaluation kit to demonstrate TI's low-voltage dual H-bridge motor driver, DRV8833C, driving stepper motors. A MSP430G2553 is used to control the speed of the motor and current levels.

User guide: PDF
Not available on TI.com
Package Pins Download
HTSSOP (PWP) 16 View options
WQFN (RTE) 16 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos