DS90LV031A 3V Quad CMOS Differential Line Driver | TI.com

DS90LV031A (ACTIVE)

3V Quad CMOS Differential Line Driver

3V Quad CMOS Differential Line Driver - DS90LV031A
 

Recommended alternative parts

  • DS90LV032A  -  Companion quad high speed LVDS receiver
  • DS90LV047A  -  Higher ESD, quad high speed LVDS driver
  • DS90LV031AQML  -  QML certified for Military and Defense Applications
  • DS90LV031AQML-SP  -  Radiation tolerant, ceramic packaging and qualified for use in Space-based application

Description

The DS90LV031A is a quad CMOS differential line driver designed for applications requiring ultra low power dissipation and high data rates. The device is designed to support data rates in excess of 400 Mbps (200 MHz) using Low Voltage Differential Signaling (LVDS) technology.

The DS90LV031A accepts low voltage LVTTL or LVCMOS input levels and translates them to low voltage (350 mV) differential output signals. In addition the driver supports a TRI-STATE® function that may be used to disable the output stage, disabling the load current, and thus dropping the device to an ultra low idle power state of 13 mW typical.

The EN and EN* inputs allow active Low or active High control of the TRI-STATE outputs. The enables are common to all four drivers. The DS90LV031A and companion line receiver (DS90LV032A) provide a new alternative to high power psuedo-ECL devices for high speed point-to-point interface applications.

Features

  • >400-Mbps (200-MHz) Switching Rates
  • 0.1-ns Typical Differential Skew
  • 0.4-ns Maximum Differential Skew
  • 2-ns Maximum Propagation Delay
  • 3.3-V Power Supply Design
  • ±350-mV Differential Signaling
  • Low Power Dissipation (13-mW at 3.3-V Static)
  • Interoperable With Existing 5-V LVDS Devices
  • Compatible With IEEE 1596.3 SCI LVDS Standard
  • Compatible With TIA/EIA-644 LVDS Standard
  • Industrial Operating Temperature Range
  • Available in SOIC and TSSOP Surface-Mount Packaging

View more

Parametrics Compare all products in Buffers, Drivers/Receivers and Cross-Points

 
Device Type
Protocols
No. of Tx
No. of Rx
Input Signal
Output Signal
Signaling Rate (Mbps)
ESD HBM (kV)
Function
Operating Temperature Range (C)
Package Group
Package Size: mm2:W x L (PKG)
Pin/Package
DS90LV031A DS90LV011A DS90LV012A DS90LV017A DS90LV027A DS90LV047A SN65LVDS1 SN65LVDS2 SN65LVDS391 SN65LVDS9638 SN65LVDT2
Driver     Driver     Receiver     Driver     Driver     Driver     Driver     Receiver     Driver     Driver     Receiver    
LVDS     LVDS     M-LVDS     LVDS     LVDS     LVDS     LVDS     LVDS     LVDS     LVDS     LVDS    
4     1     0     1     2     4     1     0     4     2     0    
0     0     1     0     0     0     0     1     0     0     1    
LVTTL
LVCMOS    
LVTTL
LVCMOS    
LVDS
BLVDS
LVPECL    
TTL
CMOS    
TTL
CMOS    
TTL
LVTTL
CMOS    
LVTTL     LVDS     LVTTL     LVTTL     LVDS    
LVDS     LVDS     CMOS     LVDS     LVDS     LVDS     LVDS     LVTTL     LVDS     LVDS     LVTTL    
400     400     400     600     600     400     630     400     630     400     400    
6     9     2     8     8     10     9     9     15     8     9    
Driver     Driver     Receiver     Driver     Driver     Driver     Driver     Receiver     Driver     Driver     Receiver    
-40 to 85     -40 to 85     -40 to 85     -40 to 85     -40 to 85     -40 to 85     -40 to 85     -40 to 85     -40 to 85     -40 to 85     -40 to 85    
SOIC
TSSOP    
SOT-23     SOT-23     SOIC     SOIC     SOIC
TSSOP    
SOIC
SOT-23    
SOIC
SOT-23    
SOIC
TSSOP    
MSOP-PowerPAD
SOIC
VSSOP    
SOIC
SOT-23    
16SOIC: 59 mm2: 6 x 9.9(SOIC)
16TSSOP: 32 mm2: 6.4 x 5(TSSOP)    
5SOT-23: 8 mm2: 2.8 x 2.9(SOT-23)     5SOT-23: 8 mm2: 2.8 x 2.9(SOT-23)     8SOIC: 29 mm2: 6 x 4.9(SOIC)     8SOIC: 29 mm2: 6 x 4.9(SOIC)     16SOIC: 59 mm2: 6 x 9.9(SOIC)
16TSSOP: 32 mm2: 6.4 x 5(TSSOP)    
8SOIC: 29 mm2: 6 x 4.9(SOIC)
5SOT-23: 8 mm2: 2.8 x 2.9(SOT-23)    
8SOIC: 29 mm2: 6 x 4.9(SOIC)
5SOT-23: 8 mm2: 2.8 x 2.9(SOT-23)    
16SOIC: 59 mm2: 6 x 9.9(SOIC)
16TSSOP: 32 mm2: 6.4 x 5(TSSOP)    
8MSOP-PowerPAD: 15 mm2: 4.9 x 3(MSOP-PowerPAD)
8SOIC: 29 mm2: 6 x 4.9(SOIC)
8VSSOP: 15 mm2: 4.9 x 3(VSSOP)    
8SOIC: 29 mm2: 6 x 4.9(SOIC)
5SOT-23: 8 mm2: 2.8 x 2.9(SOT-23)    
16SOIC
16TSSOP    
5SOT-23     5SOT-23     8SOIC     8SOIC     16SOIC
16TSSOP    
5SOT-23
8SOIC    
5SOT-23
8SOIC    
16SOIC
16TSSOP    
8MSOP-PowerPAD
8SOIC
8VSSOP    
5SOT-23
8SOIC    

Featured tools and software