DS90UR908Q-Q1 (ACTIVE)

5 - 65 MHz 24-bit Color FPD-Link II to FPD-Link Converter

5 - 65 MHz 24-bit Color FPD-Link II to FPD-Link Converter - DS90UR908Q-Q1
 

Recommended alternative parts

Description

The DS90UR908Q converts FPD-Link II to FPD Link. It translates a high-speed serialized interface with an embedded clock over a single pair (FPD-Link II) to four LVDS data/control streams and one LVDS clock pair (FPD-Link). This serial bus scheme greatly eases system design by eliminating skew problems between clock and data, reduces the number of connector pins, reduces the interconnect size, weight, and cost, and overall eases PCB layout. In addition, internal DC balanced decoding is used to support AC-coupled interconnects.

The DS90UR908Q converter recovers the data (RGB) and control signals and extracts the clock from a serial stream (FPD-Link II). It is able to lock to the incoming data stream without the use of a training sequence or special SYNC patterns and does not require a reference clock. A link status (LOCK) output signal is provided.

Adjustable input equalization of the serial input stream provides compensation for transmission medium losses of the cable and reduces the medium-induced deterministic jitter. EMI is minimized by the use of low voltage differential signaling, output voltage level select feature, and additional output spread spectrum generation.

With fewer wires to the physical interface of the display, FPD-Link output with LVDS technology is ideal for high speed, low power and low EMI data transfer.

The DS90UR908Q is offered in a 48-pin WQFN package and is specified over the automotive AEC-Q100 grade 2 temperature range of -40˚C to +105˚C.

Features

  • 5 – 65 MHz Support (140 Mbps to 1.82 Gbps Serial Link)
  • 5-Channel (4 data + 1 clock) FPD-Link Driver Outputs
  • AC Coupled STP Interconnect up to 10 Meters in Length
  • Integrated Input Termination
  • @ Speed link BIST Mode and Reporting Pin
  • Optional I2C Compatible Serial Control Bus
  • RGB888 + VS, HS, DE Support
  • Power Down Mode Minimizes Power Dissipation
  • FAST Random Data Lock; No Reference Clock Required
  • Adjustable Input Receive Equalization
  • LOCK (Real Time Link Status) Reporting Pin
  • Low EMI FPD-Link Output
  • SSCG Option for Lower EMI
  • 1.8V or 3.3V Compatible I/O Interface
  • Automotive Grade Product: AEC-Q100 Grade 2 Qualified
  • >8kV HBM ESD Tolerance
  • Backward Compatible Mode For Operation with Older Generation Devices

All trademarks are the property of their respective owners.

View more

Parametrics Compare all products in Display SerDes

 
Function
Color Depth (bpp)
Pixel Clock Min (MHz)
Pixel Clock (Max) (MHz)
Input Compatibility
Output Compatibility
Features
Signal Conditioning
EMI Reduction
Diagnostics
Total Throughput (Mbps)
Rating
Operating Temperature Range (C)
Package Group
Package Size: mm2:W x L (PKG)
Pin/Package
DS90UR908Q-Q1 DS90UR905Q-Q1 DS90UR906Q-Q1 DS90UR907Q-Q1 DS90UR916Q-Q1
Deserializer    Serializer    Deserializer    Serializer    Deserializer   
24    24    24    24    24   
5    5    5    5    5   
65    65    65    65    65   
FPD-Link II LVDS    LVCMOS    FPD-Link II LVDS    FPD-Link LVDS    FPD-Link II LVDS   
FPD-Link LVDS    FPD-Link II LVDS    LVCMOS    FPD-Link II LVDS    LVCMOS   
1.8V or 3.3V VDDIO
I2C Config   
1.8V or 3.3V VDDIO
I2C Config   
1.8V or 3.3V VDDIO
I2C Config   
1.8V or 3.3V VDDIO
I2C Config   
Dithering
White Balance   
Equalizer    De-Emphasis
VOD Select   
Equalizer    De-Emphasis
VOD Select   
Equalizer   
SSCG
LVDS Outputs   
SSC Compatible    SSCG
RDS
Progressive Turn On (PTO)   
LVDS Inputs    SSCG
RDS
Progressive Turn On (PTO)   
BIST
I2C Bus   
BIST
I2C Bus   
BIST
I2C Bus   
BIST
I2C Bus   
BIST
I2C Bus   
1560    1560    1560    1560    1560   
Automotive    Automotive    Automotive    Automotive    Automotive   
-40 to 105    -40 to 105    -40 to 105    -40 to 105    -40 to 105   
WQFN    WQFN    WQFN      WQFN   
48WQFN: 49 mm2: 7 x 7(WQFN)    48WQFN: 49 mm2: 7 x 7(WQFN)    60WQFN: 81 mm2: 9 x 9(WQFN)      60WQFN: 81 mm2: 9 x 9(WQFN)   
48WQFN    48WQFN    60WQFN      60WQFN