LM10500

ACTIVE

5A Step-Down Energy Management Unit With PowerWise® Adaptive Voltage Scaling

Product details

Rating Catalog Operating temperature range (°C) -40 to 85 Topology Buck Type Converter Iout (max) (A) 5 Vin (min) (V) 3 Vin (max) (V) 18 Switching frequency (min) (kHz) 300 Switching frequency (max) (kHz) 1500 Features Over Current Protection Control mode current mode Vout (min) (V) 0.8 Vout (max) (V) 5 Iq (typ) (µA) 9000 Duty cycle (max) (%) 85
Rating Catalog Operating temperature range (°C) -40 to 85 Topology Buck Type Converter Iout (max) (A) 5 Vin (min) (V) 3 Vin (max) (V) 18 Switching frequency (min) (kHz) 300 Switching frequency (max) (kHz) 1500 Features Over Current Protection Control mode current mode Vout (min) (V) 0.8 Vout (max) (V) 5 Iq (typ) (µA) 9000 Duty cycle (max) (%) 85
WQFN (RSG) 28 25 mm² 5 x 5
  • Closed-Loop Adaptive Voltage Scaling (AVS)
  • PWI 1.0 / PWI 2.0 Compatible
  • Resistor-Programmable switching frequency
  • Frequency Synchronization
  • Precision Enable
  • Internal Soft-Start to Reduce In-Rush Current
  • Power Good (PWROK)
  • Under-Voltage Lock Out (UVLO)
  • Over-Voltage Protection (OVP)
  • Cycle-by-cycle current limiting (OCP)
  • Thermal Shutdown

Key Specifications

  • 3.0 V to 18.0 V Input Voltage Range
  • 1.5% Feedback Voltage Accuracy
  • 0.6 Vto 1.0 V AVS Feedback Voltage Range
  • 0.8 Vto 5.0 V Startup VOUT Range (Using Resistor-Divider)
  • AVS Typical Power Saving 40% Over Fixed Voltage
  • 300 kHz to 1.5 MHz Switching Frequency Range
  • WQFN-28 Package (5 mm x 5 mm x 0.8 mm, 0.5 mm pitch)

All trademarks are the property of their respective owners.

  • Closed-Loop Adaptive Voltage Scaling (AVS)
  • PWI 1.0 / PWI 2.0 Compatible
  • Resistor-Programmable switching frequency
  • Frequency Synchronization
  • Precision Enable
  • Internal Soft-Start to Reduce In-Rush Current
  • Power Good (PWROK)
  • Under-Voltage Lock Out (UVLO)
  • Over-Voltage Protection (OVP)
  • Cycle-by-cycle current limiting (OCP)
  • Thermal Shutdown

Key Specifications

  • 3.0 V to 18.0 V Input Voltage Range
  • 1.5% Feedback Voltage Accuracy
  • 0.6 Vto 1.0 V AVS Feedback Voltage Range
  • 0.8 Vto 5.0 V Startup VOUT Range (Using Resistor-Divider)
  • AVS Typical Power Saving 40% Over Fixed Voltage
  • 300 kHz to 1.5 MHz Switching Frequency Range
  • WQFN-28 Package (5 mm x 5 mm x 0.8 mm, 0.5 mm pitch)

All trademarks are the property of their respective owners.

The LM10500 is a 5A Energy Management Unit (EMU) that actively reduces system-level power consumption by utilizing a continuous, real-time, closed-loop Adaptive Voltage Scaling (AVS) scheme. The LM10500 operates cooperatively with PowerWise AVS compatible ASICs, SoCs, and processors to optimize supply voltages adaptively over process and temperature variations. The device is controlled via PowerWise Interface (PWI) 1.0 or PWI 2.0 high-speed serial interface.

A typical power saving of 40% can be achieved when LM10500 is used with AVS compatible ASICs, SoCs, and processors.

The LM10500 is a 5A Energy Management Unit (EMU) that actively reduces system-level power consumption by utilizing a continuous, real-time, closed-loop Adaptive Voltage Scaling (AVS) scheme. The LM10500 operates cooperatively with PowerWise AVS compatible ASICs, SoCs, and processors to optimize supply voltages adaptively over process and temperature variations. The device is controlled via PowerWise Interface (PWI) 1.0 or PWI 2.0 high-speed serial interface.

A typical power saving of 40% can be achieved when LM10500 is used with AVS compatible ASICs, SoCs, and processors.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet 5A Step-Down Energy Management Unit w/PowerWise Adaptive Voltage Scaling datasheet (Rev. G) 21 Mar 2013
User guide LM10500 Step-Down Converter Evaluation Module User's Guide (Rev. B) PDF | HTML 03 Jan 2022
More literature Adaptive Voltage Scaling Technology 30 Jan 2012

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins Download
WQFN (RSG) 28 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos