LM25005

ACTIVE

7-42V Wide Vin, 2.5A, Current Mode Non-Synchronous Buck Regulator

Product details

Iout (max) (A) 2.5 Vin (min) (V) 7 Vin (max) (V) 42 Topology Buck Type Converter Switching frequency (min) (kHz) 50 Switching frequency (max) (kHz) 500 Features Enable, Frequency synchronization, Over Current Protection Control mode current mode Vout (min) (V) 1.23 Vout (max) (V) 37 Rating Catalog Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.003
Iout (max) (A) 2.5 Vin (min) (V) 7 Vin (max) (V) 42 Topology Buck Type Converter Switching frequency (min) (kHz) 50 Switching frequency (max) (kHz) 500 Features Enable, Frequency synchronization, Over Current Protection Control mode current mode Vout (min) (V) 1.23 Vout (max) (V) 37 Rating Catalog Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.003
HTSSOP (PWP) 20 41.6 mm² 6.5 x 6.4
  • Integrated 42V, 160mΩ N-Channel MOSFET
  • Ultra-Wide Input Voltage Range from 7V to 42V
  • Internal Bias Regulator
  • Adjustable Output Voltage from 1.225V
  • 1.5% Feedback Reference Accuracy
  • Current Mode Control with Emulated Inductor Current Ramp
  • Single Resistor Oscillator Frequency Setting
  • Oscillator Synchronization Input
  • Programmable Soft-Start
  • Shutdown / Standby Input
  • Wide Bandwidth Error Amplifier
  • Thermal Shutdown

All trademarks are the property of their respective owners.

  • Integrated 42V, 160mΩ N-Channel MOSFET
  • Ultra-Wide Input Voltage Range from 7V to 42V
  • Internal Bias Regulator
  • Adjustable Output Voltage from 1.225V
  • 1.5% Feedback Reference Accuracy
  • Current Mode Control with Emulated Inductor Current Ramp
  • Single Resistor Oscillator Frequency Setting
  • Oscillator Synchronization Input
  • Programmable Soft-Start
  • Shutdown / Standby Input
  • Wide Bandwidth Error Amplifier
  • Thermal Shutdown

All trademarks are the property of their respective owners.

The LM25005 switching regulator features all of the functions necessary to implement an efficient, high voltage buck regulator using a minimum of external components. This easy to use regulator includes a 42V, 160mΩ, N-channel MOSFET, with an output current capability of 2.5 Amps. The regulator control method is based upon current mode control utilizing an emulated current ramp. Current mode control provides inherent line voltage feed-forward, cycle-by-cycle current limiting and ease of loop compensation. The use of an emulated control ramp reduces noise sensitivity of the pulse-width modulation circuit, allowing reliable control of very small duty cycles necessary in high input voltage applications. The operating frequency is programmable from 50kHz to 500kHz. An oscillator synchronization pin allows multiple LM25005 regulators to self-synchronize or to be synchronized to an external clock. Additional protection features include: current limit, thermal shutdown and remote shutdown capability. The device is available in a power enhanced HTSSOP package featuring an exposed die attach pad to aid thermal dissipation.

The LM25005 switching regulator features all of the functions necessary to implement an efficient, high voltage buck regulator using a minimum of external components. This easy to use regulator includes a 42V, 160mΩ, N-channel MOSFET, with an output current capability of 2.5 Amps. The regulator control method is based upon current mode control utilizing an emulated current ramp. Current mode control provides inherent line voltage feed-forward, cycle-by-cycle current limiting and ease of loop compensation. The use of an emulated control ramp reduces noise sensitivity of the pulse-width modulation circuit, allowing reliable control of very small duty cycles necessary in high input voltage applications. The operating frequency is programmable from 50kHz to 500kHz. An oscillator synchronization pin allows multiple LM25005 regulators to self-synchronize or to be synchronized to an external clock. Additional protection features include: current limit, thermal shutdown and remote shutdown capability. The device is available in a power enhanced HTSSOP package featuring an exposed die attach pad to aid thermal dissipation.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 5
Type Title Date
* Data sheet LM25005 42V, 2.5A Step-Down Switching Regulator datasheet (Rev. C) 20 Mar 2013
White paper Overcoming Challenges in Designing Step-Dwn Reg Apps w/40V Input Voltage (Rev. A) 03 Jul 2018
Selection guide Power Management Guide 2018 (Rev. R) 25 Jun 2018
White paper Buck regulator topologies for wide input/output voltage differentials (Rev. A) 15 Sep 2016
EVM User's guide AN-1749 LM25005 Evaluation Board (Rev. A) 24 Apr 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

LM5005 PSpice Transient Model

SNVMAB6.ZIP (256 KB) - PSpice Model
Simulation model

LM5005 Unencrypted PSpice Transient Model

SNVMAL0.ZIP (4 KB) - PSpice Model
Package Pins Download
HTSSOP (PWP) 20 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos