LM2665

ACTIVE

1.8-V to 5.5-VIN switched capacitor voltage doubler

Product details

Rating Catalog Operating temperature range (°C) -40 to 85 Type Charge pump Iout (max) (A) 0.04 Vin (min) (V) 2.5 Vin (max) (V) 5.8 Switching frequency (min) (kHz) 40 Switching frequency (max) (kHz) 80 Features Enable, Unregulated Vout (min) (V) 1.8 Vout (max) (V) 11 Iq (typ) (µA) 650
Rating Catalog Operating temperature range (°C) -40 to 85 Type Charge pump Iout (max) (A) 0.04 Vin (min) (V) 2.5 Vin (max) (V) 5.8 Switching frequency (min) (kHz) 40 Switching frequency (max) (kHz) 80 Features Enable, Unregulated Vout (min) (V) 1.8 Vout (max) (V) 11 Iq (typ) (µA) 650
SOT-23 (DBV) 6 8.12 mm² 2.9 x 2.8
  • Input Voltage for Voltage Doubler: 2.5 V to 5.5 V
  • Voltage Divider Splits Voltage: 1.8 V to 11 V
  • Doubles or Splits Input Supply Voltage
  • 12-Ω Typical Output Impedance
  • 90% Typical Conversion Efficiency at 40 mA
  • 1-µA Typical Shutdown Current
  • Input Voltage for Voltage Doubler: 2.5 V to 5.5 V
  • Voltage Divider Splits Voltage: 1.8 V to 11 V
  • Doubles or Splits Input Supply Voltage
  • 12-Ω Typical Output Impedance
  • 90% Typical Conversion Efficiency at 40 mA
  • 1-µA Typical Shutdown Current

The LM2665 CMOS charge-pump voltage converter operates as a voltage doubler for an input voltage in the range of 2.5 V to 5.5 V. Two low-cost capacitors and a diode (needed during start-up) are used in this circuit to provide up to 40 mA of output current. The LM2665 can also work as a voltage divider to split a voltage in the range of 1.8 V to 11 V in half.

The LM2665 operates at 160-kHz oscillator frequency to reduce output resistance and voltage ripple. With an operating current of only 650 µA (operating efficiency greater than 90% with most loads) and
1-µA typical shutdown current, the LM2665 provides ideal performance for battery powered systems.

For all available packages, see the orderable addendum at the end of the data sheet.

The LM2665 CMOS charge-pump voltage converter operates as a voltage doubler for an input voltage in the range of 2.5 V to 5.5 V. Two low-cost capacitors and a diode (needed during start-up) are used in this circuit to provide up to 40 mA of output current. The LM2665 can also work as a voltage divider to split a voltage in the range of 1.8 V to 11 V in half.

The LM2665 operates at 160-kHz oscillator frequency to reduce output resistance and voltage ripple. With an operating current of only 650 µA (operating efficiency greater than 90% with most loads) and
1-µA typical shutdown current, the LM2665 provides ideal performance for battery powered systems.

For all available packages, see the orderable addendum at the end of the data sheet.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Data sheet LM2665 Switched Capacitor Voltage Converter datasheet (Rev. H) PDF | HTML 22 Mar 2016
White paper Understanding Functional Safety FIT Base Failure Rate Estimates per IEC 62380 and SN 29500 (Rev. A) PDF | HTML 30 Apr 2024
White paper The Forgotten Converter 15 Jun 2015
More literature Die D/S LM2665 MDA Switched Capacitor Voltage Converter 20 Sep 2012

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins Download
SOT-23 (DBV) 6 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos