LM27222 High-Speed 4.5A Synchronous MOSFET Driver | TI.com

LM27222 (ACTIVE)

High-Speed 4.5A Synchronous MOSFET Driver

High-Speed 4.5A Synchronous MOSFET Driver - LM27222
 

Description

The LM27222 is a dual N-channel MOSFET driver designed to drive MOSFETs in push-pull configurations as typically used in synchronous buck regulators. The LM27222 takes the PWM output from a controller and provides the proper timing and drive levels to the power stage MOSFETs. Adaptive shoot-through protection prevents damaging and efficiency reducing shoot-through currents, thus ensuring a robust design capable of being used with nearly any MOSFET. The adaptive shoot-through protection circuitry also reduces the dead time down to as low as 10ns, ensuring the highest operating efficiency. The peak sourcing and sinking current for each driver of the LM27222 is about 3A and 4.5Amps respectively with a Vgs of 5V. System performance is also enhanced by keeping propagation delays down to 8ns. Efficiency is once again improved at all load currents by supporting synchronous, non-synchronous, and diode emulation modes through the LEN pin. The minimum output pulse width realized at the output of the MOSFETs is as low as 30ns. This enables high operating frequencies at very high conversion ratios in buck regulator designs. To support low power states in notebook systems, the LM27222 draws only 5µA from the 5V rail when the IN and LEN inputs are low or floating.

Features

  • Adaptive Shoot-through Protection
  • 10ns Dead Time
  • 8ns Propagation Delay
  • 30ns Minimum On-time
  • 0.4Ω Pull-down and 0.9Ω Pull-up Drivers
  • 4.5A Peak Driving Current
  • MOSFET Tolerant Design
  • 5µA Quiescent Current
  • 30V Maximum Input Voltage in Buck Configuration
  • 4V to 6.85V Operating Voltage
  • SOIC-8 and WSON Packages

All trademarks are the property of their respective owners.

View more

Parametrics Compare all products in Half-bridge Driver

 
Number of Channels (#)
Power Switch
Bus Voltage (V)
Peak Output Current (A)
Input VCC (Min) (V)
Input VCC (Max) (V)
Rise Time (ns)
Fall Time (ns)
Prop Delay (ns)
Iq (uA)
Input Threshold
Channel Input Logic
Negative Voltage Handling at HS Pin (V)
Features
Rating
Operating Temperature Range (C)
Package Group
LM27222
2    
MOSFET    
30    
4.5    
4    
6.85    
17    
14    
8    
540    
CMOS    
CMOS    
-0.3    
N/A    
Catalog    
-40 to 125    
SOIC
WSON