LM3310

ACTIVE

Step-Up PWM DC/DC Converter with Integrated Op-Amp and Gate Pulse Modulation Switch

Product details

Rating Catalog Operating temperature range (°C) -40 to 125 Topology Boost Type Converter Vin (min) (V) 2.5 Vin (max) (V) 7 Switching frequency (min) (kHz) 660 Switching frequency (max) (kHz) 1280 Features Enable, Nonsynchronous rectification Vout (min) (V) 1.263 Vout (max) (V) 20 Iq (typ) (A) 0.0021
Rating Catalog Operating temperature range (°C) -40 to 125 Topology Boost Type Converter Vin (min) (V) 2.5 Vin (max) (V) 7 Switching frequency (min) (kHz) 660 Switching frequency (max) (kHz) 1280 Features Enable, Nonsynchronous rectification Vout (min) (V) 1.263 Vout (max) (V) 20 Iq (typ) (A) 0.0021
WQFN (RTW) 24 16 mm² 4 x 4
  • Boost Converter with a 2A, 0.18Ω Switch
  • Boost Output Voltage Adjustable up to 20V
  • Operating Voltage Range of 2.5V to 7V
  • 660kHz/1.28MHz Pin Selectable Switching Frequency
  • Adjustable Soft-Start Function
  • Input Undervoltage Protection
  • Over Temperature Protection
  • Integrated Op-Amp
  • Integrated Gate Pulse Modulation (GPM) Switch
  • 24-Lead WQFN Package

All trademarks are the property of their respective owners.

  • Boost Converter with a 2A, 0.18Ω Switch
  • Boost Output Voltage Adjustable up to 20V
  • Operating Voltage Range of 2.5V to 7V
  • 660kHz/1.28MHz Pin Selectable Switching Frequency
  • Adjustable Soft-Start Function
  • Input Undervoltage Protection
  • Over Temperature Protection
  • Integrated Op-Amp
  • Integrated Gate Pulse Modulation (GPM) Switch
  • 24-Lead WQFN Package

All trademarks are the property of their respective owners.

The LM3310 is a step-up DC/DC converter integrated with an Operational Amplifier and a gate pulse modulation switch. The boost (step-up) converter is used to generate an adjustable output voltage and features a low RDSON internal switch for maximum efficiency. The operating frequency is selectable between 660kHz and 1.28MHz allowing for the use of small external components. An external soft-start pin enables the user to tailor the soft-start time to a specific application and limit the inrush current. The Op-Amp is capable of sourcing/sinking 135mA of current (typical). The gate pulse modulation switch can operate with a VGH voltage of 5V to 30V. The LM3310 is available in a low profile 24-lead WQFN package.

The LM3310 is a step-up DC/DC converter integrated with an Operational Amplifier and a gate pulse modulation switch. The boost (step-up) converter is used to generate an adjustable output voltage and features a low RDSON internal switch for maximum efficiency. The operating frequency is selectable between 660kHz and 1.28MHz allowing for the use of small external components. An external soft-start pin enables the user to tailor the soft-start time to a specific application and limit the inrush current. The Op-Amp is capable of sourcing/sinking 135mA of current (typical). The gate pulse modulation switch can operate with a VGH voltage of 5V to 30V. The LM3310 is available in a low profile 24-lead WQFN package.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet LM3310 Step-Up PWM DC/DC Converter w/Integrated Op-Amp & Gate Pulse Mod Switch datasheet (Rev. E) 02 May 2013
Selection guide Power Management Guide 2018 (Rev. R) 25 Jun 2018
Application note Design of UVLO for LM27313 (Rev. B) 08 Apr 2014

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins Download
WQFN (RTW) 24 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos