Home Power management LED drivers Illumination LED drivers

LM3554

ACTIVE

Synchronous boost converter with 1.2A dual high side LED driver and I2C compatible interface

Product details

Input voltage type DC/DC Topology Boost, current mode Vin (min) (V) 2.7 Vin (max) (V) 5.5 Vout (max) (V) 5.5 Vout (min) (V) 2.5 Iout (max) (A) 1.2 Iq (typ) (mA) 0.63 Features I2C control Operating temperature range (°C) -30 to 85 Dimming method Analog, PWM Number of channels 2 Rating Catalog
Input voltage type DC/DC Topology Boost, current mode Vin (min) (V) 2.7 Vin (max) (V) 5.5 Vout (max) (V) 5.5 Vout (min) (V) 2.5 Iout (max) (A) 1.2 Iq (typ) (mA) 0.63 Features I2C control Operating temperature range (°C) -30 to 85 Dimming method Analog, PWM Number of channels 2 Rating Catalog
DSBGA (YFQ) 16 3.24 mm² 1.8 x 1.8
  • Input Voltage: 2.5 V to 5.5 V
  • Programmable 4.5-V or 5-V Constant Output Voltage
  • Dual High-Side Current Sources
  • Grounded Cathode Allowing for Better Heat Sinking and LED Routing
  • > 90% Efficiency
  • Ultra-Small Solution Size: < 23 mm2
  • Four Operating Modes: Torch, Flash, LED Indicator, and Voltage Output
  • Accurate and Programmable LED Current from 37.5 mA to 1.2 A
  • Hardware Flash and Torch Enable
  • LED Thermal Sensing and Current Scaleback
  • Software Selectable Input Voltage Monitor
  • Programmable Flash Timeout
  • Dual Synchronization Inputs for RF Power-Amplifier Pulse Events
  • Open and Short LED Detection
  • Active High Hardware Enable for Protection Against System Faults
  • 400-kHz I2C-Compatible Interface
  • Input Voltage: 2.5 V to 5.5 V
  • Programmable 4.5-V or 5-V Constant Output Voltage
  • Dual High-Side Current Sources
  • Grounded Cathode Allowing for Better Heat Sinking and LED Routing
  • > 90% Efficiency
  • Ultra-Small Solution Size: < 23 mm2
  • Four Operating Modes: Torch, Flash, LED Indicator, and Voltage Output
  • Accurate and Programmable LED Current from 37.5 mA to 1.2 A
  • Hardware Flash and Torch Enable
  • LED Thermal Sensing and Current Scaleback
  • Software Selectable Input Voltage Monitor
  • Programmable Flash Timeout
  • Dual Synchronization Inputs for RF Power-Amplifier Pulse Events
  • Open and Short LED Detection
  • Active High Hardware Enable for Protection Against System Faults
  • 400-kHz I2C-Compatible Interface

The LM3554 is a 2-MHz fixed-frequency, current-mode synchronous boost converter. The device is designed to operate as a dual 600-mA (1.2 A total) constant-current driver for high-current white LEDs, or as a regulated 4.5-V or 5-V voltage source.

The main features include: an I2C-compatible interface for controlling the LED current or the desired output voltage, a hardware flash enable input for direct triggering of the flash pulse, and dual TX inputs which force the flash pulse into a low-current torch mode allowing for synchronization to RF power amplifier events or other high-current conditions. Additionally, an active high hardware enable (HWEN) input provides a hardware shutdown during system software failures.

Five protection features are available within the LM3554 including a software selectable input voltage monitor, an internal comparator for interfacing with an external temperature sensor, four selectable current limits to ensure the battery current is kept below a predetermined peak level, an overvoltage protection feature to limit the output voltage during LED open circuits, and an output short circuit protection which limits the output current during shorts to GND.

For all available packages, see the orderable addendum at the end of the data sheet.

The LM3554 is a 2-MHz fixed-frequency, current-mode synchronous boost converter. The device is designed to operate as a dual 600-mA (1.2 A total) constant-current driver for high-current white LEDs, or as a regulated 4.5-V or 5-V voltage source.

The main features include: an I2C-compatible interface for controlling the LED current or the desired output voltage, a hardware flash enable input for direct triggering of the flash pulse, and dual TX inputs which force the flash pulse into a low-current torch mode allowing for synchronization to RF power amplifier events or other high-current conditions. Additionally, an active high hardware enable (HWEN) input provides a hardware shutdown during system software failures.

Five protection features are available within the LM3554 including a software selectable input voltage monitor, an internal comparator for interfacing with an external temperature sensor, four selectable current limits to ensure the battery current is kept below a predetermined peak level, an overvoltage protection feature to limit the output voltage during LED open circuits, and an output short circuit protection which limits the output current during shorts to GND.

For all available packages, see the orderable addendum at the end of the data sheet.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Data sheet LM3554 Synchronous Boost Converter With 1.2-A Dual High-Side LED Drivers and I2C-Compatible Interface datasheet (Rev. C) PDF | HTML 26 Feb 2016
White paper Common LED Functions and LED Driver Design Considerations 21 Sep 2020
Selection guide Power Management Guide 2018 (Rev. R) 25 Jun 2018
User guide AN-1742 LM3554 Evaluation Board (Rev. B) 23 Jul 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LM3554TMEEV — Evaluation Board for the LM3554

Synchronous Boost Converter with 1.2A Dual High Side LED Drivers and I2C-Compatible Interface

User guide: PDF
Not available on TI.com
Driver or library

LM355XSW-LINUX — Linux Driver for LM355X

The Linux driver supports the LM355X series of LED Drivers. The Linux driver supports communication through the I2C bus and interfaces with the LED sub-system.

 

Linux Mainline Status

Available in Linux Main line: Yes
Available through git.ti.com: N/A

Supported Devices:

  • lm3554
  • lm3556

 

Linux Source Files

(...)

GUI for evaluation module (EVM)

SNVC046 LM3554 Graphical User Interface

Supported products & hardware

Supported products & hardware

Products
Illumination LED drivers
LM3554 Synchronous boost converter with 1.2A dual high side LED driver and I2C compatible interface
Hardware development
Evaluation board
LM3554TMEEV Evaluation Board for the LM3554
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
DSBGA (YFQ) 16 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos