LM3556
- Grounded Cathode LED Operation for Improved Thermal Management
- 1.5-A High-Side Current Source for Single LED
- Accurate and Programmable LED Current from 46.9 mA to 1.5 A
- > 85% Efficiency in Torch Mode (at 100 mA) and Flash Mode (at 1 A to 1.5 A)
- Small Solution Size: < 20 mm2
- LED Thermal Sensing and Current Scale-Back
- Soft-Start Operation for Battery Protection
- Hardware Enable Pin
- Hardware Torch Enable
- Hardware Strobe Enable
- Synchronization Input for RF Power Amplifier Pulse Events
- VIN Flash Monitor Optimization
- 400-kHz I2C-Compatible Interface
- I2C-Compatible Programmable NTC Trip Point
- 0.4-mm Pitch, 16-Pin DSBGA Package
The LM3556 is a 4-MHz fixed-frequency synchronous boost converter plus 1.5-A constant current driver for a high-current white LED. The high-side current source allows for grounded cathode LED operation providing flash current up to 1.5 A. An adaptive regulation method ensures the current source remains in regulation and maximizes efficiency.
The LM3556 is controlled via an I2C-compatible interface. Features include: a hardware flash enable (STROBE) allowing a logic input to trigger the flash pulse, a hardware torch enable (TORCH) for Movie Mode or flashlight functions, a TX input which forces the flash pulse into a low-current Torch Mode allowing for synchronization to RF power amplifier events or other high-current conditions, and an integrated comparator designed to monitor an NTC thermistor and provide an interrupt to the LED current. With a fast 1-μs transition from 0 mA to
46.9 mA, the TORCH input pin can be used to develop custom LED current waveforms.
The 4-MHz switching frequency, overvoltage protection and adjustable current limit allow for the use of tiny, low-profile inductors and 10-µF ceramic capacitors. The device is operates over a −40°C to +85°C temperature range.
For all available packages, see the orderable addendum at the end of the data sheet.Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | LM3556 1.5-A Synchronous Boost LED Flash Driver With High-Side Current Source datasheet (Rev. D) | PDF | HTML | 23 Oct 2015 |
White paper | Common LED Functions and LED Driver Design Considerations | 21 Sep 2020 | ||
Selection guide | Power Management Guide 2018 (Rev. R) | 25 Jun 2018 | ||
Application note | AN-2259 1.5A Synchronous Boost LED Flash Drvr w/ High-Side Cur Source Eval Board (Rev. A) | 30 Apr 2013 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
LM355XSW-LINUX — Linux Driver for LM355X
Linux Mainline Status
Available in Linux Main line: Yes
Available through git.ti.com: N/A
Supported Devices:
- lm3554
- lm3556
Linux Source Files
(...)
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
Package | Pins | Download |
---|---|---|
DSBGA (YFQ) | 16 | View options |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.