Home Power management LED drivers Backlight LED drivers

LM3699

ACTIVE

High-efficiency white LED driver

Product details

Number of channels 3 Vin (min) (V) 2.7 Vin (max) (V) 5.5 Vout (min) (V) 0 Vout (max) (V) 24 Type Inductive Switching frequency (max) (kHz) 1120 Duty cycle (max) (%) 94 LED current per channel (mA) 20.2 Peak efficiency (%) 90 Topology Boost Features CABC, Direct PWM Dimming, Enable/Shutdown, Integrated Switch, OVP, PWM control, Synchronous Rectification, Thermal shutdown Operating temperature range (°C) -40 to 125 Rating Catalog
Number of channels 3 Vin (min) (V) 2.7 Vin (max) (V) 5.5 Vout (min) (V) 0 Vout (max) (V) 24 Type Inductive Switching frequency (max) (kHz) 1120 Duty cycle (max) (%) 94 LED current per channel (mA) 20.2 Peak efficiency (%) 90 Topology Boost Features CABC, Direct PWM Dimming, Enable/Shutdown, Integrated Switch, OVP, PWM control, Synchronous Rectification, Thermal shutdown Operating temperature range (°C) -40 to 125 Rating Catalog
DSBGA (YFQ) 12 2.52000000000000018 mm² 1.8 x 1.4000000000000001
  • Drives Parallel High-Voltage LED Strings
    for Display or Keypad Lighting
  • Boost Converter up to 90% Efficiency
  • Four User-Selectable Full-Scale Current Settings
    (20.2 mA, 18.6 mA, 17.0 mA, 15.4 mA)
  • Quick-Dimming Enable Terminal (ILOW)
  • Simple PWM Duty Cycle Control
  • 24-V Overvoltage Protection Threshold
  • Fixed 1-MHz Switching Frequency
  • Integrated 1-A/40-V MOSFET
  • Three Current Sink Terminals
  • Adaptive Boost Output to LED Voltages
  • Thermal Shutdown Protection
  • 29-mm2 Total Solution Size
  • Drives Parallel High-Voltage LED Strings
    for Display or Keypad Lighting
  • Boost Converter up to 90% Efficiency
  • Four User-Selectable Full-Scale Current Settings
    (20.2 mA, 18.6 mA, 17.0 mA, 15.4 mA)
  • Quick-Dimming Enable Terminal (ILOW)
  • Simple PWM Duty Cycle Control
  • 24-V Overvoltage Protection Threshold
  • Fixed 1-MHz Switching Frequency
  • Integrated 1-A/40-V MOSFET
  • Three Current Sink Terminals
  • Adaptive Boost Output to LED Voltages
  • Thermal Shutdown Protection
  • 29-mm2 Total Solution Size

The LM3699 is a three-string, high-efficiency, PWM-controlled power source for display backlight or keypad LEDs in smartphone handsets. The high-voltage inductive boost converter with integrated 1-A, 40-V MOSFET provides the power for three series LED strings. The boost output automatically adjusts to LED forward voltage to minimize headroom voltage and effectively improve LED efficiency.

The ILOW terminal provides a method to quickly reduce LED brightness during camera flash operation.

The LM3699 has integrated overvoltage, overcurrent, and thermal protection.

The device operates over a 2.7-V to 5.5-V input voltage range and a −40°C to 85°C temperature range.

The LM3699 is a three-string, high-efficiency, PWM-controlled power source for display backlight or keypad LEDs in smartphone handsets. The high-voltage inductive boost converter with integrated 1-A, 40-V MOSFET provides the power for three series LED strings. The boost output automatically adjusts to LED forward voltage to minimize headroom voltage and effectively improve LED efficiency.

The ILOW terminal provides a method to quickly reduce LED brightness during camera flash operation.

The LM3699 has integrated overvoltage, overcurrent, and thermal protection.

The device operates over a 2.7-V to 5.5-V input voltage range and a −40°C to 85°C temperature range.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet LM3699 High-Efficiency White LED Driver datasheet (Rev. A) PDF | HTML 28 Mar 2014
White paper Common LED Functions and LED Driver Design Considerations 21 Sep 2020
EVM User's guide LM3699EVM User Guide 24 Mar 2014

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins Download
DSBGA (YFQ) 12 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos