LM5110
(ACTIVE) Dual 5A Compound Gate Driver with Negative Output Voltage Capability

Description &
Features
Sample &
Buy
Technical
Documents
Tools &
Software
Support & Community

Sample & Buy

Free Samples Buy from Authorized Distributors Part # Status Temp (oC) Price | QTY Package | Pins Device Marking Package QTY | Carrier Distributor Inventory TI 1k Lead Time
Not Available
LM5110-1M ACTIVE -40 to 125 0.58 | 1ku SOIC (D) | 8 View 95 | TUBE 1K - 5K 1k quantity lead time: In stock
LM5110-1M/NOPB ACTIVE -40 to 125 0.58 | 1ku SOIC (D) | 8 View 95 | TUBE >5K 1k quantity lead time: In stock
Not Available Contact Distributor LM5110-1MX ACTIVE -40 to 125 0.58 | 1ku SOIC (D) | 8 View 2500 | LARGE T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office
Not Available
LM5110-1MX/NOPB ACTIVE -40 to 125 0.58 | 1ku SOIC (D) | 8 View 2500 | LARGE T&R 1K - 5K 1k quantity lead time: In stock
Not Available
LM5110-1SD ACTIVE -40 to 125 0.58 | 1ku WSON (DPR) | 10 View 1000 | SMALL T&R 1K - 5K 1k quantity lead time: In stock
LM5110-1SD/NOPB ACTIVE -40 to 125 0.58 | 1ku WSON (DPR) | 10 View 1000 | SMALL T&R >5K 1k quantity lead time: In stock
Not Available Contact Distributor LM5110-1SDX ACTIVE -40 to 125 0.58 | 1ku WSON (DPR) | 10 View 4500 | LARGE T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office
Not Available Contact Distributor LM5110-1SDX/NOPB ACTIVE -40 to 125 0.58 | 1ku WSON (DPR) | 10 View 4500 | LARGE T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office
Not Available
LM5110-2M ACTIVE -40 to 125 0.58 | 1ku SOIC (D) | 8 View 95 | TUBE 168 For lead times contact TI Authorized Distributor or local TI sales office
LM5110-2M/NOPB ACTIVE -40 to 125 0.58 | 1ku SOIC (D) | 8 View 95 | TUBE 1K - 5K 1k quantity lead time: In stock
Not Available Contact Distributor LM5110-2MX ACTIVE -40 to 125 0.58 | 1ku SOIC (D) | 8 View 2500 | LARGE T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office
Not Available Contact Distributor LM5110-2MX/NOPB ACTIVE -40 to 125 0.58 | 1ku SOIC (D) | 8 View 2500 | LARGE T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office
Not Available Contact Distributor LM5110-2SD ACTIVE -40 to 125 0.58 | 1ku WSON (DPR) | 10 View 1000 | SMALL T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office
LM5110-2SD/NOPB ACTIVE -40 to 125 0.58 | 1ku WSON (DPR) | 10 View 1000 | SMALL T&R 1K - 5K 1k quantity lead time: In stock
Not Available Contact Distributor LM5110-2SDX ACTIVE -40 to 125 0.58 | 1ku WSON (DPR) | 10 View 4500 | LARGE T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office
Not Available Contact Distributor LM5110-2SDX/NOPB ACTIVE -40 to 125 0.58 | 1ku WSON (DPR) | 10 View 4500 | LARGE T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office
Not Available Contact Distributor LM5110-3M ACTIVE -40 to 125 0.58 | 1ku SOIC (D) | 8 View 95 | TUBE No Stock For lead times contact TI Authorized Distributor or local TI sales office
LM5110-3M/NOPB ACTIVE -40 to 125 0.58 | 1ku SOIC (D) | 8 View 95 | TUBE 1K - 5K 1k quantity lead time: In stock
Not Available Contact Distributor LM5110-3MX ACTIVE -40 to 125 0.58 | 1ku SOIC (D) | 8 View 2500 | LARGE T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office
Not Available Contact Distributor LM5110-3MX/NOPB ACTIVE -40 to 125 0.58 | 1ku SOIC (D) | 8 View 2500 | LARGE T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office
Not Available Contact Distributor LM5110-3SD ACTIVE -40 to 125 0.58 | 1ku WSON (DPR) | 10 View 1000 | SMALL T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office
LM5110-3SD/NOPB ACTIVE -40 to 125 0.58 | 1ku WSON (DPR) | 10 View 1000 | SMALL T&R >5K 1k quantity lead time: In stock
Not Available Contact Distributor LM5110-3SDX ACTIVE -40 to 125 0.58 | 1ku WSON (DPR) | 10 View 4500 | LARGE T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office
Not Available
LM5110-3SDX/NOPB ACTIVE -40 to 125 0.58 | 1ku WSON (DPR) | 10 View 4500 | LARGE T&R >5K 1k quantity lead time: In stock

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Related Products

Part # Name Product Family Comments
LM5111   Dual 5A Compound Gate Driver   AC/DC AND ISOLATED DC/DC POWER SUPPLY - Gate Driver    Dual 5A Low Side Gate Driver  
LM5112   Tiny 7A MOSFET Gate Driver   AC/DC AND ISOLATED DC/DC POWER SUPPLY - Gate Driver    Single 7A Low Side Compound Gate Driver  
LM5112-Q1   Tiny 7A MOSFET Gate Driver   AC/DC AND ISOLATED DC/DC POWER SUPPLY - Gate Driver    Single 7A Low Side Compound Gate Driver  

Technical Documents

Datasheet (1)

Selection & Solution Guides (1)

Title Type Size (KB) Date Views
PDF 9158 11 Mar 2013 36,482

Tools & Software

Models (9)

Title Category Type Size (KB) Date Views
LM5110-3M PSpice Transient Model PSpice Model ZIP 47 KB 27 Feb 2013 131 views
LM5110-1M PSpice Transient Model (Rev. A) PSpice Model ZIP 57 KB 27 Feb 2013 158 views
LM5110-2M PSpice Transient Model PSpice Model ZIP 47 KB 27 Feb 2013 129 views
LM5110-3M TINA-TI Transient Reference Design TINA-TI Reference Design TSC 136 KB 22 Apr 2013 28 views
LM5110-2M TINA-TI Transient Reference Design TINA-TI Reference Design TSC 135 KB 22 Apr 2013 42 views
LM5110-1M TINA-TI Transient Reference Design TINA-TI Reference Design TSC 135 KB 22 Apr 2013 46 views
LM5110-3M TINA-TI Transient Spice Model TINA-TI Spice Model ZIP 10 KB 22 Apr 2013 101 views
LM5110-2M TINA-TI Transient Spice Model TINA-TI Spice Model ZIP 10 KB 22 Apr 2013 83 views
LM5110-1M TINA-TI Transient Spice Model TINA-TI Spice Model ZIP 10 KB 22 Apr 2013 85 views

Development Tools (1)

Name Part# Type
Power Stage Designer of Most Commonly Used Switchmode Power Supplies POWERSTAGE-DESIGNER Circuit Design & Simulation

Reference Designs (1)

Description Part # Company
Non-Isolated Push-Pull Converter Design PMP7887 Texas Instruments


TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Click Here