Datasheet
- LMH0307 3 Gbps HD/SD SDI Dual Output Cable Driver with Cable Detect (Rev. I)
(PDF , 832 KB) 15 Apr 2013 - View All Technical Documents
Device Uses
- SMPTE 424M, SMPTE 292M, SMPTE 344M, and SMPTE 259M Serial Digital Interfaces
- Digital Video Routers and Switches
- Distribution Amplifiers
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Device Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | Not Available | Contact Distributor | LMH0307GR/NOPB | ACTIVE | -40 to 85 | 5.35 | 1ku | csBGA (NYA) | 25 | View | 1000 | SMALL T&R | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | | LMH0307GRE/NOPB | ACTIVE | -40 to 85 | 5.35 | 1ku | csBGA (NYA) | 25 | View | 250 | SMALL T&R | 735 | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | Contact Distributor | LMH0307GRX/NOPB | ACTIVE | -40 to 85 | 5.35 | 1ku | csBGA (NYA) | 25 | View | 3500 | LARGE T&R | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | | LMH0307SQ/NOPB | ACTIVE | -40 to 85 | 5.35 | 1ku | WQFN (RUM) | 16 | View | 1000 | SMALL T&R | 797 | For lead times contact TI Authorized Distributor or local TI sales office | | LMH0307SQE/NOPB | ACTIVE | -40 to 85 | 5.35 | 1ku | WQFN (RUM) | 16 | View | 250 | SMALL T&R | 1K - 5K | 1k quantity lead time: In stock | Not Available | Contact Distributor | LMH0307SQX/NOPB | ACTIVE | -40 to 85 | 5.35 | 1ku | WQFN (RUM) | 16 | View | 4500 | LARGE T&R | No Stock | For lead times contact TI Authorized Distributor or local TI sales office |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part # | Name | Product Family | Comments |
|---|---|---|---|
| LMH0302 | 3Gbps HD/SD SDI Cable Driver | Video: Broadcast & Professional - SERIAL DIGITAL INTERFACE | SDI Cable Driver |
| LMH0303 | 3 Gbps HD/SD SDI Cable Driver with Cable Detect | Video: Broadcast & Professional - SERIAL DIGITAL INTERFACE | SDI Cable Driver With Cable Detect |
| LMH0346 | 3 Gbps HD/SD SDI Reclocker with Dual Differential Outputs | Video: Broadcast & Professional - SERIAL DIGITAL INTERFACE | SDI Reclocker |
| LMH0356 | 3 Gbps HD/SD SDI Reclocker with 4:1 Input Mux and FR4 EQs | Video: Broadcast & Professional - SERIAL DIGITAL INTERFACE | SDI Reclocker With 4:1 Input MUX And FR4 EQ |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 832 | 15 Apr 2013 |
Application Notes (7)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 63 | 26 Apr 2013 | 1,227 | |||
| 1354 | 26 Apr 2013 | 1,735 | |||
| 120 | 26 Apr 2013 | 406 | |||
| 69 | 26 Apr 2013 | 711 | |||
| 427 | 12 Nov 2009 | 667 | |||
| 203 | 03 Aug 2009 | 350 | |||
| 707 | 15 Jan 2009 | 495 |
More Literature (2)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 5518 | 05 Apr 2012 | 1,747 | ||
| 1097 | 17 Nov 2006 | 634 |
Tools & Software
Design Kits & Evaluation Modules (1)
| Name | Part# | Type |
|---|---|---|
| Single Dual 3Gbps HD SD SDI Cable Driver with Cable Detect Evaluation Board | SD307EVK | Evaluation Modules & Boards |
Software (2)
|
Analog LaunchPAD (ALP) Software (ZIP 23060 KB ) 142 views, 02 Aug 2012 |
||
|
SD303EVK / SD307EVK User Files (ZIP 67 KB ) 108 views, 21 Feb 2012 |
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
| Digital Signal Isolation Techniques | Recorded Content | On Demand |
| ESD/EMI Protection | Recorded Content | On Demand |
| Sensor Signal Conditioning and Interface for Medical | Recorded Content | On Demand |
| SuperSpeed USB & Thunderbolt: Overview & Comparison | Recorded Content | On Demand |
| USB: From Introduction to Rapid Development | Recorded Content | On Demand |
See More Training & Events

Cart 