LP38511-ADJ

ACTIVE

800-mA, adjustable low-dropout voltage regulator with enable

Product details

Output options Adjustable Output Iout (max) (A) 0.8 Vin (max) (V) 5.5 Vin (min) (V) 2.25 Vout (max) (V) 5 Vout (min) (V) 0.5 Noise (µVrms) 25 Iq (typ) (mA) 7.5 Thermal resistance θJA (°C/W) 67 Rating Catalog Load capacitance (min) (µF) 10 Regulated outputs (#) 1 Features Enable Accuracy (%) 2 PSRR at 100 KHz (dB) 30 Dropout voltage (Vdo) (typ) (mV) 250 Operating temperature range (°C) -40 to 125
Output options Adjustable Output Iout (max) (A) 0.8 Vin (max) (V) 5.5 Vin (min) (V) 2.25 Vout (max) (V) 5 Vout (min) (V) 0.5 Noise (µVrms) 25 Iq (typ) (mA) 7.5 Thermal resistance θJA (°C/W) 67 Rating Catalog Load capacitance (min) (µF) 10 Regulated outputs (#) 1 Features Enable Accuracy (%) 2 PSRR at 100 KHz (dB) 30 Dropout voltage (Vdo) (typ) (mV) 250 Operating temperature range (°C) -40 to 125
HSOIC (DDA) 8 29.4 mm² 4.9 x 6 TO-263 (NDQ) 5 142.3416 mm² 10.16 x 14.01
  • 2.25V to 5.5V Input Voltage Range
  • Adjustable Output Voltage Range of 0.5V to 3.3V
  • 800mA Output Load Current
  • ±2.0% Accuracy over Line, Load, and Full-Temperature Range from -40°C to +125°C
  • Stable with Tiny 10 uF Ceramic Capacitors
  • Enable Pin
  • Typically Less than 1uA of Ground Pin Current with Enable Pin Low
  • 25dB of PSRR at 100 kHz
  • Over-Temperature and Over-Current Protection
  • 8-Pin SO PowerPad and 5-Pin PFM Surface Mount Packages

All trademarks are the property of their respective owners.

  • 2.25V to 5.5V Input Voltage Range
  • Adjustable Output Voltage Range of 0.5V to 3.3V
  • 800mA Output Load Current
  • ±2.0% Accuracy over Line, Load, and Full-Temperature Range from -40°C to +125°C
  • Stable with Tiny 10 uF Ceramic Capacitors
  • Enable Pin
  • Typically Less than 1uA of Ground Pin Current with Enable Pin Low
  • 25dB of PSRR at 100 kHz
  • Over-Temperature and Over-Current Protection
  • 8-Pin SO PowerPad and 5-Pin PFM Surface Mount Packages

All trademarks are the property of their respective owners.

The LP38511-ADJ Fast-Transient Response Low-Dropout Voltage Regulator offers the highest-performance in meeting AC and DC accuracy requirements for powering Digital Cores. The LP38511-ADJ uses a proprietary control loop that enables extremely fast response to change in line conditions and load demands. Output Voltage DC accuracy is specified at 2.5% over line, load and full temperature range from -40°C to +125°C. The LP38511-ADJ is designed for inputs from the 2.5V, 3.3V, and 5.0V rail, is stable with 10 uF ceramic capacitors, and has an adjustable output voltage. The LP38511-ADJ provides excellent transient performance to meet the demand of high performance digital core ASICs, DSPs, and FPGAs found in highly-intensive applications such as servers, routers/switches, and base stations.

The LP38511-ADJ Fast-Transient Response Low-Dropout Voltage Regulator offers the highest-performance in meeting AC and DC accuracy requirements for powering Digital Cores. The LP38511-ADJ uses a proprietary control loop that enables extremely fast response to change in line conditions and load demands. Output Voltage DC accuracy is specified at 2.5% over line, load and full temperature range from -40°C to +125°C. The LP38511-ADJ is designed for inputs from the 2.5V, 3.3V, and 5.0V rail, is stable with 10 uF ceramic capacitors, and has an adjustable output voltage. The LP38511-ADJ provides excellent transient performance to meet the demand of high performance digital core ASICs, DSPs, and FPGAs found in highly-intensive applications such as servers, routers/switches, and base stations.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TLV759P ACTIVE 1-A, low-IQ, high-accuracy, adjustable ultra-low-dropout voltage regulator with enable This is a 1-A LDO regulator with lower IQ and higher accuracy (1%)

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Data sheet 800mA Fast-Transient Response Adjustable Low-Dropout Linear Voltage Regulator datasheet (Rev. D) 04 Apr 2013
EVM User's guide AN-1770 LP38511MR-ADJ Evaluation Board (Rev. B) 24 Apr 2013
Application note AN-1797 TO-263 THIN Package (Rev. A) 24 Apr 2013
EVM User's guide AN-1801 LP38511TJ-ADJ Evaluation Board (Rev. B) 24 Apr 2013

Design & development

Please view the Design & development section on a desktop.

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos